STGAP1AS

Active

Automotive galvanically isolated single gate driver
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
The STGAP1AS is a galvanically isolated single gate driver for N-channel MOSFETs and IGBTs with advanced protection, configuration and diagnostic features. The architecture of the STGAP1AS isolates the channel from the control and the low voltage interface circuitry through true galvanic isolation. The gate driver is characterized by 5 A capability, making the device also suitable for high power inverter applications such as motor drivers in hybrid and electric vehicles and in industrial drives. The output driver section provides a rail-to-rail output with the possibility to use a negative gate driver supply. The input to output propagation delay results contained within 100 ns, providing high PWM control accuracy. Protection functions such as the Miller clamp, desaturation detection, dedicated sense pin for overcurrent detection, output 2-level turn-off, VCE overvoltage protection, UVLO and OVLO are included to easily design high reliability systems. Open drain diagnostic outputs are present and detailed device conditions can be monitored through the SPI. Each function's parameter can be programmed via the SPI, making the device very flexible and allowing it to fit in a wide range of applications. Separate sink and source outputs provide high flexibility and bill of material reduction for external components.
  • All features

    • Qualified for automotive applications according to AEC-Q100
    • High voltage rail up to 1500 V
    • Driver current capability: 5 A sink/source current at 25 °C
    • dV/dt transient immunity ± 50 V/ns in full temperature range
    • Overall input/output propagation delay: 100 ns
    • Separate sink and source for easy gate driving configuration
    • Negative gate drive ability
    • Active Miller clamp
    • Desaturation detection
    • SENSE input
    • VCE active clamping
    • Output 2-level turn-off
    • Diagnostic status output
    • UVLO and OVLO functions
    • Programmable input deglitch filter
    • Asynchronous stop command
    • Programmable deadtime, with violation error
    • SPI interface for parameters programming
    • Temperature warning and shutdown protection
    • Self-diagnostic routines for protection features
    • Full effective fault protection
    • UL 1577 recognized

Circuit Diagram

You might also like...

Recommended for you

Related Applications

Automotive

Industrial

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      STSW-STGAP001

      Active

      STGAP1AS evaluation software

      Evaluation Tool Software ST
      STSW-STGAP001

      Description:

      STGAP1AS evaluation software
    • Part number
      Status
      Description
      Type
      Supplier

      EVALSTGAP1AS

      Active

      STGAP1AS evaluation board

      Brushed Motors ST
      EVALSTGAP1AS

      Description:

      STGAP1AS evaluation board

      STEVAL-HKI001V1

      NRND

      Industrial drive system kit based on ACEPACK™ 2 power module

      3-Phase Motors (PMSM, BLDC, ACIM) ST
      STEVAL-HKI001V1

      Description:

      Industrial drive system kit based on ACEPACK™ 2 power module

      STEVAL-HKI001V2

      Active

      Industrial drive system kit based on ACEPACK 2 power module

      3-Phase Motors (PMSM, BLDC, ACIM) ST
      STEVAL-HKI001V2

      Description:

      Industrial drive system kit based on ACEPACK 2 power module

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STGAP1AS

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.
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
STGAP1AS
Active
SO-24 Automotive Ecopack2
STGAP1ASTR
Active
SO-24 Automotive Ecopack2

STGAP1AS

Package:

SO-24

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SO-24

Grade

Automotive

RoHS Compliance Grade

Ecopack2

STGAP1ASTR

Package:

SO-24

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SO-24

Grade

Automotive

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Marketing Status
ECCN (US)
ECCN (EU)
Packing Type
Package
Temperature (°C) Rth (°C/W) (typ) (Junction To Ambient)
Budgetary Price (US$)*/Qty
More info
min
max
STGAP1AS No availability of distributors reported, please contact our sales office
Active
EAR99 NEC Tube SO-24 -40 125 - 3.092 / 1k
MORE INFO

Unit Price (US$):

3.092

Country of Origin:

PHILIPPINES

STGAP1ASTR No availability of distributors reported, please contact our sales office
Active
EAR99 NEC Tape And Reel SO-24 -40 125 - 3.092 / 1k
MORE INFO

Unit Price (US$):

3.092

Country of Origin:

PHILIPPINES

STGAP1AS

Marketing Status

Active

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

3.092 / 1k

ECCN (EU)

NEC

Packing Type

Tube

Package

SO-24

Operating Temperature (°C)

(min)

-40

(max)

125

Rth (°C/W) (typ) (Junction To Ambient)

-

Budgetary Price (US$)* / Qty

3.092 / 1k

Country of Origin

PHILIPPINES

STGAP1ASTR

Marketing Status

Active

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

3.092 / 1k

ECCN (EU)

NEC

Packing Type

Tape And Reel

Package

SO-24

Operating Temperature (°C)

(min)

-40

(max)

125

Rth (°C/W) (typ) (Junction To Ambient)

-

Budgetary Price (US$)* / Qty

3.092 / 1k

Country of Origin

PHILIPPINES

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors