Product overview
Description
The STGAP2D is a half-bridge gate driver which isolates the gate driving channels from the low voltage control and interface circuitry. The gate driver is characterized by 4 A capability and rail-to-rail outputs, making the device also suitable for high power inverter applications such as motor drivers in industrial applications.The device integrates protection functions: dedicated SD and BRAKE pins are available, UVLO and thermal shutdown are included to easily design high reliability systems, and the interlocking function prevents outputs from being high at the same time.
The input to output propagation delay results are contained within 80 ns, providing high PWM control accuracy.
A standby mode is available in order to reduce idle power consumption.
-
All features
- 1700 V dual channel gate driver
- Driver current capability: 4 A sink / source at 25 °C
- dV/dt transient immunity ± 100 V/ns
- Overall input-output propagation delay: 80 ns
- UVLO function
- Interlocking function
- Dedicated SD and BRAKE pins
- Gate driving voltage up to 26 V
- 3.3 V, 5 V TTL/CMOS inputs with hysteresis
- Temperature shutdown protection
- Standby function
Circuit Diagram
You might also like...
Featured Videos
All tools & software
All resources
Resource title | Latest update |
---|
Product Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
07 Sep 2018 | 07 Sep 2018 |
Flyers (1)
Resource title | Latest update | |||
---|---|---|---|---|
23 Nov 2020 | 23 Nov 2020 |
Brochures (1)
Resource title | Latest update | |||
---|---|---|---|---|
07 Apr 2021 | 07 Apr 2021 |
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
STGAP2DM | Active | SO-16 | Industrial | Ecopack2 | |
STGAP2DMTR | Active | SO-16 | Industrial | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Marketing Status | ECCN (US) | ECCN (EU) | Packing Type | Package | Temperature (°C) | Country of Origin | Budgetary Price (US$)*/Qty | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||
STGAP2DMTR | No availability of distributors reported, please contact our sales office | Active | EAR99 | NEC | Tape And Reel | SO-16 | -40 | 125 | CHINA | 1.1701 / 1k | ||
STGAP2DM | No availability of distributors reported, please contact our sales office | Active | EAR99 | NEC | Tube | SO-16 | -40 | 125 | CHINA | 1.1701 / 1k |
Marketing Status
ActiveECCN (US)
EAR99Budgetary Price (US$)*/Qty
1.1701 / 1kMarketing Status
ActiveECCN (US)
EAR99Budgetary Price (US$)*/Qty
1.1701 / 1k(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors