Product overview
Description
The STLUX™ family of controllers is a part of the STMicroelectronics®digital devices tailored for lighting and power conversion applications. The STLUX controllers have been successfully integrated in a wide range of architectures and applications, starting from simple buck converters for driving multiple LED strings, boost for power factor corrections, half-bridge resonant converters for high power dimmable LED strings and up to full bridge controllers for HID lamp ballasts.-
All features
- Up to 6 programmable PWM generators (SMEDs - “State Machine Event Driven”)
- 10 ns event detection and reaction
- Max.1.3 ns PWM resolution
- Single, coupled and two coupled operational modes
- Up to 3 internal/external events per SMED
- DALI (digital addressable lighting interface)
- Interrupt driven hardware encoder
- Bus frequency: 1.2, 2.4 or 4.8 kHz
- IEC 60929 and IEC 62386 compliant plus 24-bit frame extension
- Configurable noise rejection filter
- Reverse polarity on Tx/Rx lines
- 4 analog comparators
- 4 internal 4-bit references
- 1 external reference
- Less than 50 ns propagation time
- Continuous comparison cycle
- ADCs (up to 8 channels)
- 10-bit precision, with operational amplifier to extend resolution to 12-bit equivalent
- Sequencer functionality
- Input impedance: 1 MΩ
- Configurable gain value: x1 and x4
- Integrated microcontroller
- Advanced STM8®core with Harvard architecture and 3-stage pipeline
- Max. fCPU: 16 MHz
- Multiple low power modes
- Memories
- Flash and E2PROM with read while write (RWW) and error correction code (ECC)
- Program memory: 32 Kbytes Flash; data retention 15 years at 85 °C after 10 kcycles at 25 °C
- Data memory: 1 Kbyte true data E2PROM; data retention:15 years at 85 °C after 100 kcycles at 85 °C
- RAM: 2 Kbytes
- Clock management
- Internal 96 MHz PLL
- Low power oscillator circuit for external crystal resonator or direct clock input
- Internal, user-trimmable 16 MHz RC and low power 153.6 kHz RC oscillators
- Clock security system with clock monitor
- Basic peripherals
- System and auxiliary timers
- IWDG/WWDG watchdog, AWU, ITC
- I/O
- GPIO with highly robust design, immune against current injection
- Fast digital input DIGIN, with configurable pull-up
- Communication interfaces
- UART asynchronous with SW flow control and boot loader support
- I2C master/slave fast-slow speed rate
- Operating temperature: -40 °C up to 105 °C
- Up to 6 programmable PWM generators (SMEDs - “State Machine Event Driven”)
You might also like...
Featured Videos
All tools & software
All resources
Resource title | Latest update |
---|
Product Specifications (2)
Resource title | Latest update | |||
---|---|---|---|---|
22 May 2015 | 22 May 2015 | |||
02 Jul 2020 | 02 Jul 2020 |
Application Notes (1)
Resource title | Latest update | |||
---|---|---|---|---|
19 Mar 2021 | 19 Mar 2021 |
User Manuals (3)
Resource title | Latest update | |||
---|---|---|---|---|
11 Jul 2017 | 11 Jul 2017 | |||
10 Dec 2015 | 10 Dec 2015 | |||
18 Jan 2016 | 18 Jan 2016 |
Reference Manuals (1)
Resource title | Latest update | |||
---|---|---|---|---|
24 Jul 2015 | 24 Jul 2015 |
Design Notes & Tips (1)
Resource title | Latest update | |||
---|---|---|---|---|
27 Feb 2015 | 27 Feb 2015 |
Flyers (1)
Resource title | Latest update | |||
---|---|---|---|---|
22 Jun 2018 | 22 Jun 2018 |
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
STLUX325A | Active | VFQFPN 32 5x5x1.0 mm | Industrial | Ecopack2 | |
STLUX325ATR | Active | VFQFPN 32 5x5x1.0 mm | Industrial | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Marketing Status | ECCN (US) | ECCN (EU) | Packing Type | Package | Temperature (°C) | Country of Origin | Budgetary Price (US$)*/Qty | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||
STLUX325ATR | No availability of distributors reported, please contact our sales office | Active | 3A991A2 | NEC | Tape And Reel | VFQFPN 32 5x5x1.0 mm | -40 | 105 | CHINA | |||
STLUX325A | No availability of distributors reported, please contact our sales office | Buy Direct | Active | 3A991A2 | NEC | Tray | VFQFPN 32 5x5x1.0 mm | -40 | 105 | CHINA |
Marketing Status
ActiveECCN (US)
3A991A2Budgetary Price (US$)*/Qty
(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors