STWLC68

Active

Qi-compliant inductive wireless power receiver for 5W applications
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
The STWLC68 is an integrated Wireless Power Receiver suitable for portable applications and capable of managing up to 5 W of output power. The chip has been designed to support Qi 1.2.4 specifications for inductive communication protocol and Base Power Profile (BPP).The STWLC68 shows excellent efficiency performance thanks to the integrated low-loss synchronous rectifier and the low drop-out linear regulator: both elements are dynamically managed by the digital core to minimize the overall power dissipation over a wide range of output load conditions.Through the I2C interface the user can access and modify different configuration parameters, tailoring the operation of the device to the needs of custom applications. The configuration parameters can be saved in the embedded OTP memory and automatically retrieved at power-up, allowing the STWLC68 to operate as stand-alone device. The STWLC68 is housed in a Chip-Scale Package to fit real-estate solutions in wearable devices.
  • All features

    • Up to 5 W output power
    • Qi 1.2.4 inductive wireless standard communication protocol compliant
    • Integrated 27 V synchronous rectifier with 98% (typ.) efficiency
    • Low drop-out linear regulator with output current and input voltage control loops
    • 3.6 V to 20 V programmable output voltage with 25 mV resolution
    • Up to 80% overall system efficiency
    • 32-bit, 64 MHz ARM Cortex microcontroller core
    • OTP memory for configuration data
    • 8-channels, 10-bit A/D Converter
    • 6 configurable GPIOs
    • Accurate voltage/current measurement for Foreign Object Detection (FOD)
    • Output Over-Voltage clamping protection
    • 400 kHz I2C interface
    • On-chip thermal management and protections (Over-voltage, Over-current)
    • Enhanced power dissipation capability Chip-Scale Package (CSP)

You might also like...

Recommended for you

Related Applications

Personal Electronics

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      STEVAL-ISB68RX

      Active

      Qi-based wireless power receiver for Baseline Power Profile (BPP) applications up to 5 W using STWLC68

      PSU and Converter Solution Eval Boards ST
      STEVAL-ISB68RX

      Description:

      Qi-based wireless power receiver for Baseline Power Profile (BPP) applications up to 5 W using STWLC68

      STEVAL-ISB68WA

      Active

      Qi-based wireless power receiver reference design for wearable applications up to 2.5 W using STWLC68

      PSU and Converter Solution Eval Boards ST
      STEVAL-ISB68WA

      Description:

      Qi-based wireless power receiver reference design for wearable applications up to 2.5 W using STWLC68

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STWLC68

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.
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
STWLC68JRH
Active
STWLC68 Industrial N/A

STWLC68JRH

Package:

STWLC68

Material Declaration**:

PDF XML

Marketing Status

Active

Package

STWLC68

Grade

Industrial

RoHS Compliance Grade

N/A

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Marketing Status
ECCN (US)
ECCN (EU)
Packing Type
Package
Temperature (°C) Grade
Budgetary Price (US$)*/Qty
More info
min
max
STWLC68JRH No availability of distributors reported, please contact our sales office
Active
EAR99 NEC Tape And Reel STWLC68 -40 85 Industrial 2.8 / 1k
MORE INFO

Unit Price (US$):

2.8

Country of Origin:

SOUTH KOREA

Output Power (W) (typ):

5

STWLC68JRH

Marketing Status

Active

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

2.8 / 1k

ECCN (EU)

NEC

Packing Type

Tape And Reel

Package

STWLC68

Operating Temperature (°C)

(min)

-40

(max)

85

Grade

Industrial

Budgetary Price (US$)* / Qty

2.8 / 1k

Country of Origin

SOUTH KOREA

Output Power (W) (typ)

5

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors