STWLC88

Active

Qi-compliant inductive wireless charger power receiver for 50W applications

Download databrief
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
The STWLC88 is a highly integrated wireless power receiver solution suitable for applications up to 50W. The chip has been designed to support the latest Qi specifications for inductive communication protocol with Extended Power Profile (EPP) and proprietary STSuperCharge (STSC) protocol for fast charging. This solution requires low external BOM count. Because of the integrated low impedance synchronous rectifier and low drop-out linear regulator, STWLC88 achieves high efficiency and low power dissipation.
The STWLC88 features embedded FTP non-volatile memory to enable I2C interface customization and support of proprietary communication and charging protocols.
The STWLC88 is also capable of operating in transmitter (Tx) mode to share power for charging other devices with the output power up to 12W depending on the coil used.
The Flip Chip (4.07 x 4.49 mm) and low BOM count makes it very suitable for very compact application.
  • All features

    • Up to 50 W output power
    • Up to 12 W output power in Tx mode
    • Qi EPP 1.2.4 inductive wireless standard communication protocol compliant
    • Integrated 27 V synchronous rectifier with ≥ 98% efficiency
    • Low drop-out linear regulator with output current and input voltage control loops
    • Programmable LDO regulator with output voltage up to 20 V in steps 25 mV
    • 32-bit, 64 MHz ARM Cortex microcontroller core
    • RAM/FTP (Few Times Programmable) Firmware patching and advance features
    • 8-channels, 10-bit A/D converter
    • 8 configurable GPIOs
    • I2C Slave, Master interface
    • Supports external flash for design in
    • High speed SPI (master) for external interface
    • Accurate current sense system for Foreign Object Detection (FOD)
    • Q-factor measurement for Object Detection in Transmitter mode
    • ASK V/I Modulator
    • Overvoltage, overcurrent and thermal protection
    • Wide rectifier input frequency of 50-300 kHz
    • Flip chip 110 bumps (4.07 x 4.49 mm)

Recommended for you

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STWLC88

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.
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
STWLC88JR
Active
WLCSP 4.077X4.490X0.471 110 0.4P Industrial N/A

STWLC88JR

Package:

WLCSP 4.077X4.490X0.471 110 0.4P

Material Declaration**:

Marketing Status

Active

Package

WLCSP 4.077X4.490X0.471 110 0.4P

Grade

Industrial

RoHS Compliance Grade

N/A

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Marketing Status
ECCN (US)
ECCN (EU)
Packing Type
Package
Temperature (°C) Grade
Budgetary Price (US$)*/Qty
More info
min
max
STWLC88JR No availability of distributors reported, please contact our sales office
Active
EAR99 NEC Tape And Reel WLCSP 4.077X4.490X0.471 110 0.4P -40 85 Industrial
MORE INFO

Unit Price (US$):

-

Country of Origin:

TAIWAN

Output Power (W) (typ):

50

STWLC88JR

Marketing Status

Active

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

ECCN (EU)

NEC

Packing Type

Tape And Reel

Package

WLCSP 4.077X4.490X0.471 110 0.4P

Operating Temperature (°C)

(min)

-40

(max)

85

Grade

Industrial

Budgetary Price (US$)* / Qty

Country of Origin

TAIWAN

Output Power (W) (typ)

50

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors