Overview
Product selector
Solutions
Documentation
CAD Resources
Tools & Software
eDesignSuite

Featuring the industry's best trade-off between static and dynamic characteristics, the 1200 V TFS IGBTs have an extended maximum operating junction temperature of 175 °C, high short-circuit withstand time and a wide safe operating area (SOA), making them extremely rugged and reliable. IGBTs belong to the STPOWER family.​The bare die IGBTs are available in different trade-offs, with a maximum collector current up to 75A, for a wide range of applications like motor control, servo drives, welding and solar, and in different packing options, such as wafers on sticky foil or sealed die in tape & reel.​The availability of KGD (known good die) testing equipment ensures a high degree of reliability and quality thanks to extensive testing and inspection.​

Our wide STPOWER product portfolio combined with state-of-the art packaging and protections for high reliability and safety helps designers find the right solutions for customized, high-efficiency applications that will last a long lifetime.​

Recommended for you