650V IH series - Soft switching (16 to 60 kHz)

Overview
Product selector
Solutions
Documentation
CAD Resources
Tools & Software
eDesignSuite

Ensuring very high efficiency, the 650 V IGBT IH series is tailored for induction heating systems as well as soft-switching applications. IGBTs belong to the STPOWER family.

This series enlarges the HB series, currently used for induction heating application, ensuring a gain in efficiency for the final application thanks to a lower VCE(sat)  combined with a very low turn-off energy.

The 40 and 50 A devices are already available in a TO-247 long leads package, while 20 and 30 A devices are under development.

STPOWER IGBT main characteristics:

  • Wide frequency range from 16 to 60 kHz
  • Very low VCE(sat) (1.5 V typ.)
  • Low thermal resistance
  • Maximum operating TJ of 175 °C
  • 650 V very fast and soft recovery freewheeling co-packed diode

Our wide STPOWER product portfolio combined with state-of-the art packaging and protections for high reliability and safety helps designers find the right solutions for customized, high-efficiency applications that will last a long lifetime.

Recommended for you