Designed for applications working between 2 and 20 kHz in hard-switching circuit topologies, the 650 V IGBT M series delivers the best trade-off between conduction and switch-off losses. IGBTs are belonging to the STPOWER family.
A minimum short-circuit withstand time of 6 µs at 150 °C starting junction temperature combined with a maximum operating junction temperature of 175 °C and a wide safe operating area (SOA) extend service lifetime and boost reliability in applications where high power dissipation is required.
With a current rating ranging from 4 to 120 A, the devices are available in a wide selection of packages that include a new generation of free-wheeling diodes optimized for fast recovery while maintaining a low forward drop and a high level of softness.
STPOWER IGBT main characteristics:
- Low-loss IGBTs for applications up to 20 kHz
- High robustness and reliability thanks to 650 V breakdown voltage, 6 µs minimum short-circuit rating (at 150 °C starting TJ) and extended maximum operating TJ of 175 °C
- Thin IGBT die for increased thermal resistance
- Positive VCE(sat) temperature coefficient, with tight parameter distribution, for design simplification and easy paralleling
- Optimized diode for fast recovery (high level of softness, low EMI and turn-on losses)
Our wide STPOWER product portfolio combined with state-of-the art packaging and protections for high reliability and safety helps designers find the right solutions for customized, high-efficiency applications that will last a long lifetime.

Featured Videos
-
STGF15M65DF2
Trench gate field-stop IGBT M series, 650 V 15 A low loss
-
STGF4M65DF2
Trench gate field-stop IGBT, M series 650 V, 4 A low loss
-
STGB10M65DF2
Trench gate field-stop IGBT M series, 650 V 10 A low loss
-
STGD4M65DF2
Trench gate field-stop IGBT, M series 650 V, 4 A low loss
-
STGP6M65DF2
Trench gate field-stop IGBT M series, 650 V 6 A low loss
-
STGP20M65DF2
Trench gate field-stop IGBT M series, 650 V 20 A low loss
-
STGF6M65DF2
Trench gate field-stop IGBT M series, 650 V 6 A low loss
-
STGP4M65DF2
Trench gate field-stop IGBT, M series 650 V, 4 A low loss
-
STGWA30M65DF2
Trench gate field-stop IGBT M series, 650 V 30 A low loss
-
STGYA120M65DF2
Trench gate field-stop IGBT, M series 650 V, 120 A low loss
-
STGP10M65DF2
Trench gate field-stop IGBT M series, 650 V 10 A low loss
-
STGF30M65DF2
Trench gate field-stop IGBT M series, 650 V 30 A low loss
-
STGF10M65DF2
Trench gate field-stop IGBT M series, 650 V 10 A low loss
-
STGD6M65DF2
Trench gate field-stop IGBT, M series 650 V, 6 A low loss
-
STGB4M65DF2
Trench gate field-stop IGBT, M series 650 V, 4 A low loss
-
STGW30M65DF2
Trench gate field-stop IGBT M series, 650 V 30 A low loss
-
STGB30M65DF2
Trench gate field-stop IGBT M series, 650 V 30 A low loss
-
STGW75M65DF2
Trench gate field-stop IGBT M series, 650 V 75 A low loss
-
STGP30M65DF2
Trench gate field-stop IGBT M series, 650 V 30 A low loss
-
STGB15M65DF2
Trench gate field-stop IGBT M series, 650 V 15 A low loss
-
STGP15M65DF2
Trench gate field-stop IGBT M series, 650 V, 15 A low loss
-
STGF20M65DF2
Trench gate field-stop IGBT M series, 650 V 20 A low loss
-
STGWA75M65DF2
Trench gate field-stop IGBT M series, 650 V 75 A low loss
-
STGWA50M65DF2
Trench gate field-stop IGBT M series, 650 V 50 A low loss
-
STGYA120M65DF2AG
Automotive-grade trench gate field-stop IGBT, M series 650 V, 120 A low loss in a Max247 long leads package
-
STGB20M65DF2
Trench gate field-stop IGBT M series, 650 V 20 A low loss
-
STGW10M65DF2
Trench gate field-stop IGBT M series, 650 V 10 A low loss
-
STGWA20M65DF2
Trench gate field-stop IGBT M series, 650 V 20 A low loss
-
STGB6M65DF2
Trench gate field-stop IGBT M series, 650 V 6 A low loss
-
STGSB200M65DF2AG
Automotive-grade trench gate field-stop, 650 V, 200 A low-loss M series IGBT in an ACEPACK SMIT package