A very low gate charge (Qg) combined with an excellent output capacitance (Coss) profile make ST's MDmesh M2 series of super-junction MOSFETs ideal for use in resonant-type supplies (LLC converters).
With a breakdown voltage ranging from 400 V to 650 V, the MDmesh M2 N-channel SJ MOSFETs are available in a wide range of package options, including the new 4-lead TO247-4 which features a dedicated control pin for increased switching efficiency, the 1-mm-high surface-mount PowerFLAT 8x8 HV and the PowerFLAT 5x6 HV featuring an exposed metal drain pad for efficient heat dissipation. These power MOSFETs belong to the STPOWER family.
STPOWER MOSFET key features and benefits
- Extremely low Qg for increased efficiency
- Optimized gate charge and capacitance profiles for resonant power supplies (LLC converters)
Our wide STPOWER product portfolio, combined with state-of-the art packaging and protections for high reliability and safety, helps designers find the right solutions for customized, high-efficiency applications that will last a long lifetime.

Featured Videos
- STI28N60M2 N-channel 600 V, 0.135 Ohm typ., 22 A MDmesh M2 Power MOSFETs in D2PAK package
- STL33N65M2 N-channel 650 V, 0.124 Ohm typ., 20 A MDmesh M2 Power MOSFET in a PowerFLAT 8x8 HV package
- STL18N65M2 N-channel 650 V, 0.290 Ohm typ., 8 A MDmesh M2 Power MOSFET in a PowerFLAT 5x6 HV package
- STW56N65M2 N-channel 650 V, 0.049 Ohm typ., 49 A MDmesh M2 Power MOSFET in a TO-247 package
- STB40N60M2 N-channel 600 V, 0.078 Ohm typ., 34 A MDmesh M2 Power MOSFET in D2PAK package
- STL10N65M2 N-channel 650 V, 0.85 Ohm typ., 4.5 A MDmesh M2 Power MOSFET in a PowerFLAT 5x6 HV package
- STP40N60M2 N-channel 600 V, 0.078 Ohm typ., 34 A MDmesh M2 Power MOSFET in TO-220 package
- STW40N60M2 N-channel 600 V, 0.078 Ohm typ., 34 A MDmesh M2 Power MOSFET in TO-247 package
- STF27N60M2-EP N-channel 600 V, 0.150 Ohm typ., 20 A MDmesh M2 EP Power MOSFET in a TO-220FP package
- STF24N65M2 N-channel 650 V, 0.185 Ohm typ., 16 A MDmesh M2 Power MOSFET in TO-220FP package
- STF40N60M2 N-channel 600 V, 0.078 Ohm typ., 34 A MDmesh M2 Power MOSFET in TO-220FP package
- STW27N60M2-EP N-channel 600 V, 0.150 Ohm typ., 20 A MDmesh M2 EP Power MOSFET in a TO-247 package
- STF42N60M2-EP N-channel 600 V, 0.076 Ohm typ., 34 A MDmesh M2 EP Power MOSFET in a TO-220FP package
- STD12N50M2 N-channel 500 V, 0.325 Ohm typ., 10 A MDmesh M2 Power MOSFET in a DPAK package
- STFW42N60M2-EP N-channel 600 V, 0.076 Ohm typ., 34 A MDmesh M2 EP Power MOSFET in a TO-3PF package
- STWA40N60M2 N-channel 600 V, 78 mOhm typ., 34 A MDmesh M2 Power MOSFET in a TO247 long leads package
- STF20N60M2-EP N-channel 600 V, 0.230 Ohm typ., 13 A MDmesh M2 EP Power MOSFET in a TO-220FP package
- STW56N60M2-4 N-channel 600 V, 0.045 Ohm typ., 52 A MDmesh M2 Power MOSFET in a TO247-4 package
- STD11N65M2 N-channel 650 V, 0.60 Ohm typ., 7 A MDmesh M2 Power MOSFET in DPAK package
- STW56N60M2 N-channel 600 V, 0.045 Ohm typ., 52 A MDmesh M2 Power MOSFET in a TO-247 package
- STF13N65M2 N-channel 650 V, 0.37 Ohm typ., 10 A MDmesh M2 Power MOSFET in TO-220FP package
- STF11N65M2 N-channel 650 V, 0.60 Ohm typ., 7 A MDmesh M2 Power MOSFET in TO-220FP package
- STL13N65M2 N-channel 650 V, 0.365 Ohm typ., 6.5 A MDmesh M2 Power MOSFET in a PowerFLAT 5x6 HV package
- STB24N65M2 N-channel 650 V, 0.185 Ohm typ., 16 A MDmesh M2 Power MOSFET in D2PAK package
- STN6N60M2 N-channel 600 V, 1.00 Ohm typ., 5.5 A MDmesh M2 Power MOSFET in a SOT223-2 package
- STFU11N65M2 N-channel 650 V, 0.60 Ohm typ., 7 A MDmesh M2 Power MOSFET in TO-220FP ultra narrow leads package
- STF11N65M2(045Y) N-channel 650 V, 0.60 Ohm typ., 7 A MDmesh M2 Power MOSFET in TO-220FP narrow leads package
- STP11N65M2 N-channel 650 V, 0.60 Ohm typ., 7 A MDmesh M2 Power MOSFET in TO-220 package
- STB30N65M2AG Automotive-grade N-channel 650 V, 0.15 Ohm typ., 20 A MDmesh M2 Power MOSFET in a D2PAK package
- STU11N65M2 N-channel 650 V, 0.60 Ohm typ., 7 A MDmesh M2 Power MOSFET in IPAK package
- STD11N50M2 N-channel 500 V, 0.45 Ohm typ., 8 A MDmesh M2 Power MOSFET in DPAK package
- STD13N65M2 N-channel 650 V, 0.37 Ohm typ., 10 A MDmesh M2 Power MOSFET in DPAK package
- STP10N60M2 N-channel 600 V, 0.55 Ohm typ., 7.5 A MDmesh M2 Power MOSFET in TO-220 package
- STF10N60M2 N-channel 600 V, 0.55 Ohm typ., 7.5 A MDmesh M2 Power MOSFET in TO-220FP package
- STP20N60M2-EP N-channel 600 V, 0.230 Ohm typ., 13 A MDmesh M2 EP Power MOSFET in a TO-220 package
- STL15N60M2-EP N-channel 600 V, 0.389 Ohm typ., 7 A MDmesh M2 EP Power MOSFET in a PowerFLAT 5x6 HV package
- STB6N60M2 N-channel 600 V, 1.06 Ohm typ., 4.5 A MDmesh M2 Power MOSFET in D2PAK package
- STI33N60M2 N-channel 600 V, 0.108 Ohm typ., 26 A MDmesh M2 Power MOSFETs in I2PAK package
- STB33N60M2 N-channel 600 V, 0.108 Ohm typ., 26 A MDmesh M2 Power MOSFETs in D2PAK package
- STD10N60M2 N-channel 600 V, 0.55 Ohm typ., 7.5 A MDmesh M2 Power MOSFET in DPAK package
- STP42N60M2-EP N-channel 600 V, 0.076 Ohm typ., 34 A MDmesh M2 EP Power MOSFET in a TO-220 package
- STU6N65M2 N-channel 650 V, 1.2 Ohm typ., 4 A MDmesh M2 Power MOSFET in IPAK package
- STF6N65M2 N-channel 650 V, 1.2 Ohm typ., 4 A MDmesh M2 Power MOSFET in TO-220FP package
- STW42N60M2-EP N-channel 600 V, 0.076 Ohm typ., 34 A MDmesh M2 EP Power MOSFET in a TO-247 package
- STF7N65M2 N-channel 650 V, 0.98 Ohm typ., 5 A MDmesh M2 Power MOSFET in a TO-220FP package
- STD6N65M2 N-channel 650 V, 1.2 Ohm typ., 4 A MDmesh M2 Power MOSFET in DPAK package
- STF33N65M2 N-channel 650 V, 0.117 Ohm typ., 24 A MDmesh M2 Power MOSFET in TO-220FP package
- STFU16N65M2 N-channel 650 V, 0.32 Ohm typ., 11 A MDmesh M2 Power MOSFET in TO-220FP ultra narrow leads package
- STL28N60M2 N-channel 600 V, 0.140 Ohm typ., 19 A MDmesh M2 Power MOSFET in a PowerFLAT 8x8 HV package
- STL3N65M2 N-channel 650 V, 1.6 Ohm typ., 2.3 A MDmesh M2 Power MOSFET in a PowerFLAT 3.3 x 3.3 HV package
- STD9N65M2 N-channel 650 V, 0.79 Ohm typ., 5 A MDmesh M2 Power MOSFET in DPAK package
- STP13N65M2 N-channel 650 V, 0.37 Ohm typ., 10 A MDmesh M2 Power MOSFET in TO-220 package
- STFH18N60M2 N-channel 600 V, 0.255 Ohm typ., 13 A MDmesh M2 Power MOSFET in TO-220FP wide creepage package
- STL19N60M2 N-channel 600 V, 0.278 Ohm typ., 11 A MDmesh M2 Power MOSFET in a PowerFLAT 8x8 HV package
- STD7N65M2 N-channel 650 V, 0.98 Ohm typ., 5 A MDmesh M2 Power MOSFET in a DPAK package
- STFH13N60M2 N-channel 600 V, 0.35 Ohm typ., 11 A MDmesh M2 Power MOSFET in TO-220FP wide creepage package
- STB33N65M2 N-channel 650 V, 0.117 Ohm typ., 24 A MDmesh M2 Power MOSFET in D2PAK package
- STI33N65M2 N-channel 650 V, 0.117 Ohm typ., 24 A MDmesh M2 Power MOSFET in I2PAK package
- STU7N65M2 N-channel 650 V, 0.98 Ohm typ., 5 A MDmesh M2 Power MOSFET in a IPAK package
- STFH40N60M2 N-channel 600 V, 0.078 Ohm typ., 34 A MDmesh M2 Power MOSFET in TO-220FP wide crepage package
- STP33N65M2 N-channel 650 V, 0.117 Ohm typ., 24 A MDmesh M2 Power MOSFET in TO-220 package
- STL8N65M2 N-channel 650 V, 1 Ohm typ., 4 A MDmesh M2 Power MOSFET in a PowerFLAT 5x6 HV package
- STFH24N60M2 N-channel 600 V, 0.168 Ohm typ., 18 A MDmesh M2 Power MOSFET in TO-220FP wide creepage package
- STF26N60M2 N-channel 600 V, 0.14 Ohm typ., 20 A MDmesh M2 Power MOSFET in a TO-220FP package
- STW26N60M2 N-channel 600 V, 0.14 Ohm typ., 20 A MDmesh M2 Power MOSFET in a TO-247 package
- STWA48N60M2 N-channel 600 V, 60 mOhm typ., 42 A MDmesh M2 Power MOSFET in a TO-247 long leads package
- STB42N60M2-EP N-channel 600 V, 0.076 Ohm typ., 34 A MDmesh M2 EP Power MOSFET in a D2PAK package
- STF12N65M2 N-channel 650 V, 0.42 Ohm typ., 8 A MDmesh M2 Power MOSFET in a TO-220FP package
- STP18N65M2 N-channel 650 V, 0.275 Ohm typ., 12 A MDmesh M2 Power MOSFET in TO-220 package
- STD12N65M2 N-channel 650 V, 0.42 Ohm typ., 8 A MDmesh M2 Power MOSFET in a DPAK package
- STI18N65M2 N-channel 650 V, 0.275 Ohm typ., 12 A MDmesh M2 Power MOSFET in TO-220 package
- STL13N60M2 N-channel 600 V, 0.39 Ohm typ., 7 A MDmesh M2 Power MOSFET in a PowerFLAT 5x6 HV package
- STW56N65M2-4 N-channel 650 V, 0.049 Ohm typ., 49 A MDmesh M2 Power MOSFET in a TO247-4 package
- STW25N60M2-EP N-channel 600 V, 0.175 Ohm typ., 18 A MDmesh M2 EP Power MOSFET in a TO-247 package
- STP12N65M2 N-channel 650 V, 0.42 Ohm typ., 8 A MDmesh M2 Power MOSFET in TO-220 package
- STB18N60M2 N-channel 600 V, 0.255 Ohm typ., 13 A MDmesh M2 Power MOSFET in D2PAK package
- STW70N65M2 N-channel 650 V, 0.039 Ohm typ., 63 A MDmesh M2 Power MOSFET in a TO-247 package
- STF13N60M2(045Y) N-channel 600 V, 0.35 Ohm typ., 11 A MDmesh M2 Power MOSFET in TO-220FP narrow leads package
- STW24N60M2 N-channel 600 V, 0.168 Ohm typ., 18 A MDmesh M2 Power MOSFET in TO-247 package
- STF40N65M2 N-channel 650 V, 0.087 Ohm typ., 32 A MDmesh M2 Power MOSFET in TO-220FP package
- STW33N60M2 N-channel 600 V, 0.108 Ohm typ., 26 A MDmesh M2 Power MOSFETs in TO-247 package
- STW40N65M2 N-channel 650 V, 0.087 Ohm typ., 32 A MDmesh M2 Power MOSFET in TO-220 package
- STF5N60M2 N-channel 600 V, 1.3 Ohm typ., 3.5 A MDmesh M2 Power MOSFET in TO-220FP package
- STP33N60M2 N-channel 600 V, 0.108 Ohm typ., 26 A MDmesh M2 Power MOSFETs in TO-220 package
- STD12N60M2 N-channel 600 V, 0.395 Ohm typ., 9 A MDmesh M2 Power MOSFET in DPAK package
- STFU9N65M2 N-channel 650 V, 0.79 Ohm typ., 5 A MDmesh M2 Power MOSFET in TO-220FP ultra narrow leads package
- STU12N60M2 N-channel 600 V, 0.395 Ohm typ., 9 A MDmesh M2 Power MOSFET in IPAK package
- STFU13N65M2 N-channel 650 V, 0.37 Ohm typ., 10 A MDmesh M2 Power MOSFET in TO-220FP ultra narrow leads package
- STD9N40M2 N-channel 400 V, 0.59 Ohm typ., 6 A MDmesh M2 Power MOSFET in a DPAK package
- STP26N60M2 N-channel 600 V, 0.14 Ohm typ., 20 A MDmesh M2 Power MOSFET in a TO-220 package
- STU5N60M2 N-channel 600 V, 1.3 Ohm typ., 3.5 A MDmesh M2 Power MOSFET in IPAK package
- STD7N60M2 N-channel 600 V, 0.86 Ohm typ., 5 A MDmesh M2 Power MOSFET in DPAK package
- STW40N60M2-4 N-channel 600 V, 78 mOhm typ., 34 A MDmesh M2 Power MOSFET in a TO247-4 package
- STI24N60M2 N-channel 600 V, 0.168 Ohm typ., 18 A MDmesh M2 Power MOSFET in I2PAK package
- STL25N60M2-EP N-channel 600 V, 0.184 Ohm typ., 16 A MDmesh M2 EP Power MOSFET in a PowerFLAT 8x8 HV package
- STD6N60M2 N-channel 600 V, 1.06 Ohm typ., 4.5 A MDmesh M2 Power MOSFET in DPAK package
- STP25N60M2-EP N-channel 600 V, 0.175 Ohm typ., 18 A MDmesh M2 EP Power MOSFET in a TO-220 package
- STF6N60M2 N-channel 600 V, 1.06 Ohm typ., 4.5 A MDmesh M2 Power MOSFET in TO-220FP package
- STF25N60M2-EP N-channel 600 V, 0.175 Ohm typ., 18 A MDmesh M2 EP Power MOSFET in a TO-220FP package
- STD15N60M2-EP N-channel 600 V, 0.340 Ohm typ., 11 A MDmesh M2 EP Power MOSFET in a DPAK package
- STL9N60M2 N-channel 600 V, 0.76 Ohm typ., 4.8 A MDmesh M2 Power MOSFET in a PowerFLAT 5x6 HV package
- STF12N60M2 N-channel 600 V, 0.395 Ohm typ., 9 A MDmesh M2 Power MOSFET in TO-220FP package
- STP9N65M2 N-channel 650 V, 0.79 Ohm typ., 5 A MDmesh M2 Power MOSFET in TO-220 package
- STP40N65M2 N-channel 650 V, 0.087 Ohm typ., 32 A MDmesh M2 Power MOSFET in TO-220 package
- STL24N60M2 N-channel 600 V, 0.186 Ohm typ., 18 A MDmesh M2 Power MOSFET in a PowerFLAT 8x8 HV package
- STD13N60M2 N-channel 600 V, 0.35 Ohm typ., 11 A MDmesh M2 Power MOSFET in DPAK package
- STP13N60M2 N-channel 600 V, 0.35 Ohm typ., 11 A MDmesh M2 Power MOSFET in TO-220 package
- STU13N60M2 N-channel 600 V, 0.35 Ohm typ., 11 A MDmesh M2 Power MOSFET in IPAK package
- STW28N60M2 N-channel 600 V, 0.135 Ohm typ., 22 A MDmesh M2 Power MOSFETs in TO-247 package
- STF13N60M2 N-channel 600 V, 0.35 Ohm typ., 11 A MDmesh M2 Power MOSFET in TO-220FP package
- STP5N60M2 N-channel 600 V, 1.3 Ohm typ., 3.5 A MDmesh M2 Power MOSFET in TO-220 package
- STF33N60M2 N-channel 600 V, 0.108 Ohm typ., 26 A MDmesh M2 Power MOSFETs in TO-220FP package
- STL33N60M2 N-channel 600 V, 0.115 Ohm typ., 22 A MDmesh M2 Power MOSFET in a PowerFLAT 8x8 HV package
- STD5N60M2 N-channel 600 V, 1.3 Ohm typ., 3.5 A MDmesh M2 Power MOSFET in DPAK package
- STB13N60M2 N-channel 600 V, 0.35 Ohm typ., 11 A MDmesh M2 Power MOSFET in D2PAK package
- STF11N60M2-EP N-channel 600 V, 0.550 Ohm typ., 7.5 A MDmesh M2 EP Power MOSFET in a TO-220FP package
- STF16N50M2 N-channel 500 V, 0.24 Ohm typ., 13 A MDmesh M2 Power MOSFET in a TO-220FP package
- STFU25N60M2-EP N-channel 600 V, 0.175 Ohm typ., 18 A MDmesh M2 EP Power MOSFET in a TO-220FP ultra narrow leads package
- STB10N60M2 N-channel 600 V, 0.55 Ohm typ., 7.5 A MDmesh M2 Power MOSFET in D2PAK package
- STF12N50M2 N-channel 500 V, 0.325 Ohm typ., 10 A MDmesh M2 Power MOSFET in a TO-220FP package
- STP16N60M2 N-channel 600 V, 0.28 Ohm typ., 12 A MDmesh M2 Power MOSFET in TO-220 package
- STFU28N65M2 N-channel 650 V, 0.15 Ohm typ., 20 A MDmesh M2 Power MOSFET in TO-220FP ultra narrow leads package
- STF16N60M2 N-channel 600 V, 0.28 Ohm typ., 12 A MDmesh M2 Power MOSFET in TO-220FP package
- STF18N65M2 N-channel 650 V, 0.275 Ohm typ., 12 A MDmesh M2 Power MOSFET in a TO-220FP package
- STW70N60M2 N-channel 600 V, 0.031 Ohm typ., 68 A MDmesh M2 Power MOSFET in TO-247 package
- STP15N60M2-EP N-channel 600 V, 0.340 Ohm typ., 11 A MDmesh M2 EP Power MOSFET in a TO-220 package
- STL24N65M2 N-channel 650 V, 0.205 Ohm typ., 14 A MDmesh M2 Power MOSFET in a PowerFLAT 8x8 HV package
- STW70N60M2-4 N-channel 600 V, 0.031 Ohm typ., 68 A MDmesh M2 Power MOSFET in a TO247-4 package
- STB28N65M2 N-channel 650 V, 0.15 Ohm typ., 20 A MDmesh M2 Power MOSFET in D2PAK package
- STB26N60M2 N-channel 600 V, 0.14 Ohm typ., 20 A MDmesh M2 Power MOSFET in a D2PAK package
- STF28N65M2 N-channel 650 V, 0.15 Ohm typ., 20 A MDmesh M2 Power MOSFET in TO-220FP package
- STP12N50M2 N-channel 500 V, 0.325 Ohm typ., 10 A MDmesh M2 Power MOSFET in TO-220 package
- STL16N60M2 N-channel 600 V, 0.29 Ohm typ., 8 A MDmesh M2 Power MOSFET in a PowerFLAT 5x6 HV package
- STD16N60M2 N-channel 600 V, 0.28 Ohm typ., 12 A MDmesh M2 Power MOSFET in DPAK package
- STB28N60M2 N-channel 600 V, 0.135 Ohm typ., 22 A MDmesh M2 Power MOSFETs in D2PAK package
- STF28N60M2 N-channel 600 V, 0.135 Ohm typ., 22 A MDmesh M2 Power MOSFETs in TO-220FP package
- STP28N60M2 N-channel 600 V, 0.135 Ohm typ., 22 A MDmesh M2 Power MOSFETs in TO-220 package
- STD16N50M2 N-channel 500 V, 0.24 Ohm typ., 13 A MDmesh M2 Power MOSFET in a DPAK package
- STD16N65M2 N-channel 650 V, 0.32 Ohm typ., 11 A MDmesh M2 Power MOSFET in DPAK package
- STFH10N60M2 N-channel 600 V, 0.55 Ohm typ., 7.5 A MDmesh M2 Power MOSFET in TO-220FP wide creepage package
- STP28N65M2 N-channel 650 V, 0.15 Ohm typ., 20 A MDmesh M2 Power MOSFET in TO-220 package
- STFW40N60M2 N-channel 600 V, 0.078 Ohm typ., 34 A MDmesh M2 Power MOSFET in TO-3PF package
- STF16N65M2 N-channel 650 V, 0.32 Ohm typ., 11 A MDmesh M2 Power MOSFET in TO-220FP package
- STU16N65M2 N-channel 650 V, 0.32 Ohm typ., 11 A MDmesh M2 Power MOSFET in IPAK package
- STW28N65M2 N-channel 650 V, 0.15 Ohm typ., 20 A MDmesh M2 Power MOSFET in TO-247 package
- STL16N65M2 N-channel 650 V, 0.325 Ohm typ., 7.5 A MDmesh M2 Power MOSFET in a PowerFLAT 5x6 HV package
- STF9N60M2 N-channel 600 V, 0.72 Ohm typ., 5.5 A MDmesh M2 Power MOSFET in TO-220FP package
- STP9N60M2 N-channel 600 V, 0.72 Ohm typ., 5.5 A MDmesh M2 Power MOSFET in TO-220 package
- STB24N60M2 N-channel 600 V, 0.168 Ohm typ., 18 A MDmesh M2 Power MOSFET in D2PAK package
- STU9N60M2 N-channel 600 V, 0.72 Ohm typ., 5.5 A MDmesh M2 Power MOSFET in IPAK package
- STF18N60M2 N-channel 600 V, 0.255 Ohm typ., 13 A MDmesh M2 Power MOSFET in TO-220FP package
- STFU18N65M2 N-channel 650 V, 0.275 Ohm typ., 12 A MDmesh M2 Power MOSFET in a TO-220FP ultra narrow leads package
- STL18N60M2 N-channel 600 V, 0.278 Ohm typ., 9 A MDmesh M2 Power MOSFET in PowerFLAT 5x6 HV package
- STP18N60M2 N-channel 600 V, 0.255 Ohm typ., 13 A MDmesh M2 Power MOSFET in TO-220 package
- STP24N60M2 N-channel 600 V, 0.168 Ohm typ., 18 A MDmesh M2 Power MOSFET in TO-220 package
- STW18N60M2 N-channel 600 V, 0.255 Ohm typ., 13 A MDmesh M2 Power MOSFET in TO-247 package
- STFU26N60M2 N-channel 600 V, 0.14 Ohm typ., 20 A MDmesh M2 Power MOSFET in a TO-220FP ultra narrow leads package
- STW48N60M2-4 N-channel 600 V, 60 mOhm typ., 42 A MDmesh M2 Power MOSFET in a TO247-4 package
- STP16N65M2 N-channel 650 V, 0.32 Ohm typ., 11 A MDmesh M2 Power MOSFET in TO-220 package
- STW48N60M2 N-channel 600 V, 60 mOhm typ., 42 A MDmesh M2 Power MOSFET in a TO-247 package
- STD15N50M2AG Automotive-grade N-channel 500 V, 0.336 Ohm typ., 10 A MDmesh M2 Power MOSFET in a DPAK package
- STL7N60M2 N-channel 600 V, 0.92 Ohm typ., 5 A MDmesh M2 Power MOSFET in a PowerFLAT 5x5 HV package
- STD9N60M2 N-channel 600 V, 0.72 Ohm typ., 5.5 A MDmesh M2 Power MOSFET in DPAK package
- STP12N60M2 N-channel 600 V, 0.395 Ohm typ., 9 A MDmesh M2 Power MOSFET in TO-220 package
- STFU13N60M2 N-channel 600 V, 0.35 Ohm typ., 11 A MDmesh M2 Power MOSFET in TO-220FP ultra narrow leads package
- STFU18N60M2 N-channel 600 V, 0.255 Ohm typ., 13 A MDmesh M2 Power MOSFET in TO-220FP ultra narrow leads package
- STFU24N60M2 N-channel 600 V, 0.168 Ohm typ., 18 A MDmesh M2 Power MOSFET in TO-220FP ultra narrow leads package
- STP35N60M2-EP N-channel 600 V, 0.110 Ohm typ., 26 A MDmesh M2 Power MOSFET in TO-220 package
- STL12N60M2 N-channel 600 V, 0.400 Ohm typ., 6.5 A MDmesh M2 Power MOSFET in PowerFLAT 5x6 HV package
- STL12N65M2 N-channel 650 V, 0.62 Ohm typ., 5 A MDmesh M2 Power MOSFET in a PowerFLAT 5x6 HV package
- STP6N60M2 N-channel 600 V, 1.06 Ohm typ., 4.5 A MDmesh M2 Power MOSFET in TO-220 package
- STU6N60M2 N-channel 600 V, 1.06 Ohm typ., 4.5 A MDmesh M2 Power MOSFET in IPAK package
- STF7N60M2 N-channel 600 V, 0.86 Ohm typ., 5 A MDmesh M2 Power MOSFET in TO-220FP package
- STP7N60M2 N-channel 600 V, 0.86 Ohm typ., 5 A MDmesh M2 Power MOSFET in TO-220 package
- STU7N60M2 N-channel 600 V, 0.86 Ohm typ., 5 A MDmesh M2 Power MOSFET in IPAK package