SCT20N170AG

Active

Automotive-grade silicon carbide Power MOSFET 1700 V, 64 mOhm, 43 A in an HiP247 package
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
This silicon carbide Power MOSFET is produced exploiting the advanced, innovative properties of wide bandgap materials. This results in unsurpassed on-resistance per unit area and very good switching performance almost independent of temperature. The outstanding thermal properties of the SiC material, combined with the device’s housing in the proprietary HiP247 package, allows designers to use an industry standard outline with significantly improved thermal capability. These features render the device perfectly suitable for high-efficiency and high power density applications.
  • All features

    • AEC-Q101 rev. C qualified
    • Very fast and robust intrinsic body diode
    • Low capacitances
    • Very high operating junction temperature capability (TJ = 200 °C)

Recommended for you

EDA Symbols, Footprints and 3D Models

STMicroelectronics - SCT20N170AG

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.
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
SCT20N170AG
Active
HIP247 Automotive Ecopack2

SCT20N170AG

Package:

HIP247

Material Declaration**:

PDF XML

Marketing Status

Active

Package

HIP247

Grade

Automotive

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
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
SCT20N170AG No availability of distributors reported, please contact our sales office
Active
EAR99 NEC Tube HIP247 - - CHINA

SCT20N170AG

Marketing Status

Active

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

ECCN (EU)

NEC

Packing Type

Tube

Package

HIP247

Operating Temperature (°C)

(min)

-

(max)

-

Budgetary Price (US$)* / Qty

Country of Origin

CHINA

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors