SCTWA50N120-4

Active

Silicon carbide Power MOSFET 1200 V, 52 mOhm typ., 65 A in an HiP247-4 package
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
This silicon carbide Power MOSFET is produced exploiting the advanced, innovative properties of wide bandgap materials. This results in unsurpassed on-resistance per unit area and very good switching performance almost independent of temperature. The outstanding thermal properties of the SiC material allow designers to use an industry-standard outline with significantly improved thermal capability. These features render the device perfectly suitable for high-efficiency and high power density applications.
  • All features

    • Very fast and robust intrinsic body diode
    • Low capacitances
    • Source sensing pin for increased efficiency
    • Very high operating junction temperature capability (TJ = 200 °C)

Recommended for you

EDA Symbols, Footprints and 3D Models

STMicroelectronics - SCTWA50N120-4

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.
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
SCTWA50N120-4
Active
HiP247-4 Industrial Ecopack2

SCTWA50N120-4

Package:

HiP247-4

Material Declaration**:

Marketing Status

Active

Package

HiP247-4

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
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
SCTWA50N120-4 No availability of distributors reported, please contact our sales office
Active
EAR99 NEC Tube HiP247-4 - - CHINA 22.9 / 100

SCTWA50N120-4

Marketing Status

Active

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

22.9 / 100

ECCN (EU)

NEC

Packing Type

Tube

Package

HiP247-4

Operating Temperature (°C)

(min)

-

(max)

-

Budgetary Price (US$)* / Qty

22.9 / 100

Country of Origin

CHINA

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors