Used as coil drivers for high-performance car ignition systems, these IGBTs are available in different clamp voltages (with typical values ranging from 350 V up to 410 V) and current levels (from 10 A up to 30 A). They feature an exceptionally stable VCES over the whole temperature range (-55 to 175 °C) thanks to the stable behavior of the thermally compensated built-in Zener diode. The integrated Zener diode also enables protection against voltage spikes, thus preventing the IGBT from operating in breakdown condition. The available packages are DPAK, IPAK, D2PAK and TO-220.
Featured Videos
-
STGB25N40LZAG
Automotive-grade 400 V internally clamped IGBT ESCIS 320 mJ
-
STGD25N40LZAG
Automotive-grade 400 V internally clamped IGBT ESCIS 320 mJ
-
STGB19N40LZ
Automotive-grade 390 V internally clamped IGBT ESCIS 180 mJ
-
STGB20NB41LZ
N-channel 20 A internally clamped PowerMESH IGBT in D2PAK
-
STGB20N45LZAG
Automotive-grade 450 V internally clamped IGBT ESCIS 300 mJ
-
STGB18N40LZT4
Automotive-grade 390 V internally clamped IGBT ESCIS 180 mJ
-
STGB10NB40LZT4
Automotive-grade 10 A, 410 V internally clamped IGBT
-
STGD20N45LZAG
Automotive-grade 450 V internally clamped IGBT ESCIS 300 mJ
-
STGB25N36LZAG
Automotive-grade 360 V internally clamped IGBT ESCIS 300 mJ
-
STGI25N36LZAG
Automotive-grade 360 V internally clamped IGBT ESCIS 300 mJ
-
STGB20N40LZ
Automotive-grade 390 V internally clamped IGBT ESCIS 300 mJ
-
STGD25N36LZAG
Automotive-grade 360 V internally clamped IGBT ESCIS 300 mJ
-
STGD18N40LZT4
Automotive-grade 390 V internally clamped IGBT ESCIS 180 mJ
-
STGD20N40LZ
Automotive-grade 390 V internally clamped IGBT ESCIS 300 mJ
-
STGD19N40LZ
Automotive-grade 390 V internally clamped IGBT ESCIS 180 mJ