STPOWER IGBTs Bare die up to 1700V

Overview
Product selector
Solutions
Documentation
CAD Resources
Tools & Software
eDesignSuite
Get Started

Leveraging its proprietary trench field-stop technology, ST offers bare die IGBTs for custom designs. For automotive products, the availability of KGD (known good die) testing equipment ensures a high degree of reliability and quality thanks to extensive testing and inspection. IGBT are belonging to the STPOWER family.

ST’s KGD testing includes:

  • Die traceability (wafer lot, wafer number, die positioning inside wafer, and datalog)
  • Top side and back side 100% visual inspection
  • 100% coverage of datasheet in terms of testing

ST is also available to create new IGBT die form products on request.
The bare die IGBTs are available in different packing options, such as wafers on sticky foil or sealed die in Tape & Reel.

Our wide STPOWER product portfolio, combined with state-of-the art packaging and protections for high reliability and safety, helps designers find the right solutions for customized, high-efficiency applications that will last a long lifetime.

Recommended for you