STPOWER IGBTs >= 1200V

Overview
Product selector
Solutions
Documentation
CAD Resources
Tools & Software
eDesignSuite

ST's portfolio of IGBTs with a voltage rating greater than or equal to 1200 V supply a maximum current ranging from 3 up to 75A(*) in different discrete packages for applications with an operating frequency up to 100 kHz. ​High voltage IGBTs belong to the  STPOWER  family.​ Featuring the industry's best trade-off between static and dynamic characteristics, the high-voltage Trench Field-Stop IGBTs guarantee  an extended maximum operating junction temperature of 175 °C, a high short-circuit withstand time and a wide safe operating area (SOA), making them extremely rugged and reliable.​

STPOWER IGBT series:​

  • IGBT M series: 1200 V, 8 to 50 A ,10 µs minimum short-circuit withstand time, optimized for motor and compressor drives up to 20 kHz.​
  • IGBT S series: 1200 V, 15 to 40 A, 10 µs minimum short-circuit withstand time, optimized for motor control applications up to 8 kHz.​
  • IGBT H series: 1200 V, 15 to 75 (*) A, 5 µs minimum short-circuit withstand time, optimized for high-frequency applications up to 100 kHz such as solar inverters, welders and UPS. ​
  • IGBT IH series: 1250 V up to 30 A,  optimized for induction heating and soft-switching applications up to 60 kHz.​

Our wide  STPOWER  product portfolio combined with state-of-the art packaging and protections for high reliability and safety helps designers find the right solutions for customized, high-efficiency applications that will last a long lifetime.

 

(*) coming soon

Recommended for you

Premium Content

Whitepaper | Design challenges behind EV traction inverters - Download this free whitepaper dedicated to the role and design challenges engineers face when developing and designing traction inverters for electric vehicles.