DALC208SC6Y

Active

Automotive low capacitance diode array for ESD protection
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
The DALC208SC6Y diode array is designed to protect components which are connected to data and transmission lines from overvoltages caused by electrostatic discharge (ESD) or other transients. It is a rail-to-rail protection device also suited for overshoot and undershoot suppression on sensitive logic inputs. The low capacitance of the DALC208SC6Y prevents significant signal distortion.
  • All features

    • Protection of 4 lines
    • Peak reverse voltage: VRRM= 9 V per diode
    • Very low capacitance per diode: C < 5 pF
    • Very low leakage current: IR< 1 μA
    • Benefits
      • Cost effective solution compared with discrete solution
      • High efficiency in ESD suppression
      • No significant signal distortion thanks to very low capacitance
      • High reliability offered by monolithic integration
      • Lower PCB area consumption versus discrete solution
      • AEC-Q101 qualified
    • Complies with the following standards
      • ISO10605 - C = 150 pF, R = 330 Ω:
        • 15 kV (air discharge)
        • 8 kV (contact discharge)
      • ISO10605 - C = 330 pF, R = 330 Ω
        • 8 kV (air discharge)
        • 8 kV (contact discharge)
      • ISO7637-3:
        • Pulse 3a: Vs= -150V
        • Pulse 3b: Vs= +100V

Recommended for you

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      ST Protection Finder

      Active

      Protection product finder application for Android, iOS and Wandoujia

      Finder Apps ST
      ST Protection Finder

      Description:

      Protection product finder application for Android, iOS and Wandoujia
    • Part number
      Status
      Description
      Type
      Supplier

      SEL-PROT-TVS

      Active

      Transient voltage suppressor smart selection tool

      TVS smart selector --
      SEL-PROT-TVS

      Description:

      Transient voltage suppressor smart selection tool

EDA Symbols, Footprints and 3D Models

STMicroelectronics - DALC208SC6Y

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.
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
DALC208SC6Y
Active
SOT23-6L Automotive Ecopack2

DALC208SC6Y

Package:

SOT23-6L

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SOT23-6L

Grade

Automotive

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Marketing Status
ECCN (US)
ECCN (EU)
Packing Type
Package
Temperature (°C) Breakdown Voltage (V) (min)
Budgetary Price (US$)*/Qty
More info
min
max
DALC208SC6Y No availability of distributors reported, please contact our sales office
Active
EAR99 NEC Tape And Reel SOT23-6L -40 150 1.2 0.149 / 100
MORE INFO

Unit Price (US$):

0.149

Country of Origin:

MALAYSIA

DALC208SC6Y

Marketing Status

Active

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

0.149 / 100

ECCN (EU)

NEC

Packing Type

Tape And Reel

Package

SOT23-6L

Operating Temperature (°C)

(min)

-40

(max)

150

Breakdown Voltage (V) (min)

1.2

Budgetary Price (US$)* / Qty

0.149 / 100

Country of Origin

MALAYSIA

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors