ST’s 28 to 50 V LDMOS transistors targeting operation up to 3.8 GHz feature a significant improvement in terms of RF performance (+4 dB gain, +15% efficiency), ruggedness (>20:1 VSWR) and reliability compared to the previous LDMOS generation. Available in both ceramic packages and in the cost-effective PowerSO-10RF plastic package, they are ideal for applications such as repeaters, base stations and government wideband communications.
Key features
- Operating frequency up to 3.8GHz
- Output power from few watts up to 400 W
- Efficiency >60%
- High gain and linearity
- Ruggedness: >20:1 VSWR all phases (CW)
- Available in die form
-
ST50V10100
RF Power LDMOS transistor HF to 1.5GHz
-
LET9120
120W 32V HF to 2GHz LDMOS TRANSISTOR in push-pull package
-
ST9060C
RF Power LDMOS transistor HF up to 1.5 GHz
-
PD57060S-E
60W 28V HF to 1GHz LDMOS TRANSISTOR in PSO-10RF plastic package
-
ST9045C
RF Power LDMOS transistor HF up to 1.5 GHz
-
LET9045C
45W 28V HF to 2GHz LDMOS TRANSISTOR
-
SD57030
30W 28V HF to 1GHz LDMOS TRANSISTOR
-
ST16045
45W / 28V RF Power LDMOS transistor from 0.7 to 1.7 GHz
-
PD57018-E
18W 28V HF to 1GHz LDMOS TRANSISTOR in PSO-10RF plastic package
-
SD57030-01
30W 28V HF to 1GHz LDMOS TRANSISTOR in flangeless package
-
ST05250
250 W, 28/32 V RF Power LDMOS transistor from HF to 1 GHz
-
ST36015
20W - 28V RF Power LDMOS transistor from 0.7 to 3.6 GHz
-
LET9045F
45W 28V HF to 2GHz LDMOS TRANSISTOR in flangeless package
-
ST50V10200
RF Power LDMOS transistor HF to 1.5GHz
-
SD57060
60W 28V HF to 1GHz LDMOS TRANSISTOR
-
SD56060
RF power transistor, the LdmosST family
-
SD57045-01
45W 28V HF to 1GHz LDMOS TRANSISTOR in flangeless package
-
SD57045
45W 28V HF to 1GHz LDMOS TRANSISTOR
-
RF3L05150CB4
150W, 28/32 V RF power LDMOS transistor from HF to 1 GHz
-
ST16010
10W 28V RF Power LDMOS transistor from HF to 1.6 GHz
-
STAC9200
200 W, 32 V HF to 1.3 GHz LDMOS transistor in a STAC package
-
PD57030-E
30W 28V HF to 1GHz LDMOS TRANSISTOR in PSO-10RF plastic package
-
PD57045-E
45W 28V HF to 1GHz LDMOS TRANSISTOR in PSO-10RF plastic package