Our 7 to 13.6V LDMOS transistors combine ST’s state-of-the-art LDMOS technologies with the advantages of surface mount packages such as the SOT-89, PowerFLAT™ and PowerSO-10RF to offer a cost-effective solution for applications up to 2 GHz such as commercial and public safety portable radios, marine portable radios, EPIRB, sonar buoys, UHF RFID, automatic meter readers, VHF/UHF alarm systems and wireless data modems.
Key features
- Operating frequency up to 2 GHz
- Output power from 1W to 35W
- Efficiency >60%
- High gain and linearity
- Wideband performances
- Available in die form
-
PD55003L-E
3W 12.5V 500MHz LDMOS in PowerFLAT plastic package
-
PD54003-E
RF Power LDMOS transistor
-
PD84006L-E
RF Power LDMOS transistor
-
STAP85025S
RF power transistor, LdmoST plastic family N-channel enhancement-mode lateral MOSFETs
-
PD85006-E
6W 13.6V 870MHz LDMOS in PowerSO-10RF plastic package
-
PD55008-E
8W 12.5V 500MHz LDMOS in PowerSO-10RF plastic package
-
PD84008L-E
RF Power LDMOS transistor
-
PD85035-E
35W 13.6V 870MHz LDMOS in PowerSO-10RF plastic package
-
PD54008-E
RF Power LDMOS transistor
-
PD85025-E
25W 13.6V 870MHz LDMOS in PowerSO-10RF plastic package
-
PD55003-E
3W 12.5V 500MHz LDMOS in PowerSO-10RF plastic package
-
PD85015-E
15W 13.6V 870MHz LDMOS in powerSO-10RF plastic package
-
PD55015-E
15W 12.5V 500MHz LDMOS in PowerSO-10RF plastic package
-
PD55025-E
25W 12.5V 500MHz LDMOS in powerSO-10RF plastic package
-
PD84001
RF Power LDMOS transistor
-
PD85004
4W 13.6V 870MHz LDMOS in SOT89 plastic package
-
PD84002
RF Power LDMOS transistor
-
PD85006L-E
6W 13.6V 870MHz LDMOS in PowerFLAT plastic package
-
PD54008L-E
RF Power LDMOS transistor