SD2931-12MR

Active

150 W. 50 V moisture resistant HF/VHF DMOS transistor
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
The SD2931-12MR is a gold metallized N-channel MOS field-effect RF power transistor. Electrically identical to the standard SD2931 MOSFET, it is used for 50 V DC large signal applications up to 230 MHz. The SD2931-12MR is mechanically compatible with the SD2931 but offers better thermal capability (25% lower thermal resistance), representing the best-in-class in transistors for ISM applications, where reliability and ruggedness are critical factors.
The SD2931-12MR benefits from the latest generation of environmentally designed packing, ruggedized against cyclic high moisture operation and severe storage conditions.
  • All features

    • Gold metallization
    • Excellent thermal stability
    • Common source push-pull configuration
    • POUT = 150 W min. with 14 dB gain @ 175 MHz
    • Thermally enhanced packing for lower junction temperatures
    • GFS and VGS sort marked on unit
    • Moisture resistant package specifically designed to operate in extreme environments

Recommended for you

EDA Symbols, Footprints and 3D Models

STMicroelectronics - SD2931-12MR

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.
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
SD2931-12MR
Active
M174MR Industrial Ecopack1

SD2931-12MR

Package:

M174MR

Material Declaration**:

PDF XML

Marketing Status

Active

Package

M174MR

Grade

Industrial

RoHS Compliance Grade

Ecopack1

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Marketing Status
ECCN (US)
ECCN (EU)
Packing Type
Package
Temperature (°C) Budgetary Price (US$)*/Qty
min
max
SD2931-12MR No availability of distributors reported, please contact our sales office
Active
EAR99 NEC Loose Piece M174MR - - 53.0 / 1k

SD2931-12MR

Marketing Status

Active

ECCN (US)

EAR99

ECCN (EU)

NEC

Packing Type

Loose Piece

Package

M174MR

Operating Temperature (°C)

(min)

-

(max)

-

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors