SD57060

Obsolete

RF power transistor, the LdmoST plastic family
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
The SD57060 is a common source N-Channel enhancement-mode lateral Field-Effect RF power transistor designed for broadband commercial and industrial applications at frequencies up to 1.0 GHz. The SD57060 is designed for high gain and broadband performance operating in common source mode at 28V. It is ideal for base station applications requiring high linearity.
  • All features

    • Excellent thermal stability
    • POUT = 60W with 13dB gain @ 945MHz
    • Common source configuration
    • In compliance with the 2002/95/EC european directive
    • BeO free package

EDA Symbols, Footprints and 3D Models

STMicroelectronics - SD57060

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Symbols

Symbols

Footprints

Footprints

3D model

3D models