ST offers a broad portfolio of RF DMOS (double-diffused metal oxide semiconductor) transistors operating from a supply voltage ranging from 50 up to 100 V with high reliability (1 million power cycles). Targeting applications in the 1 to 250 MHz frequency range, our RF DMOS transistors feature high peak power (up to 1.2 kW) and high ruggedness capability (infinite:1 VSWR).
Based on an optimized process layout resulting in improved RF performance, ST’s RF DMOS transistors are ideal for:
- RF plasma generators
- Laser drivers
- RF Heating & Defrosting
- Magnetic Resonance Imaging (MRI)
- HF transceivers
- FM broadcast
In addition to devices housed in ST’s innovative STAC® air cavity package featuring a 25% lower thermal resistance, we also offers a range of moisture-resistant RF transistors available in gel-filled package, providing a cost-effective solution for equipment operating in high-moisture environments.
To help engineers quickly get their designs to market, we offer a wide range of evaluation boards as well as several software simulators and analysis tools.
-
STAC3932B
HF/VHF/UHF RF power N-channel MOSFET
-
STAC2942B
HF/VHF/UHF RF power N-channel MOSFET
-
SD3933
350W - 100V HF/VHF DMOS TRANSISTOR
-
SD4933
300W - 50V High Ruggedness HF/VHF DMOS TRANSISTOR
-
SD4931
150W - 50V High Ruggedness HF/VHF DMOS TRANSISTOR
-
SD2933
300W - 50V HF/VHF DMOS TRANSISTOR
-
STAC4932F
HF/VHF/UHF RF power N-channel MOSFET
-
SD2932
300W - 50V HF/VHF DMOS PUSH-PULL TRANSISTOR
-
SD2931-10
150W - 50V HF/VHF DMOS TRANSISTOR
-
SD3931-10
175W - 100V HF/VHF DMOS TRANSISTOR
-
STAC3932F
900W Pulse - 100V HF/VHF DMOS TRANSISTOR in STAC Flangeless package
-
SD2941-10
175W - 50V HF/VHF DMOS TRANSISTOR
-
SD2943
350W - 50V HF/VHF DMOS TRANSISTOR
-
SD4933MR
50 V moisture resistant DMOS transistor for ISM applications
-
STAC4932B
HF/VHF/UHF RF power N-channel MOSFET
-
STAC4932F1MR
350 W 50 V HF/VHF DMOS in STAC moisture-resistant flangeless package
-
SD2931-12MR
150W - 50V Moisture Resistant HF/VHF DMOS TRANSISTOR
-
SD2942
350W - 50V HF/VHF DMOS PUSH-PULL TRANSISTOR