ST21NFCB

Active

NFC Controller Card, Reader and P2P, NFC forum compliant

Download databrief
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
The ST21NFCB is a single chip designed for supporting 13.56 MHz contactless communication, including Near Field Communication (NFC) functions in the three operating modes: Card emulation, Reader/Writer and Peer-to-peer communication. This product is based on an advanced Smartcard ST21 microcontroller with 36 Kbytes of EEPROM. It includes an integrated RF Analog Front End (AFE) supporting all the contactless proximity (ISO/IEC 14443, ECMA 340 (NFCIP-1), and vicinity (ISO/IEC 15693, ISO/IEC 18000-3 Mod1) standards.
The ST21NFCB is a serial access circuit based on a 8/16-bit CPU core. Operations are synchronized with an internally generated clock issued by the Clock Generator module.
Thanks to an enhanced power switch system, the ST21NFCB is able to support several power supply sources (Switched On, Switched Off and Battery Off modes) and manages the power management of the device and its associated Secure Elements.
  • All features

    • NFC operating modes supported:
    • Card emulation
    • Reader / Writer
    • Peer-to-peer communication
    • Hardware features
      • 36 Kbytes of EEPROM
      • High integrated analog front end (AFE) for RF transmission and reception including automatic card and field detection modes
      • Battery Off and Switched Off modes supported in Card Emulation mode
      • Optimized power consumption modes
      • Battery voltage monitoring
      • Support for up to 3 external Secure Elements
      • System clock
        • FracN PLL input range from 12 to 52 MHz
        • 27.12 MHz external crystal oscillator
      • Enhanced testability
      • ECOPACK®2 package
        • BGA 4x4x0.8
    • RF communications
      • ISO/IEC 14443 Types A and B
      • ISO/IEC 15693
      • ISO/IEC 18000-3 Mod1
      • ECMA 340 (NFCIP-1)
      • Supports FeliCa™ cards as described in ECMA 340 specification
      • All RF communications are available in Card Emulation, Peer To Peer and Reader/Writer modes
    • Communication interfaces
      • Three SWP interfaces
      • I²C Slave interface up to 1 Mbit/s
      • SPI Slave interface up to 4 Mbit/s
    • Electrical characteristics
      • Battery voltage support from 0V to 5V
      • Supports Class B and C operating conditions for UICC

Recommended for you

Related Applications

Functions

EDA Symbols, Footprints and 3D Models

STMicroelectronics - ST21NFCB

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.
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
ST21NFCB
Active
DICE Industrial N/A

ST21NFCB

Package:

DICE

Material Declaration**:

Marketing Status

Active

Package

DICE

Grade

Industrial

RoHS Compliance Grade

N/A

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
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
ST21NFCB No availability of distributors reported, please contact our sales office
Active
3A991A2 NEC Not Applicable DICE - - FRANCE

ST21NFCB

Marketing Status

Active

ECCN (US)

3A991A2

Budgetary Price (US$)*/Qty

ECCN (EU)

NEC

Packing Type

Not Applicable

Package

DICE

Operating Temperature (°C)

(min)

-

(max)

-

Budgetary Price (US$)* / Qty

Country of Origin

FRANCE

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors