ST32F512M

Active

ST32 Contact ARM? Cortex?-M3 based Secure Microcontroller dedicated to M2M

Download databrief
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
    • Hardware features
      • Arm® Cortex®-M3 32-bit RISC core
      • 12 Kbytes of user RAM
      • 512 Kbytes of user Flash memory with a one-time programmable (OTP) area
        • 10-year data retention at 105 °C, or 15 years at 85 °C
        • 500 000 Erase/Write cycles per page
        • 50 million Erase/Write cycles per 64 Kbyte sector
        • Page granularity of 128 bytes
        • Block granularity: 1 Kbyte
        • 128 bytes of user OTP area
        • Page Erase time 4 ms
        • Block Erase (1 Kbyte) in 20 ms
        • Programming performance up to 10 μs/byte
        • Flash memory Erase/Write protection software programmable on 64-Kbyte sectors
      • Asynchronous receiver transmitter supporting ISO 7816-3 T=0 and T=1 protocols
      • Two 16-bit timers with interrupt capability
      • 1.8 V, 3 V and 5 V supply voltage ranges
      • External clock frequency from 1 MHz up to 7.5 MHz
      • High performance provided by:
        • CPU clock frequency up to 15 MHz
        • External clock multiplier (2x, 3x, and 4x)
      • Current consumption compatible with the GSM (global system for mobile communications) and ETSI (European telecommunications standards institute) specifications
      • Power-saving Standby state
      • Contact assignment compatible with ISO 7816-2
      • Electrostatic disturbance (ESD) protection greater than 4 kV (human body model)
      • 8-pin DFN (5 × 6 mm) ECOPACK package
    • Security features
      • Monitoring of environmental parameters
      • Protection against faults
      • ISO 3309 cyclic redundancy check (CRC) calculation block
      • True random number generator
      • Unique serial number on each die
      • Hardware data encryption standard (DES) accelerator
    • Software features
      • Flash memory loader
      • Flash memory drivers
    • Development environment
      • Software development and firmware generation are supported by a comprehensive set of development tools dedicated to software design and validation:
        • C compiler
        • Simulator
        • Emulator

Recommended for you

All tools & software

EDA Symbols, Footprints and 3D Models

STMicroelectronics - ST32F512M

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.
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
ST32F512M
Active
DICE Industrial N/A

ST32F512M

Package:

DICE

Material Declaration**:

Marketing Status

Active

Package

DICE

Grade

Industrial

RoHS Compliance Grade

N/A

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
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
ST32F512M No availability of distributors reported, please contact our sales office
Active
5A002A1 5A002A1 Not Applicable DICE -40 105 FRANCE

ST32F512M

Marketing Status

Active

ECCN (US)

5A002A1

ECCN (EU)

5A002A1

Packing Type

Not Applicable

Package

DICE

Operating Temperature (°C)

(min)

-40

(max)

105

Country of Origin

FRANCE

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors