Product overview
Description
The device is a serial access microcontroller designed for secure mobile applications. It incorporates the most recent generation of ARM processors for embedded systems. Its SecurCore® SC000™ 32-bit RISC core is built on the Cortex® M0 core with additional security features to help to protect against advanced forms of attacks. The SC000™ core brings great performance and excellent code density thanks to the Thumb®-2 instruction set. The CPU interfaces with the on-chip RAM, ROM and NVM via a 32-bit internal bus. The high-speed, 480-Kbyte, embedded Flash memory introduces more flexibility to the system.The device also offers a serial communication interface fully compatible with the ISO 7816-3 standard (T=0, T=1) for smartcard applications. In addition, it includes two general-purpose 16-bit timers, an ISO 3309 CRC calculation block and a watchdog timer. Finally, it has a hardware Data Encryption Standard (DES) accelerator that the user can use to optimize the application performance.
The device operates in the –25 to +85 °C temperature range, and the 1.8 V and 3 V supply voltage ranges. A comprehensive range of power-saving modes enables the design of efficient low-power applications.
The device is delivered in D18 micromodules. It is also available in wafers.
-
All features
- Hardware features
- ARM® SecurCore® SC000™ 32-bit RISC core
- 13 Kbytes of user RAM
- 480 Kbytes of user Flash memory:
- 10-year data retention
- 100 000 Erase/Write cycles per page
- Page erase granularity: 512 bytes
- Block erase granularity: 2 Kbytes
- Asynchronous Receiver Transmitter supporting the ISO/IEC 7816-3 T=0 and T=1 protocols
- Two 16-bit timers with interrupt capability
- Watchdog timer
- 1.8 V and 3 V supply voltage ranges
- External clock frequency from 1 up to 5 MHz
- High performance provided by the 30 MHz CPU clock frequency
- Current consumption compatible with GSM and ETSI specifications
- Power-saving Standby and Hibernate states
- Contact assignment compatible with ISO 7816-2
- ESD protection:
- 4 kV (HBM)
- 1 kV (CDM)
- Delivery forms:
- D18 micromodules
- Wafers
- Security features
- Monitoring of environmental parameters
- Protection against faults
- ISO 3309 CRC calculation block
- True random number generator
- Unique serial number on each die
- Hardware data encryption standard (DES) accelerator
- Software features
- Flash memory loader
- Flash memory drivers
- Development environment
- Software development and firmware generation are supported by a comprehensive set of development tools dedicated to software design and validation:
- C compiler, simulator and emulator
- Software development and firmware generation are supported by a comprehensive set of development tools dedicated to software design and validation:
- Hardware features
All tools & software
All resources
Resource title | Latest update |
---|
Product Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
09 Feb 2017 | 09 Feb 2017 |
Brochures (1)
Resource title | Latest update | |||
---|---|---|---|---|
19 Mar 2021 | 19 Mar 2021 |
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
ST32H480 | Active | DICE | Industrial | N/A | |
ST32H480
Package:
DICEMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Marketing Status | ECCN (US) | ECCN (EU) | Packing Type | Package | Temperature (°C) | Country of Origin | Budgetary Price (US$)*/Qty | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||
ST32H480 | No availability of distributors reported, please contact our sales office | Active | 5A002A1 | 5A002A1 | Not Applicable | DICE | - | - | FRANCE |
Marketing Status
ActiveECCN (US)
5A002A1(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors