ST33GTPMII2C

Active

Industrial TPM 2.0 device with an I2C interface

Download databrief
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
The ST33GTPMII2C is a cost-effective and high-performance trusted platform module (TPM) targeting industrial embedded systems. The product implements the functions defined by the Trusted Computing Group (www.trustedcomputinggroup.org) in the TCG Trusted Platform Module Library Specifications version 2.0 Level 0 Revision 138 and errata version 1.4. It is also based on the TCG PC client-specific TPM Platform specifications rev1.03. The applicable protection profile is TCG Protection Profile for PC Client Specific TPM 2.0.
The product also supports the ability to upgrade the TPM firmware thanks to a persistent Flash memory loader application to support new standard evolutions.
  • All features

    • TPM features
      • Flash-memory-based trusted platform module (TPM)
      • Compliant with Trusted Computing Group (TCG) Trusted Platform Module (TPM) Library specifications 2.0, Level 0, Revision 138 and TCG PC Client Specific TPM Platform Specifications 1.03
      • Fault-tolerant firmware loader that keeps the TPM fully functional when the loading process is interrupted (self-recovery)
      • SP800-193 compliant for protection, detection and recovery requirements
      • Targeted certifications:
        • CC according to TPM 2.0 PP at EAL4+
        • FIPS 140-2 level 2 (physical security level 3)
      • TCG certification
      • I²C support at up to 200 kHz
      • Supports up to 4 GPIOs mapped with NV storage indices
    • Hardware features
      • Arm® SecurCore® SC300™ 32-bit RISC core
      • Highly reliable Flash memory technology:
        • 500 000 cycles on the full temperature range
        • Data retention: 17 years at 85 °C and 10 years at 105 °C
      • ESD (electrostatic discharge) protection against voltages greater than 4 kV (HBM)
      • 1.8 V, 3.3 V or 5 V supply voltage range
      • Industrial qualification (JEDEC)
      • Wafer-level chip-scale package (WLCSP) JEDEC J-STD-020D-compliant MSL1 package
    • Security features
      • Active shield and environmental sensors
      • Monitoring of environmental parameters (power and clock)
      • Hardware and software protection against fault injection
      • FIPS compliant RNG built on an SP800-90A compliant SHA256 DRBG and an AIS-31 Class PTG2 compliant true random number generator (TRNG)
      • Cryptographic algorithms:
        • RSA key generation (1024 or 2048 bits)
        • RSA signature (RSASSA-PSS, RSASSA-PKCS1v1_5)
        • RSA encryption (RSAES-OAEP, RSAESPKCS1-v1_5)
        • SHA-1, SHA-2 (256 and 384 bits), SHA-3 (256 and 384 bits)
        • HMAC SHA-1, SHA-2 and SHA-3
        • AES-128,192 and 256 bits
        • TDES 192 bits
        • ECC (NIST P-256, P-384 curves): key generation, ECDH and ECDSA, ECSchnorr
        • ECDAA (BN-256 curve)
        • Device provided with 3 endorsement keys (EK) and EK certificates (RSA2048, ECC NIST P_256 and ECC NIST P_384)
        • Device provisioned with 3 RSA key pairs to reduce the TPM provisioning time
    • Product compliance
      • Compliant with TCG test suite for TPM 2.0
      • Common Criteria certifications:
        • EAL 4+ on TCG TPM2.0 protection profile
        • EAL 5+ on hardware
      • Targets FIPS 140-2 level 2 certification (physical security level 3)

You might also like...

Recommended for you

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      STPM4RasPI

      Active

      TPM development kit

      Secure MCU Eval Boards --
      STPM4RasPI

      Description:

      TPM development kit
    • Part number
      Status
      Description
      Type
      Supplier

      STSW-TPM-I2C-DRV

      Active

      Linux driver for ST TPM device with an I2C interface

      Secure MCU Software ST
      STSW-TPM-I2C-DRV

      Description:

      Linux driver for ST TPM device with an I2C interface

EDA Symbols, Footprints and 3D Models

STMicroelectronics - ST33GTPMII2C

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package RoHS Compliance Grade Material Declaration**
ST33GTPMII2C
Active
WLCSP K8H 12 600 FLOW ST N/A

ST33GTPMII2C

Package:

WLCSP K8H 12 600 FLOW ST

Material Declaration**:

Marketing Status

Active

Package

WLCSP K8H 12 600 FLOW ST

RoHS Compliance Grade

N/A

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
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
ST33GTPMII2C No availability of distributors reported, please contact our sales office
Active
EAR99 NEC Tape And Reel WLCSP K8H 12 600 FLOW ST 0 70 FRANCE

ST33GTPMII2C

Marketing Status

Active

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

ECCN (EU)

NEC

Packing Type

Tape And Reel

Package

WLCSP K8H 12 600 FLOW ST

Operating Temperature (°C)

(min)

0

(max)

70

Budgetary Price (US$)* / Qty

Country of Origin

FRANCE

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors