ST33J1M1

Active

32bit ARM® SecurCore® SC300 with secure integrity architecture, AES, DES, Nescrypt public key co-processors

Download databrief
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
The ST33Jxxx is a serial access microcontroller designed for secure mobile applications. It incorporates the most recent generation of Arm®processors for embedded secure systems. Its SecurCore® SC300™ 32-bit RISC core is built on the Cortex®-M3 core with additional security features to help to protect against advanced forms of attacks. The ST33Jxxx provides high performance thanks to a fast SC300 processor, crypto-accelerators (DES, AES and MIFARE Classic® ) and improved Flash memory operations. Cadenced at 60 MHz, the SC300™ core brings great performance and excellent code density thanks to the Thumb®-2 instruction set.
Strong and multiple fault protection mechanisms ensure a guaranteed high-detection coverage that facilitates the development of highly secure software. This is achieved by using two CPUs in locked-step mode, error codes in sensitive memories and hardware logic.
  • All features

    • Hardware features
      • Arm® SecurCore® SC300™ 32-bit RISC core cadenced at 60 MHz
      • Up to 2048 Kbytes of User Flash memory
      • 50 Kbytes of User RAM
      • External interfaces
        • ISO/IEC 7816-3 T=0 and T=1 protocols (Slave and Master modes)
        • Single Wire Protocol (SWP) slave interface (ETSI 102-613 compliant)
        • Master/slave serial peripheral interface (SPI)
        • Two Master/Slave I2C interfaces
      • Three 16-bit timers with interrupt capability
      • Watchdog timer
      • Eight multiplexed general-purpose I/Os
      • 1.8 V, 3 V and 5 V supply voltage ranges
      • External clock frequency from 1 up to 15 MHz
      • Current consumption compatible with GSM and ETSI specifications
      • Power-saving standby and hibernate states
      • Contact assignment compatible with ISO/IEC 7816-2
      • ESD protection greater than 4 kV (HBM) and up to 1 kV (CDM)
      • Delivery forms:
        • D18 micromodule
        • ECOPACK®-compliant WLCSP12 and QFN20 packages
        • Sawn/unsawn 12” wafers
    • Security features
      • Platform and Flash loader security certification target according to CC EAL5+ / EMVCo
      • Hardware security-enhanced DES accelerator
      • Hardware security-enhanced AES accelerator
      • MIFARE Classic® cryptography hardware accelerator
      • NESCRYPT coprocessor for public key cryptography algorithm
      • 16- and 32-bit CRC calculation block (ISO 13239, IEEE 802.3, etc.)
      • Active shield
      • Memory management unit
      • Highly efficient protection against faults
      • True random number generator
      • Permanent timer
    • Software features
      • Secure Flash loader with high-speed downloading and post-delivery loading ability
      • Optional NesLib public cryptographic library
      • Optional MIFARE4Mobile®

Recommended for you

Related Applications

Functions

EDA Symbols, Footprints and 3D Models

STMicroelectronics - ST33J1M1

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.
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
ST33J1M1
Active
DICE Industrial N/A

ST33J1M1

Package:

DICE

Material Declaration**:

Marketing Status

Active

Package

DICE

Grade

Industrial

RoHS Compliance Grade

N/A

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
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
ST33J1M1 No availability of distributors reported, please contact our sales office
Active
5A002A1 5A002A1 Not Applicable DICE - - FRANCE

ST33J1M1

Marketing Status

Active

ECCN (US)

5A002A1

ECCN (EU)

5A002A1

Packing Type

Not Applicable

Package

DICE

Operating Temperature (°C)

(min)

-

(max)

-

Country of Origin

FRANCE

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors