Product overview
Description
The ST33Jxxx is a serial access microcontroller designed for secure mobile applications. It incorporates the most recent generation of Arm®processors for embedded secure systems. Its SecurCore® SC300⢠32-bit RISC core is built on the Cortex®-M3 core with additional security features to help to protect against advanced forms of attacks. The ST33Jxxx provides high performance thanks to a fast SC300 processor, crypto-accelerators (DES, AES and MIFARE Classic® ) and improved Flash memory operations. Cadenced at 60 MHz, the SC300⢠core brings great performance and excellent code density thanks to the Thumb®-2 instruction set.Strong and multiple fault protection mechanisms ensure a guaranteed high-detection coverage that facilitates the development of highly secure software. This is achieved by using two CPUs in locked-step mode, error codes in sensitive memories and hardware logic.
-
All features
- Hardware features
- Arm® SecurCore® SC300⢠32-bit RISC core cadenced at 60 MHz
- Up to 2048 Kbytes of User Flash memory
- 50 Kbytes of User RAM
-
External interfaces
- ISO/IEC 7816-3 T=0 and T=1 protocols (Slave and Master modes)
- Single Wire Protocol (SWP) slave interface (ETSI 102-613 compliant)
- Master/slave serial peripheral interface (SPI)
- Two Master/Slave I2C interfaces
- Three 16-bit timers with interrupt capability
- Watchdog timer
- Eight multiplexed general-purpose I/Os
- 1.8 V, 3 V and 5 V supply voltage ranges
- External clock frequency from 1 up to 15 MHz
- Current consumption compatible with GSM and ETSI specifications
- Power-saving standby and hibernate states
- Contact assignment compatible with ISO/IEC 7816-2
- ESD protection greater than 4 kV (HBM) and up to 1 kV (CDM)
-
Delivery forms:
- D18 micromodule
- ECOPACKĀ®-compliant WLCSP12 and QFN20 packages
- Sawn/unsawn 12ā wafers
- Security features
- Platform and Flash loader security certification target according to CC EAL5+ / EMVCo
- Hardware security-enhanced DES accelerator
- Hardware security-enhanced AES accelerator
- MIFARE ClassicĀ® cryptography hardware accelerator
- NESCRYPT coprocessor for public key cryptography algorithm
- 16- and 32-bit CRC calculation block (ISO 13239, IEEE 802.3, etc.)
- Active shield
- Memory management unit
- Highly efficient protection against faults
- True random number generator
- Permanent timer
- Software features
- Secure Flash loader with high-speed downloading and post-delivery loading ability
- Optional NesLib public cryptographic library
- Optional MIFARE4MobileĀ®
- Hardware features
All tools & software
All resources
Resource title | Latest update |
---|
Product Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
06 Apr 2020 |
06 Apr 2020
|
Brochures (1)
Resource title | Latest update | |||
---|---|---|---|---|
19 Mar 2021 |
19 Mar 2021
|
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
ST33J1M3 |
Active
|
DICE | Industrial | N/A |
|
ST33J1M3
Package:
DICEMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Marketing Status | ECCN (US) | ECCN (EU) | Packing Type | Package | Temperature (°C) | Country of Origin | Budgetary Price (US$)*/Qty | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||
ST33J1M3 | No availability of distributors reported, please contact our sales office |
Active
|
5A002A1 | 5A002A1 | Not Applicable | DICE | - | - | FRANCE |
Marketing Status
ActiveECCN (US)
5A002A1(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your localĀ ST Sales Office Ā or ourĀ Distributors