ST33TPHF2XI2C

Active

Long-term evolution TPM 2.0 device with an I2C interface

Download databrief
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
The STSAFE-TPM (trusted platform module) family of products offers a broad portfolio of standardized solutions for embedded, PC, mobile and computing applications. STSAFE is an ST trademark. It includes turnkey products compliant with the Trusted Computing Group (TCG) standards that provide services to protect the confidentiality, integrity and authenticity of information and devices.
These devices are easy to integrate thanks to the variety of supported interfaces and the availability of TPM ecosystem software solutions.
The STSAFE-TPM devices are all Common Criteria (EAL4+) and FIPS certified.
They embed an Arm® SecurCore® SC300™ processor with additional security features to help protect against advanced forms of attack.
The ST33TPHF2XI2C offers an I²C interface compliant with the TCG PC Client TPM Profile specifications.
It offers resilience services during the TPM firmware upgrade process, and self-recovery of TPM firmware and critical data upon failure detection.
The ST33TPHF2XI2C operates in the –25 to +85 °C commercial temperature range at 1.8 V, or in the –40 °C to 105 °C extended temperature range at 3.3 V.
The device is offered in the VFQFPN32 ECOPACK2 package. ECOPACK is an ST trademark.
  • All features

    • TPM features
      • Flash-memory-based Trusted Platform Module (TPM)
      • For TPM 2.0, compliant with Trusted Computing Group (TCG) Trusted Platform Module (TPM) Library specifications 2.0, Level 0, Revision 138 and TCG PC Client Specific TPM Platform Specifications 1.03
      • Fault-tolerant firmware loader that keeps the TPM fully functional when the loading process is interrupted (self-recovery)
      • SP800-193 compliant for protection, detection and recovery requirements
      • Targeted certifications:
        • CC according to TPM 2.0 PP at EAL4+ (with AVA_VAN.5), resistant to high potential attacks
        • FIPS 140-2 level 2 (physical security level 3)
        • TCG certification
      • I²C support at up to 400 kHz
      • Supports up to 4 GPIOs mapped on NV storage indices
    • Hardware features
      • Arm® SecurCore® SC300™ 32-bit RISC core
      • Highly reliable Flash memory technology
      • Extended temperature range: −40 °C to 105 °C
      • ESD (electrostatic discharge) protection up to 4 kV (HBM)
      • 1.8 V or 3.3 V supply voltage range
    • Security features
      • Active shield and environmental sensors
      • Monitoring of environmental parameters (power)
      • Hardware and software protection against fault injection
      • FIPS compliant RNG built on an SP800-90A compliant SHA256 DRBG and an AIS-31 Class PTG2 compliant true random number generator (TRNG)
      • Cryptographic algorithms:
        • RSA key generation (1024 or 2048 bits)
        • RSA signature (RSASSA-PSS, RSASSAPKCS1v1_5)
        • RSA encryption (RSAES-OAEP, RSAESPKCS1-v1_5)
        • SHA-1, SHA-2 (256 and 384 bits), SHA-3 (256 and 384 bits)
        • HMAC SHA-1, SHA-2 and SHA-3
        • AES-128, 192 and 256 bits
        • TDES-192 bits
        • ECC (NIST P-256, P-384 curves): key generation, ECDH and ECDSA, EC-Schnorr
        • ECDAA (BN-256 curve)
      • Device provided with 3 EK and EK certificates (RSA2048, ECC NIST P_256 and ECC NIST P_384)
      • Device provisioned with 3 RSA key pairs to reduce the TPM provisioning time
    • Product compliance
      • TPM 2.0 compliant with Microsoft® Windows® Internet of things (IoT) core
      • Compliant with TCG test suite for TPM 2.0

You might also like...

Recommended for you

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      STPM4RasPI

      Active

      TPM development kit

      Secure MCU Eval Boards --
      STPM4RasPI

      Description:

      TPM development kit
    • Part number
      Status
      Description
      Type
      Supplier

      STSW-TPM-I2C-DRV

      Active

      Linux driver for ST TPM device with an I2C interface

      Secure MCU Software ST
      STSW-TPM-I2C-DRV

      Description:

      Linux driver for ST TPM device with an I2C interface

EDA Symbols, Footprints and 3D Models

STMicroelectronics - ST33TPHF2XI2C

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package RoHS Compliance Grade Material Declaration**
ST33HTPH2X32AHD5
Active
VFQFPN 32 5x5x1.0 mm Ecopack2

ST33HTPH2X32AHD5

Package:

VFQFPN 32 5x5x1.0 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

VFQFPN 32 5x5x1.0 mm

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
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
ST33HTPH2X32AHD5 No availability of distributors reported, please contact our sales office
Active
EAR99 NEC Tape And Reel VFQFPN 32 5x5x1.0 mm 0 70 PHILIPPINES

ST33HTPH2X32AHD5

Marketing Status

Active

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

ECCN (EU)

NEC

Packing Type

Tape And Reel

Package

VFQFPN 32 5x5x1.0 mm

Operating Temperature (°C)

(min)

0

(max)

70

Budgetary Price (US$)* / Qty

Country of Origin

PHILIPPINES

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors