ST4SIM-110A

Active

SIM & eSIM system-on-chip solution for secure automotive applications

Download databrief
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
The ST4SIM-110A is an STMicroelectronics SIM and embedded SIM (eSIM or eUICC) product designed for the automotive market. The ST4SIM-110A pre-integrates a cellular connectivity configuration provided by trusted partners. In this way, the product is ready to be deployed to the field.
The device ensures the appropriate security level to all eSIM stakeholders (user, MNO, OEM, hardware integrator, service provider, and so on).
The device can include an embedded secure element to store credentials and/or independent applications directly managed by the MCU (or by another OEM element).
The device provides a secure and interoperable Java Card environment compliant with Java Card v3.0.4 classic. Moreover, the device integrates the most advanced UICC features compliant with GlobalPlatform, ETSI, 3GPP, 3GPP2 specifications.
The device integrates a dynamic memory management with Java Card garbage collection mechanism optimizing the usage of the memory.
The device is based on the ST33G1M2A, an automotive grade hardware solution, AEC-Q100 qualified grade 2 supporting extreme conditions. This solution is a tamper-resistant secure element certified by Common Criteria EAL5+, with a powerful 32-bit Arm SecurCore SC300 RISC core.
  • All features

      • AEC-Q100 qualified grade 2
      • Cellular network connectivity configuration provided by trusted partners
      • Compliant with 2G / 3G / 4G (LTE) / CDMA / NB-IoT / CAT–M networks
      • Network access applications supported: SIM / USIM / ISIM / CSIM
      • Secure element access control (ARF / PKCS#15)
      • OTA capability over SMS, CAT-TP & HTTPS (including DNS)
      • Multi-interfaces able to combine eSIM + eSE
    • Hardware
      • Product available on ST33G1M2A
      • ST33 product based on a 32-bit Arm® SecurCore® SC300 RISC core
      • Supply voltage: Class A (5 V), Class B (3 V), Class C (1.8 V)
      • Asynchronous serial I/O port ISO/IEC 7816-3 compatible (T=0 protocol)
      • Serial peripheral interface (SPI), depending on packages
      • Automotive qualification (AEC-Q100 qualified grade 2)
      • Operating temperature: -40°C to +105°C
      • Common Criteria EAL5+
    • ECOPACK-compliant packages
      • VFDFPN8 5 × 6 mm, wettable flank (MFF2)
      • TSSOP20 6.5 × 4.4 mm
    • Security
      • Symmetric cryptography DES / 3DES / AES
      • Asymmetric cryptography RSA (up to 2048 bits)
      • HTTPS remote management TLS v1.0, v1.1 and v1.2
      • Elliptic curve cryptography (up to 521 bits) including preloaded curve NIST P-256 and brainpool P256r1
      • Authentication algorithm: MILENAGE, TUAK, CAVE
    • Software standard compliance
      • Java Card v3.0.4 Classic
      • GlobalPlatform card specification v2.2, including GP amendments A, B, C, D and E
      • ETSI, 3GPP and 3GPP2 release 12 (for further information, contact the local STMicroelectronics sales office)
      • Power saving features (PSM and eDRX) defined by ETSI release 13

You might also like...

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      Global Enterprise Connect

      Active

      Arkessa Connectivity and eSIM Subscription Management Services for Enterprises.

      Cloud Arkessa
      Global Enterprise Connect

      Description:

      Arkessa Connectivity and eSIM Subscription Management Services for Enterprises.

      Truphone SM-DP SM-SR

      Active

      Truphone Cloud Subscription Manager Data preparation platform (SM-DP) and Secure routing platform (SM-SR).

      Cloud Truphone
      Truphone SM-DP SM-SR

      Description:

      Truphone Cloud Subscription Manager Data preparation platform (SM-DP) and Secure routing platform (SM-SR).
    • Part number
      Status
      Description
      Type
      Supplier

      Global IoT Cellular Connectivity

      Active

      Global IoT Connectivity for ST4SIM - 2G, 3G, 4G and LPWAN (LTE-M , NB-IoT)

      Wireless Connectivity Software Truphone
      Global IoT Cellular Connectivity

      Description:

      Global IoT Connectivity for ST4SIM - 2G, 3G, 4G and LPWAN (LTE-M , NB-IoT)

      eSIM/eUICC global roaming profile

      Active

      Arkessa's global roaming profile is embedded in ST4SIM products and enables out-of-the-box global cellular connectivity.

      Wireless Connectivity Software Arkessa
      eSIM/eUICC global roaming profile

      Description:

      Arkessa's global roaming profile is embedded in ST4SIM products and enables out-of-the-box global cellular connectivity.

EDA Symbols, Footprints and 3D Models

STMicroelectronics - ST4SIM-110A

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.
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
ST4SIM-110A
Active
DICE Industrial N/A

ST4SIM-110A

Package:

DICE

Material Declaration**:

Marketing Status

Active

Package

DICE

Grade

Industrial

RoHS Compliance Grade

N/A

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
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
ST4SIM-110A No availability of distributors reported, please contact our sales office
Active
3A991A2 NEC Not Applicable DICE - - FRANCE

ST4SIM-110A

Marketing Status

Active

ECCN (US)

3A991A2

Budgetary Price (US$)*/Qty

ECCN (EU)

NEC

Packing Type

Not Applicable

Package

DICE

Operating Temperature (°C)

(min)

-

(max)

-

Budgetary Price (US$)* / Qty

Country of Origin

FRANCE

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors