ST54H

Active

SIP (ST21NFCD controller & ST33J2M0 Secure Element)

Download databrief
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
The ST54H is an all-in-one solution including ST21NFCD NFC controller and ST33J2M0 Secure Element with the highest security level (EAL6+ and EMVCo certified hardware). Fully manufactured in a secure environment, the ST33J2M0 provides the highest performance levels thanks to its ARM® SC300® core.
The 64-ball WFBGA (4 x 4 x 0.8 mm) ECOPACK® package provides a reduced footprint and pin-to-pin compatibility with the STMicroelectronics NFC standalone solution. There is no internal direct connection between the two devices inside the package.
A complete range of memory sizes up to 2048 Kbyte (depending on profile) of non-volatile Flash memory is available on the Secure Element.
In order to meet environmental requirements, ST offers these devices in different grades of ECOPACK® packages, depending on their level of environmental compliance. ECOPACK® specifications, grade definitions and product status are available at: www.st.com. ECOPACK® is an ST trademark.
  • All features

    • NFC controller
      • ARM® Cortex®-M3 microcontroller
      • eFlash for full firmware update
      • Enhanced Active load modulation technology
      • Enhanced TX drive up to 1.3 W
      • Compatible with extremely small or metal frame antennas
      • Optimized power consumption modes
      • Battery voltage monitoring
      • System clock
        • FracN PLL input range from 13 to 76.8 MHz
        • 27.12 MHz external crystal oscillator
      • Automatic Wake-Up via communication interfaces, internal timers, GPIO, RF field or tag detection
      • Support of an external DC/DC converter for TX supply
    • RF communications
      • Active and passive Peer-to-Peer
        • ISO/IEC 18092 - NFCIP-1 Initiator & Target
      • Passive mode – Reader/Writer
        • NFC Forum Type 1/2/3/4/5 tags
        • ISO/IEC 15693
        • MIFARE® Classic
        • Thinfilm (ex Kovio) Barcode
      • Active mode – Card Emulation
        • ISO/IEC 14443 Type A & B
        • JIS X 6319 – 4
        • MIFARE® Classic(a)(b) through SWP-CLT
    • External communication interfaces
      • Two SWP master interfaces up to 1.695 Mbit/s
      • I2C slave interface up to 3.4 MHz
      • Slave and master SPI interface up to 13 MHz
      • HSUART interface up to 6 Mbit/s
    • Secure Microcontroller
      • ARM® SecurCore® SC300™ 32-bit RISC core
      • 2048 Kbyte of Flash memory
      • 50 Kbyte of RAM
      • ISO/IEC 7816-3 interface
      • Single wire protocol (SWP) Interface
      • SPI master/slave interface
    • Secure Operating System
      • Supports state of the art Secure Element operating systems:
        • JavaCard™ 3.0.5
        • GlobalPlatform™ 2.3 with Amdts
        • EMVCo™ certification
    • Electrical characteristics
      • Battery voltage support from 2.4 V to 5 V
      • I/O dedicated voltage level (VPS_IO) from 1.62 V to 3.3 V
      • Supports Class B and C operating conditions for UICC
      • Ambient operating temperature -25 to + 85 °C
    • Applications
      • Mobile devices
      • Wearable devices
      • SmartWatch
      • Secure Connected Devices

Recommended for you

Related Applications

Functions

Personal Electronics

EDA Symbols, Footprints and 3D Models

STMicroelectronics - ST54H

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.
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
ST54H-BGA
Active
WFBGA 4X4X0.8 64L 0.4 P STACKED Industrial N/A

ST54H-BGA

Package:

WFBGA 4X4X0.8 64L 0.4 P STACKED

Material Declaration**:

Marketing Status

Active

Package

WFBGA 4X4X0.8 64L 0.4 P STACKED

Grade

Industrial

RoHS Compliance Grade

N/A

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
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
ST54H-BGA No availability of distributors reported, please contact our sales office
Active
EAR99 NEC Tape And Reel WFBGA 4X4X0.8 64L 0.4 P STACKED - - FRANCE

ST54H-BGA

Marketing Status

Active

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

ECCN (EU)

NEC

Packing Type

Tape And Reel

Package

WFBGA 4X4X0.8 64L 0.4 P STACKED

Operating Temperature (°C)

(min)

-

(max)

-

Budgetary Price (US$)* / Qty

Country of Origin

FRANCE

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors