STSAFE-V110

Active

Automotive Authentication - QI WPC 1.3 compliant wireless charging

Download databrief
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
The STSAFE-V110 is a cost-effective and high-performance automotive authentication product targeting automotive Qi charging systems. In the dedicated Qi WPC 1.3 wireless charging process, the STSAFE-V110 authentication service provides proof to a receiver that it is connected to a recognized transmitter.
Following Qi WPC1.3 specification, the authentication is based on a challenge/response principle.
The STSAFE-V110 service implements the ECDSA signature scheme with SHA-256 for digital signature generation.
It is compliant with the Qi WPC 1.3 specification.
  • All features

      • AEC-Q100 qualified
    • Authentication features
      • I²C support at up to 200 kHz
      • QI WPC1.3 wireless charging compliant
      • Asymetric cryptography :
        • Elliptic curve digital signature algorithm (ECDSA) with SHA-256 for digital signature generation and verification
        • Secure Storage Subsystem
    • Hardware features
      • Arm® SecurCore® SC300™ 32-bit RISC core
      • Highly reliable Flash memory technology:
        • 500 000 cycles on the full temperature range
        • 25 years lifetime at 85 °C
        • 20 years lifetime at 105 °C
      • Automotive grade 2: −40 °C to 105 °C
      • ESD (electrostatic discharge) protection against voltages greater than 4 kV (HBM)
      • 1.8 V, 3.3 V or 5 V supply voltage range
      • 20-lead thin shrink small outline ECOPACK MSL1 package
    • Security features
      • Active shield and environmental sensors
      • Monitoring of environmental parameters (power and clock)
      • Hardware and software protection against fault injection
      • FIPS compliant RNG built on an SP800-90A compliant SHA256 DRBG and an AIS-31 Class PTG2 compliant true random number generator (TRNG)
    • Product compliance
      • Common Criteria certifications:
        • EAL 4+

Recommended for you

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STSAFE-V110

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.
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
STSAFE-V110
Active
TSSOP-20 Industrial N/A

STSAFE-V110

Package:

TSSOP-20

Material Declaration**:

Marketing Status

Active

Package

TSSOP-20

Grade

Industrial

RoHS Compliance Grade

N/A

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
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
STSAFE-V110 No availability of distributors reported, please contact our sales office
Active
3A991A2 NEC Tape And Reel TSSOP-20 0 - FRANCE

STSAFE-V110

Marketing Status

Active

ECCN (US)

3A991A2

ECCN (EU)

NEC

Packing Type

Tape And Reel

Package

TSSOP-20

Operating Temperature (°C)

(min)

0

(max)

-

Country of Origin

FRANCE

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors