ST’s silicon carbide diodes range from 600 to 1200 V – as single and dual diodes – and feature unbeatable reverse recovery characteristics and improved VF. Available in a wide variety of packages, from D²PAK to TO-247 and the insulated TO-220AB/AC, they offer great flexibility to designers looking for efficiency, robustness and fast time-to-market.
ST’s SiC Schottky diodes show a significant power-loss reduction and are commonly used in hard-switching applications such as high-end-server and telecom power supplies, while also intended for solar inverters, motor drives and uninterruptible power supplies (UPS).
ST’s automotive-grade 650 and 1200 V SiC diodes – AEC-Q101-qualified and PPAP capable – feature the lowest forward voltage drop (VF) on the market, for optimal efficiency in electric vehicle (EV) applications.
Main characteristics:
- High efficiency of the power converter (thanks to low forward conduction and switching losses)
- High power integration with dual diodes for reduced PCB form factor
- Significant reduction of power converter size and cost
- Low EMC impact, for simplified certification and reduced time-to-market
- Natural high robustness ensuring very high reliability
Featured Videos
1200 V SiC diodes deliver superior efficiency and robustness
Our range of 1200 V silicon-carbide (SiC) JBS (Junction Barrier Schottky) diodes meets designers' needs for superior efficiency, low weight, small size, and improved thermal characteristics for performance-oriented applications.
Offering the best-in-class forward voltage (lowest VF) and state-of-the-art robustness, our 1200 V SiC diodes provide extra freedom to achieve high efficiency and reliability with lower current rating and therefore lower cost, while reducing operating temperature and extending application lifetime. They ensure a perfect fit in every switch mode converter and inverter - SMPS, UPS, solar, motor drives- where extreme power density and efficiency are needed.
Covering current ratings from 2 to 40 A, our 1200 V SiC diode family includes industrial-dedicated as well as automotive-qualified devices in surface-mount DPAK HV (high-voltage) and D²PAK, or through-hole TO-220AC and TO-247LL (long-lead) packages.
ST's 1200V SiC allows reaching the highest standards and smallest form factor.
- STPSC6H065DLF 6 A, 650 V SiC Power Schottky Diode
- STPSC4H065DLF 4 A, 650 V SiC Power Schottky Diode
- STPSC10H065-Y Automotive 650V, 10 A Silicon Carbide diode
- STPSC12065-Y Automotive 650 V, TO-220 D2PAK SiC Power Schottky Diode
- STPSC5H12 1200 V, 5 A High Surge Silicon Carbide Power Schottky Diode
- STPSC10H12 1200 V, 10 A High Surge Silicon Carbide Power Schottky Diode
- STPSC2H12 1200 V power Schottky silicon carbide diode
- STPSC40065C-Y Automotive 650 V, 40 A dual SiC Power Schottky Diode
- STPSC6C065-Y Automotive 650 V, 6 A SiC Power Schottky Diode
- STPSC10H12C 1200 V, 10 A dual High Surge Silicon Carbide Power Schottky Diode
- STPSC10H065DLF 650 V 10 A power Schottky silicon carbide diode
- STPSC12065 650 V power Schottky silicon carbide diode
- STPSC10065DLF 650 V 10 A power Schottky silicon carbide diode
- STPSC20065-Y Automotive 650 V, 20 A SiC Power Schottky Diode
- STPSC20065 650 V power Schottky silicon carbide diode
- STPSC16H065C 650 V power Schottky silicon carbide diode
- STPSC12H065C 650 V, 12 A dual High Surge Silicon Carbide Power Schottky Diode
- STPSC6TH13TI 2 x 650V tandem, 6 A High Surge Silicon Carbide Power Schottky Diode
- STPSC10065-Y Automotive 650 V, 10 A SiC Power Schottky Diode
- STPSC8H065C 650 V, 8 A dual High Surge Silicon Carbide Power Schottky Diode
- STPSC8065-Y Automotive 650 V, 8 A SiC Power schottky Diode
- STPSC8065 650 V power Schottky silicon carbide diode
- STPSC15H12 1200 V, 15 A High Surge Silicon Carbide Power Schottky Diode
- STPSC40065C 650 V power Schottky silicon-carbide diode
- STPSC2006CW 600 V power Schottky silicon-carbide diode
- STPSC30H12C 1200 V power Schottky silicon carbide diode
- STPSC20H12C 1200 V, 20 A High surge Silicon Carbide Power Schottky Diode
- STPSC40H12C 1200 V, 40 A High Surge Silicon Carbide Power Schottky Diode
- STPSC10065 650 V power Schottky silicon carbide diode
- STPSC20H12 1200 V, 20 A High surge Silicon Carbide Power Schottky Diode
- STPSC20H12-Y Automotive 1200 V, 20 A Silicon Carbide Diode
- STPSC6H065 650 V, 6 A High Surge Silicon Carbide Power Schottky Diode
- STPSC15H12-Y Automotive 1200 V, 15 A Silicon Carbide Diode
- STPSC12H065-Y Automotive 650 V, 12 A High Surge Silicon Carbide Power Schottky Diode
- STPSC10H12-Y Automotive 1200 V, 10 A Silicon Carbide Power Schottky Diode
- STPSC12C065-Y Automotive 650 V, 12 A SiC Power Schottky Diode
- STPSC20H065C-Y Automotive 650 V, 20 A High Surge Silicon Carbide Power Schottky Diode
- STPSC8H065DLF 8 A 650 V SiC Power Schottky Diode
- STPSC8TH13TI 2 x 650V tandem, 8 A High Surge Silicon Carbide Power Schottky Diode
- STPSC20H065C 650 V, 20 A dual High Surge Silicon Carbide Power Schottky Diode
- STPSC10H065 650 V, 10 A High Surge Silicon Carbide Power Schottky Diode
- STPSC10TH13TI 2 x 650V tandem, 10 A High Surge Silicon Carbide Power Schottky Diode
- STPSC8H065 650 V, 8 A High surge Silicon Carbide Power Schottky Diode
- STPSC4H065 650 V, 4 A High Surge Silicon Carbide Power Schottky Diode
- STPSC12H065 650 V, 12 A High Surge Silicon Carbide Power Schottky Diode