Product overview
Description
The STG3693 is a high-speed CMOS low voltage quad analog SPDT (single pole dual throw) switch or 2:1 multiplexer /demultiplexer switch fabricated in silicon gate C2MOS technology. It is designed to operate from 1.65 V to 5 V, making this device ideal for portable applications. The nSEL inputs are provided to control the switch. The switch S1 is ON (it is connected to common ports Dn) when the nSEL input is held high and OFF (high impedance state exists between the two ports) when SEL is held low; the switch S2 is ON (it is connected to common port D) when the nSEL input is held low and OFF (high impedance state exists between the two ports) when nSEL is held high. Additional key features are fast switching speed, break-before-make delay time and ultra low power consumption. All inputs and outputs are equipped with protection circuits against static discharge, giving them ESD immunity and transient excess voltage.-
All features
- Ultra low power dissipation:
- ICC = 0.3 µA at TA = 125 °C
- Low on-resistance:
- RDS(on) = 4 Ω (TA = 25 °C) at VCC = 3.0 V
- Wide operating voltage range:
- VCC (opr) = 1.65 V to 5 V single supply
- 5 V tolerant and 1.8 V compatible threshold on digital control input at VCC = 2.3 V to 3.0 V
- Typical bandwidth (-3 dB) at 800 MHz on all channels
- Latch-up performance exceeds 100 mA per JESD 78, Class II
- ESD performance exceeds JESD22
- 2000-V human body model (A114-A)
- USB (2.0) high speed (480 Mbps) signal switching compliant
- Ultra low power dissipation:
All resources
Resource title | Latest update |
---|
Product Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
07 Jun 2019 |
07 Jun 2019
|
Presentations (1)
Resource title | Latest update | |||
---|---|---|---|---|
18 Jan 2017 |
18 Jan 2017
|
Brochures (1)
Resource title | Latest update | |||
---|---|---|---|---|
23 Nov 2020 |
23 Nov 2020
|
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
STG3693QTR |
Active
|
VFQFPN 16 2.6x1.8x0.5 | Industrial | Ecopack3 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Marketing Status | ECCN (US) | ECCN (EU) | Packing Type | Package | Temperature (°C) | Country of Origin | Budgetary Price (US$)*/Qty | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||
STG3693QTR | 5 distributors | Buy Direct |
Active
|
EAR99 | NEC | Tape And Reel | VFQFPN 16 2.6x1.8x0.5 | - | - | THAILAND | 0.62 / 1k |
(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors