Product overview
Description
The STG719 is a high-speed S.P.D.T. (single pole double throw) switch developed thanks to silicon gate C²MOS technology. It is designed to operate from 1.8 V to 5.5 V, making this device ideal for portable applications, audio signal routing, video switching, mobile and communication systems. It offers 4 Ω on-resistance max. at 5 V 25 °C and very low on-resistance flatness. Additional key features are fast switching speed (tON = 7 ns, tOFF = 4.5 ns), break before make delay time and low power consumption.All inputs and outputs are equipped with protection circuits against static discharge, giving them ESD immunity and transient excess voltage. It is available in the commercial and extended temperature range.
-
All features
- High speed:
- tPD = 0.3 ns (typ.) at VCC = 5 V
- tPD = 0.4 ns (typ.) at VCC = 3.3 V
- Low power dissipation:
- ICC = 1 μA (max.) at TA = 25 °C
- Low "ON" resistance:
- RON = 4 Ω (max. TA = 25 °C) at VCC = 5 V
- RON = 6 Ω (typ.) at VCC = 3 V
- Wide operating voltage range:
- VCC (opr) = 1.8 V to 5.5 V single supply
- High speed:
All resources
Resource title | Latest update |
---|
Product Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
16 Sep 2019 |
16 Sep 2019
|
Presentations (1)
Resource title | Latest update | |||
---|---|---|---|---|
18 Jan 2017 |
18 Jan 2017
|
Brochures (1)
Resource title | Latest update | |||
---|---|---|---|---|
23 Nov 2020 |
23 Nov 2020
|
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
STG719STR |
Active
|
SOT23-6L | Industrial | Ecopack3 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Marketing Status | ECCN (US) | ECCN (EU) | Packing Type | Package | Temperature (°C) | Country of Origin | Budgetary Price (US$)*/Qty | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||
STG719STR | 5 distributors | Free Sample Buy Direct |
Active
|
EAR99 | NEC | Tape And Reel | SOT23-6L | - | - | MALAYSIA | 0.28 / 1k |
(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors