STHV64SW

Active
Education

64-channel (±100 V / -200 to 0 V / 0 to 200 V), low harmonic distortion, highvoltage analog independent switches

Download databrief
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
The STHV64SW is an integrated circuit which features 64 independent switches. It is designed for medical ultrasound applications, but can also be used for driving piezoelectric, capacitive or MEMS transducers, and in industrial application such as generic high voltage switches. The STHV64SW comprises a shift register for serial communication, self-biased high voltage MOSFET gate drivers, high power N-channel MOSFETs, bleed resistance for each switch, thermal sensor and undervoltage lockout. Moreover, the STHV64SW includes self-biasing and thermal shutdown blocks. The switches are capable of providing up to ±3 A peak output current.
  • All features

    • 200 V peak-to-peak input and output signal
    • Three different operating ranges:
      • From -100 V to +100 V
      • From 0 V to 200 V
      • From -200 V to 0 V
    • Very fast input slew rate (40 V/ns without load)
    • Only +3.3 V low voltage supply
    • Rail-to-rail input signal
    • Low on-resistance
    • Very low cross-talk between channels
    • Low parasitic capacitance
    • 42 kΩ bleed resistor on the outputs
    • Thermal and undervoltage protection
    • Latch-up free
    • Control through serial interface
    • 20 MHz data shift clock frequency
    • Cascadable serial register with latches

You might also like...

Recommended for you

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      STEVAL-IME015V1

      Active

      Evaluation board based on the STHV64SW high voltage switch matrix for ultrasound imaging applications

      Healthcare and Wellness Solution Eval Boards ST
      STEVAL-IME015V1

      Description:

      Evaluation board based on the STHV64SW high voltage switch matrix for ultrasound imaging applications

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STHV64SW

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.
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
STHV64SW
Active
TFBGA 12X12X1.2 196 P0.8 B0.4 Industrial Ecopack2

STHV64SW

Package:

TFBGA 12X12X1.2 196 P0.8 B0.4

Material Declaration**:

PDF XML

Marketing Status

Active

Package

TFBGA 12X12X1.2 196 P0.8 B0.4

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
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
STHV64SW No availability of distributors reported, please contact our sales office
Active
EAR99 NEC Tray TFBGA 12X12X1.2 196 P0.8 B0.4 -40 80 SOUTH KOREA 64.625 / 1

STHV64SW

Marketing Status

Active

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

64.625 / 1

ECCN (EU)

NEC

Packing Type

Tray

Package

TFBGA 12X12X1.2 196 P0.8 B0.4

Operating Temperature (°C)

(min)

-40

(max)

80

Budgetary Price (US$)* / Qty

64.625 / 1

Country of Origin

SOUTH KOREA

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors