SPIRIT1

Active
Education

Low data rate, low power Sub 1GHz transceiver
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
The SPIRIT1 is a very low-power RF transceiver, intended for RF wireless applications in the sub-1 GHz band. It is designed to operate both in the license-free ISM and SRD frequency bands at 169, 315, 433, 868, and 915 MHz, but can also be programmed to operate at other additional frequencies in the 300-348 MHz, 387-470 MHz, and 779-956 MHz bands. The air data rate is programmable from 1 to 500 kbps, and the SPIRIT1 can be used in systems with channel spacing of 12.5/25 kHz, complying with the EN 300 220 standard. It uses a very small number of discrete external components and integrates a configurable baseband modem, which supports data management, modulation, and demodulation. The data management handles the data in the proprietary fully programmable packet format also allows the M-Bus standard compliance format (all performance classes). However, the SPIRIT1 can perform cyclic redundancy checks on the data as well as FEC encoding/decoding on the packets. The SPIRIT1 provides an optional automatic acknowledgement, retransmission, and timeout protocol engine in order to reduce overall system costs by handling all the high-speed link layer operations.
Moreover, the SPIRIT1 supports an embedded CSMA/CA engine. An AES 128-bit encryption co-processor is available for secure data transfer. The SPIRIT1 fully supports antenna diversity with an integrated antenna switching control algorithm. The SPIRIT1 supports different modulation schemes: 2-FSK, GFSK, OOK, ASK, and MSK. Transmitted/received data bytes are buffered in two different three-level FIFOs (TX FIFO and RX FIFO), accessible via the SPI interface for host processing.
  • All features

    • Frequency bands: 150-174 MHz, 300-348 MHz, 387-470 MHz, 779-956 MHz
    • Modulation schemes: 2-FSK, GFSK, MSK, GMSK, OOK, and ASK
    • Air data rate from 1 to 500 kbps
    • Very low power consumption (9 mA RX and 21 mA TX at +11 dBm)
    • Programmable RX digital filter from 1 kHz to 800 kHz
    • Programmable channel spacing (12.5 kHz min.)
    • Excellent performance of receiver sensitivity (-118 dBm), selectivity, and blocking
    • Programmable output power up to +16 dBm
    • Fast startup and frequency synthesizer settling time (6 μs)
    • Frequency offset compensation
    • Integrated temperature sensor
    • Battery indicator and low battery detector
    • RX and TX FIFO buffer (96 bytes each)
    • Configurability via SPI interface
    • Automatic acknowledgment, retransmission, and timeout protocol engine
    • AES 128-bit encryption co-processor
    • Antenna diversity algorithm
    • Fully integrated ultra low power RC oscillator
    • Wake-up on internal timer and wake-up on external event
    • Flexible packet length with dynamic payload length
    • Sync word detection
    • Address check
    • Automatic CRC handling
    • FEC with interleaving
    • Digital RSSI output
    • Programmable carrier sense (CS) indicator
    • Automatic clear channel assessment (CCA) before transmitting (for listen-before-talk systems). Embedded CSMA/CA protocol
    • Programmable preamble quality indicator (PQI)
    • Whitening and de-whitening of data
    • Wireless M-BUS, EN 300 220, FCC CFR47 15 (15.205, 15.209, 15.231, 15.247, 15.249), and ARIB STD T-67, T93, T-108 compliant
    • QFN20 4x4 mm RoHS package
    • Operating temperature range from -40 °C to 105 °C

You might also like...

Recommended for you

Related Applications

Functions

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      MAIA

      Active

      Wireless M-Bus / NB-IoT gateway.

      Components and Modules WEPTECH elektronik
      MAIA

      Description:

      Wireless M-Bus / NB-IoT gateway.

      RC-SPIRIT1-868

      Active

      Ultra Low Power sub 1GHz Multichannels Radio Transceiver module based on ST Spirit1 transceiver

      Components and Modules Radio Controlli
      RC-SPIRIT1-868

      Description:

      Ultra Low Power sub 1GHz Multichannels Radio Transceiver module based on ST Spirit1 transceiver

      SensiSUB

      Active

      Connecting low-power SUB 1GHZ RF transceiver to the Cloud with fully customisable sensors, ARM® 32-bit Cortex®-M4 CPU and coin battery.

      Components and Modules SensiEDGE
      SensiSUB

      Description:

      Connecting low-power SUB 1GHZ RF transceiver to the Cloud with fully customisable sensors, ARM® 32-bit Cortex®-M4 CPU and coin battery.
    • Part number
      Status
      Description
      Type
      Supplier

      EMBETECH embeNET

      Active

      embeNET is an IPv6-based wireless mesh network stack that provides large-scale communication capabilities in various embedded systems applications.

      EMBETECH
      EMBETECH embeNET

      Description:

      embeNET is an IPv6-based wireless mesh network stack that provides large-scale communication capabilities in various embedded systems applications.
    • Part number
      Status
      Description
      Type
      Supplier

      SensiEDGE customization services

      Active

      End-to-end development services: Hardware, Firmware, Software development, Enclosure, Cloud and mobile APPs. Speed up your IoT project with SensiEDGE!

      Engineering Services SensiEDGE
      SensiEDGE customization services

      Description:

      End-to-end development services: Hardware, Firmware, Software development, Enclosure, Cloud and mobile APPs. Speed up your IoT project with SensiEDGE!

      Short-Range-Devices Test Services

      Active

      Consulting, Test, Certification & Approval Services for Sub 1 GHz / SRD products

      Engineering Services 7Layers
      Short-Range-Devices Test Services

      Description:

      Consulting, Test, Certification & Approval Services for Sub 1 GHz / SRD products
    • Part number
      Status
      Description
      Type
      Supplier

      STSW-CONNECT009

      Active

      Setup for SPIRIT1 design kit

      Evaluation Tool Software ST
      STSW-CONNECT009

      Description:

      Setup for SPIRIT1 design kit
    • Part number
      Status
      Description
      Type
      Supplier

      STACKFORCE Wireless M-Bus Protocol Stack

      Active

      Wireless M-Bus Protocol Stack, compliant to EN 13757-3/-4, OMS v4 and several other standards/specifications based on EN 13757-3/-4.

      STM32 3rd-party Embedded Software STACKFORCE
      STACKFORCE Wireless M-Bus Protocol Stack

      Description:

      Wireless M-Bus Protocol Stack, compliant to EN 13757-3/-4, OMS v4 and several other standards/specifications based on EN 13757-3/-4.
    • Part number
      Status
      Description
      Type
      Supplier

      NUCLEO-WL55JC

      Active

      STM32 Nucleo-64 development board with STM32WL55JCI MCU, SMPS, supports Arduino and morpho connectivity

      STM32 Nucleo Boards ST
      NUCLEO-WL55JC

      Description:

      STM32 Nucleo-64 development board with STM32WL55JCI MCU, SMPS, supports Arduino and morpho connectivity
    • Part number
      Status
      Description
      Type
      Supplier

      STEVAL-IDS001V2

      Active

      SPIRIT1 - Low Data Rate Transceiver - 315 MHz - USB dongle

      Communication and Connectivity Solution Eval Boards --
      STEVAL-IDS001V2

      Description:

      SPIRIT1 - Low Data Rate Transceiver - 315 MHz - USB dongle

      STEVAL-IDS001V3

      Active

      SPIRIT1 - Low Data Rate Transceiver - 433 MHz - USB dongle

      Communication and Connectivity Solution Eval Boards --
      STEVAL-IDS001V3

      Description:

      SPIRIT1 - Low Data Rate Transceiver - 433 MHz - USB dongle

      STEVAL-IDS001V4

      Active

      SPIRIT1 - Low Data Rate Transceiver - 868 MHz - USB dongle

      Communication and Connectivity Solution Eval Boards --
      STEVAL-IDS001V4

      Description:

      SPIRIT1 - Low Data Rate Transceiver - 868 MHz - USB dongle

      STEVAL-IDS001V5

      Active

      SPIRIT1 - Low Data Rate Transceiver - 915 MHz - USB dongle

      Communication and Connectivity Solution Eval Boards --
      STEVAL-IDS001V5

      Description:

      SPIRIT1 - Low Data Rate Transceiver - 915 MHz - USB dongle

      STEVAL-IKR001V2

      NRND

      SPIRIT1 - Low Data Rate Transceiver - 315 MHz - FULL KIT

      Communication and Connectivity Solution Eval Boards --
      STEVAL-IKR001V2

      Description:

      SPIRIT1 - Low Data Rate Transceiver - 315 MHz - FULL KIT

      STEVAL-IKR001V2D

      NRND

      SPIRIT1 - Low Data Rate Transceiver - 315 MHz - DAUGHTER BOARD

      Communication and Connectivity Solution Eval Boards --
      STEVAL-IKR001V2D

      Description:

      SPIRIT1 - Low Data Rate Transceiver - 315 MHz - DAUGHTER BOARD

      STEVAL-IKR001V8D

      Active

      SPIRIT1- low data rate transceiver - 868 MHz - DAUGHTER BOARD - range extender

      Communication and Connectivity Solution Eval Boards --
      STEVAL-IKR001V8D

      Description:

      SPIRIT1- low data rate transceiver - 868 MHz - DAUGHTER BOARD - range extender

      STEVAL-IKR002V1

      Active

      SPIRIT1 - Low Data Rate Transceiver - 169 MHz - FULL KIT

      Communication and Connectivity Solution Eval Boards ST
      STEVAL-IKR002V1

      Description:

      SPIRIT1 - Low Data Rate Transceiver - 169 MHz - FULL KIT

      STEVAL-IKR002V1D

      Active

      SPIRIT1 - Low Data Rate Transceiver - 169 MHz - DAUGHTER BOARD

      Communication and Connectivity Solution Eval Boards ST
      STEVAL-IKR002V1D

      Description:

      SPIRIT1 - Low Data Rate Transceiver - 169 MHz - DAUGHTER BOARD

      STEVAL-IKR002V2D

      Active

      SPIRIT1 - Low Data Rate Transceiver - 315 MHz - DAUGHTER BOARD

      Communication and Connectivity Solution Eval Boards ST
      STEVAL-IKR002V2D

      Description:

      SPIRIT1 - Low Data Rate Transceiver - 315 MHz - DAUGHTER BOARD

      STEVAL-IKR002V3

      Active

      SPIRIT1 - Low Data Rate Transceiver - 433 MHz - FULL KIT

      Communication and Connectivity Solution Eval Boards ST
      STEVAL-IKR002V3

      Description:

      SPIRIT1 - Low Data Rate Transceiver - 433 MHz - FULL KIT

      STEVAL-IKR002V3D

      Active

      SPIRIT1 - Low Data Rate Transceiver - 433 MHz - DAUGHTER BOARD

      Communication and Connectivity Solution Eval Boards ST
      STEVAL-IKR002V3D

      Description:

      SPIRIT1 - Low Data Rate Transceiver - 433 MHz - DAUGHTER BOARD

      STEVAL-IKR002V4

      Active

      SPIRIT1 - Low Data Rate Transceiver - 868 MHz - FULL KIT

      Communication and Connectivity Solution Eval Boards ST
      STEVAL-IKR002V4

      Description:

      SPIRIT1 - Low Data Rate Transceiver - 868 MHz - FULL KIT

      STEVAL-IKR002V4B

      Active

      SPIRIT1 - low data rate transceiver - 868 MHz - DAUGHTER BOARD - integrated balun

      Communication and Connectivity Solution Eval Boards ST
      STEVAL-IKR002V4B

      Description:

      SPIRIT1 - low data rate transceiver - 868 MHz - DAUGHTER BOARD - integrated balun

      STEVAL-IKR002V4D

      Active

      SPIRIT1 - Low Data Rate Transceiver - 868 MHz - DAUGHTER BOARD

      Communication and Connectivity Solution Eval Boards ST
      STEVAL-IKR002V4D

      Description:

      SPIRIT1 - Low Data Rate Transceiver - 868 MHz - DAUGHTER BOARD

      STEVAL-IKR002V5

      Active

      SPIRIT1 - Low Data Rate Transceiver - 915 MHz - FULL KIT

      Communication and Connectivity Solution Eval Boards ST
      STEVAL-IKR002V5

      Description:

      SPIRIT1 - Low Data Rate Transceiver - 915 MHz - FULL KIT

      STEVAL-IKR002V7D

      Active

      SPIRIT1 - Low Data Rate Transceiver - 169 MHz - DAUGHTER BOARD - range extender

      Communication and Connectivity Solution Eval Boards ST
      STEVAL-IKR002V7D

      Description:

      SPIRIT1 - Low Data Rate Transceiver - 169 MHz - DAUGHTER BOARD - range extender

EDA Symbols, Footprints and 3D Models

STMicroelectronics - SPIRIT1

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.
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
SPIRIT1QTR
Active
VFQFPN 20 4x4x1.0 Industrial Ecopack3

SPIRIT1QTR

Package:

VFQFPN 20 4x4x1.0

Material Declaration**:

PDF XML

Marketing Status

Active

Package

VFQFPN 20 4x4x1.0

Grade

Industrial

RoHS Compliance Grade

Ecopack3

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
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
SPIRIT1QTR Available at 5 distributors

Distributor availability ofSPIRIT1QTR

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 4400 1 Order Now
RS COMPONENTS EUROPE 3810 1 Order Now
Newark Element14 AMERICA 25 0 Order Now
Farnell Element14 EUROPE 5033 1 Order Now
ANGLIA Live EUROPE 22699 1 Order Now

Distributor reported inventory date: 2021-07-26

Distributor Name

DIGIKEY

Stock

4400

Min.Order

1

Region

WORLDWIDE Order Now

RS COMPONENTS

Stock

3810

Min.Order

1

Region

EUROPE Order Now

Newark Element14

Stock

25

Min.Order

0

Region

AMERICA Order Now

Farnell Element14

Stock

5033

Min.Order

1

Region

EUROPE Order Now

ANGLIA Live

Stock

22699

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2021-07-26

Free Sample Buy Direct
Active
5A992C 5A002A2 Tape And Reel VFQFPN 20 4x4x1.0 -40 85 PHILIPPINES 1.1875 / 1k

SPIRIT1QTR

Marketing Status

Active

ECCN (US)

5A992C

Budgetary Price (US$)*/Qty

1.1875 / 1k

Distributor availability ofSPIRIT1QTR

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 4400 1 Order Now
RS COMPONENTS EUROPE 3810 1 Order Now
Newark Element14 AMERICA 25 0 Order Now
Farnell Element14 EUROPE 5033 1 Order Now
ANGLIA Live EUROPE 22699 1 Order Now

Distributor reported inventory date: 2021-07-26

Distributor Name

DIGIKEY

Stock

4400

Min.Order

1

Region

WORLDWIDE Order Now

RS COMPONENTS

Stock

3810

Min.Order

1

Region

EUROPE Order Now

Newark Element14

Stock

25

Min.Order

0

Region

AMERICA Order Now

Farnell Element14

Stock

5033

Min.Order

1

Region

EUROPE Order Now

ANGLIA Live

Stock

22699

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2021-07-26

ECCN (EU)

5A002A2

Packing Type

Tape And Reel

Package

VFQFPN 20 4x4x1.0

Operating Temperature (°C)

(min)

-40

(max)

85

Budgetary Price (US$)* / Qty

1.1875 / 1k

Country of Origin

PHILIPPINES

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors