STW81101

Active

Multi-band RF frequency synthesizer with integrated VCOs
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
The STMicroelectronics STW81101 is an integrated RF synthesizer with voltage controlled oscillators (VCOs). Showing high performance, high integration, low power, and multi-band performances, STW81101 is a low-cost one-chip alternative to discrete PLL and VCO solutions. The STW81101 includes an integer-N frequency synthesizer and two fully integrated VCOs featuring low phase-noise performance and a noise floor of -155 dBc/Hz. The combination of wide frequency range VCOs (using center-frequency calibration over 32 sub-bands) and multiple output options (direct output, divided by 2, or divided by 4) allows coverage of the 825 MHz-1100 MHz, 1650 MHz-2200 MHz and 3300 MHz-4400 MHz bands.
The STW81101 is designed with STMicroelectronics advanced 0.35 µm SiGe process.
  • All features

    • Digital Lock Detector
    • Programmable charge pump current
    • 3.3V Power Supply
    • Dual Digital Bus Interface: SPI and I2C bus with 3 bit programmable address (1100A2A1A0)
    • Small size exposed pad VFQFPN28 package 5x5x1.0mm
    • Power down mode (HW and SW)
    • Process: BICMOS 0.35μm SiGe
    • Programmable reference frequency divider (10 bits)
    • 2 programmable counters to achieve a feedback division ratio from 256 to 65551 (prescaler 16/17) and from 361 to 77836 (prescaler 19/20).
    • Integer-N Frequency Synthesizer
    • Excellent integrated phase noise
    • Dual differential integrated VCOs with automatic center frequency calibration:\t\t3300 - 3900 MHz (Direct output)\t\t3800 - 4400 MHz (Direct output)\t\t1650 - 1950 MHz (Internal divider by 2)\t\t1900 - 2200 MHz (Internal divider by 2)\t\t825 - 975 MHz (Internal divider by 4)\t\t950 - 1100 MHz (Internal divider by 4)\t\t
    • Dual modulus programmable prescaler (16/17 or 19/20)
    • Phase frequency comparator and charge pump
    • Fast lock time: 150μs

Recommended for you

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STW81101

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.
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
STW81101AT
Active
VFQFPN2 28 5x5x1.0 Industrial Ecopack2

STW81101AT

Package:

VFQFPN2 28 5x5x1.0

Material Declaration**:

PDF XML

Marketing Status

Active

Package

VFQFPN2 28 5x5x1.0

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
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
STW81101AT No availability of distributors reported, please contact our sales office
Active
EAR99 NEC Tray VFQFPN2 28 5x5x1.0 -40 85 PHILIPPINES

STW81101AT

Marketing Status

Active

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

ECCN (EU)

NEC

Packing Type

Tray

Package

VFQFPN2 28 5x5x1.0

Operating Temperature (°C)

(min)

-40

(max)

85

Budgetary Price (US$)* / Qty

Country of Origin

PHILIPPINES

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors