高電圧オペアンプ(10V~36V)

概要
製品セレクタ
ソリューション
ドキュメント
CADリソース
ツール & ソフトウェア
eDesignSuite

STの高電圧オペアンプ(10V~36V)シリーズは、消費電力とゲイン帯域幅のさまざまな組合せを提供します。幅広いデバイスにより、必要な精度に合わせた最適な性能を得ることができます。高電圧オペアンプ・シリーズは、車載用電子機器やスマート・ビルディング、および産業用制御などのアプリケーションにおいて、センサの設計を簡略化します。

TSBシリーズの36Vレール・ツー・レール・オペアンプは、自社開発による先進的なBiCMOS製造プロセスの利点を生かし、従来のLM324オペアンプと同じ帯域幅を1/4の消費電力で実現します。

ESD耐性が高く、広い温度範囲にわたって安定した性能を示すTSBシリーズのオペアンプは、高い堅牢性と性能を提供します。

Precision High Voltage Op-amps

TSB series: 36 V op amps for automotive and industrial applications

In addition to an excellent speed / power ratio, our 36 V TSB series of op amps offer outstanding power density and high tolerance to ESD combined with low-power consumption:

•       The stability and robustness of our 380 µA / 2.5 MHz TSB57 operational amplifiers make them an ideal solution for a wide voltage range of applications. Available in single- (TSB571) and dual-channel (TSB572) versions.

•       Our 100 µA / 560 kHz TSB611 single-channel op amp operates over a wide temperature range from -40 °C to 125°C, ideal for industrial and automotive applications.

•       The combination of wide bandwidth, slew rate, low noise, rail-to-rail capability and precision makes our 1.8 mA / 6 MHz TSB711 (single-channel) and TSB712 (dual-channel) op amps useful in a wide variety of applications including filters, power supplies and motor control, actuator driving, Hall effect sensors and resistive transducers. Also available in 22 MHz versions: TSB7191 (single-channel) and TSB7192 (dual-channel)

 

シグナル・コンディショニング

Hz This option is required.
V/V Please input a number from 1 to 1000.