MySTに保存

モーション & 振動センサ

概要
ソリューション
HW評価ツール
ドキュメント
ツール & ソフトウェア
主要製品
モーションおよび振動センシングは、線形または角度位置決め、傾き検出、レベリング、およびモータ状態監視や衝撃・落下検出など、ファクトリ・オートメーション・アプリケーションで重要な役割を果たしています。慣性センサは通常、24V DCレールで給電され、IO-Link通信プロトコルを使用してアナログまたはデジタル形式でデータを出力することがよくあります。 STは、小型、再現性、信頼性、低消費電力を実現する加速度センサジャイロ・センサ地磁気センサなどの幅広いモーションMEMSセンサを提供し(一部は10年間の長期製造保証プログラムを適用)、コンパクトかつコスト効率に優れた有線/無線の産業用センサ・ネットワークの構築を支援しています。 さらに、STは、各種STM8/STM32マイクロコントローラ、DC-DCスイッチング/リニア電圧レギュレータ、高精度オペアンプを提供しています。 Read more
motion vibration detection sensing system block diagram

Our products and solutions

ST offers a broad range of motion MEMS sensors including accelerometers, gyroscopes and magnetometers – selectively offered in our 10-yr longevity program – that provide small size, repeatability, reliability and low power consumption, enabling compact and cost-effective wired and wireless industrial sensor networks

In addition, we have a range of STM8 and STM32 microcontrollers, DC-DC switching and linear voltage regulators and high-precision operational amplifiers.

Picture Solution
A Condition monitoring cloud gateway solution, using smart sensor nodes and edge processing
A Condition monitoring cloud gateway solution, using smart sensor nodes and edge processing