製品概要
概要
The STA516BE is a monolithic quad half-bridge stage in multipower BCD Technology. The device can be used as dual-bridge or reconfigured, by connecting pin CONFIG to pins VDD, as a single-bridge with double-current capability or as a half-bridge (binary mode) with half-current capability. A cost-effective, high fidelity audio system can be designed using ST chipset, including a modulator (e.g.the STA309A or STA321) and the STA516BE. This system only requires a simple passive LC demodulation filter to deliver high-quality, high efficiency audio amplification with prove EMI compliance. The efficiency of this digital amplifier is greater than 90% into 8 Ω speakers, enabling the use of smaller power supplies and heatsinks.The STA516BE has an innovative integrated protection system, safeguarding the device against different fault conditions that could damage the overall system.
-
特徴
- Output Power at 56 V supply voltage
- 2 x 250 W at 10% THD + N into 6 Ω BTL
- 2 x 200 W at 10% THD + N into 8 Ω BTL
- 4 x 130 W at 10% THD + N into 3 Ω SE
- 4 x 100 W at 10% THD + N into 4 Ω SE
- 1 x 480 W at 10% THD + N into 3 Ω PBTL
- 1 x 380 W at 10% THD + N into 2 Ω PBTL
- Output Power at 52 V supply voltage
- 2 x 200 W at 10% THD + N into 6 Ω BTL
- 4 x 100 W at 10% THD + N into 3 Ω SE
- 1 x 400 W at 10% THD + N into 2 Ω PBTL
- < 0.1% THD + N at 1 W
- PSO-36 thermally enhanced package
- Minimum input / output pulse width distortion
- High efficiency power stage (> 90%) with 190 mΩ RdsON
- CMOS compatible logic inputs
- Integrated self protection circuits including overtemperature, undervoltage, overvoltage, overload, short-circuit
- EMI compliant when used with recommended system design
- Automatic recovery mode after fault conditions
- Output Power at 56 V supply voltage
All resources
Resource title | Latest update |
---|
製品スペック (1)
Resource title | Latest update | |||
---|---|---|---|---|
25 Nov 2020 | 25 Nov 2020 |
アプリケーションノート (1)
Resource title | Latest update | |||
---|---|---|---|---|
13 Sep 2018 | 13 Sep 2018 |
EDA Symbols, Footprints and 3D Models
品質 & 信頼性
製品型番 | Marketing Status | パッケージ | グレード | RoHSコンプライアンスグレード | 材料宣誓書** |
---|---|---|---|---|---|
STA516BETR | 量産中 | PowerSO 36 | インダストリアル | Ecopack2 |
(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください
サンプル & 購入
製品型番 | 販売代理店から購入 | STから購入 | 製品ステータス | ECCN (US) | ECCN (EU) | 梱包タイプ | パッケージ | 温度(℃) | Country of Origin | Budgetary Price (US$)*/Qty | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|
最小 | 最大 | |||||||||||
STA516BETR | 3 distributors | Buy Direct | 量産中 | EAR99 | NEC | Tape And Reel | PowerSO 36 | 0 | 70 | MALAYSIA | 2.4149 / 1k |
(*)概算用の希望小売単価(US$)です。現地通貨でのお見積りについては、STのセールス・オフィスまたは販売代理店までお問い合わせください。