製品概要
概要
The STA540 is a 4-channel, class-AB audio amplifier designed for high quality sound applications. The amplifiers have single-ended outputs with integrated short-circuit protection, thermal protection and diagnostic functions.The chip is housed in the 15-pin Multiwatt ECOPACK®Pb-free package which is RoHS (2002/95/EC) compliant.
-
特徴
- High output power capability
- 2x 38 W into 4 Ω at 18 V, 1 kHz, 10% THD
- 2x 34 W into 8 Ω at 22 V, 1 kHz, 10% THD
- 2x 24W into 4Ω at 14.4 V, 1 kHz, 10% THD
- 2x 15 W into 8 Ω at 16 V, 1 kHz, 10% THD
- 4x 13 W into 2 Ω at 15 V, 1 kHz, 10% THD
- 4x 11 W into 4 Ω at 18 V, 1 kHz, 10% THD
- 4x 7 W into 4 Ω at 14.4 V, 1 kHz, 10% THD
- Minimum external components count:
- no bootstrap capacitors
- no Boucherot cells
- internally fixed gain 20 dB
- Standby function (CMOS compatible)
- No audible pop during standby operations
- Diagnostic facilities:
- clip detector
- output to GND short-circuit detector
- output to VS short-circuit detector
- soft short-circuit check at turn-on
- thermal shutdown warning
- Protection
- Output AC/DC short circuit
- Soft short-circuit check at turn-on
- Thermal cutoff/limiter to prevent chip from overheating
- High inductive loads
- ESD
- High output power capability
回路ダイアグラム
All resources
Resource title | Latest update |
---|
製品スペック (2)
Resource title | Latest update | |||
---|---|---|---|---|
19 Sep 2016 | 19 Sep 2016 | |||
14 Oct 2019 | 14 Oct 2019 |
EDA Symbols, Footprints and 3D Models
品質 & 信頼性
製品型番 | Marketing Status | パッケージ | グレード | RoHSコンプライアンスグレード | 材料宣誓書** |
---|---|---|---|---|---|
STA540 | 量産中 | MW 15L | インダストリアル | Ecopack2 | |
STA540
Package:
MW 15LMaterial Declaration**:
(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください
サンプル & 購入
製品型番 | 販売代理店から購入 | STから購入 | 製品ステータス | ECCN (US) | ECCN (EU) | 梱包タイプ | パッケージ | 温度(℃) | Country of Origin | Budgetary Price (US$)*/Qty | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|
最小 | 最大 | |||||||||||
STA540 | 2 distributors | 量産中 | EAR99 | NEC | Tube | MW 15L | - | - | MOROCCO | 2.13 / 1k |
製品ステータス
量産中ECCN (US)
EAR99Budgetary Price (US$)*/Qty
2.13 / 1k(*)概算用の希望小売単価(US$)です。現地通貨でのお見積りについては、STのセールス・オフィスまたは販売代理店までお問い合わせください。