製品概要
概要
The TDA7292 is a class-AB dual audio power amplifier assembled in a Multiwatt package. It has been specifically designed for high-quality sound applications such as hi-fi music centers and stereo TV sets.-
特徴
- Wide supply voltage range (up to ± 33 V)
- Split supply
- High output power
- 40 W + 40 W into 8 Ω with VS= ±26 V and THD = 10%
- No “pop” at turn on/off
- Mute (“pop”-free)
- Standby feature (low Iq)
- Short-circuit protection
- Thermal overload protection
回路ダイアグラム
All resources
Resource title | Latest update |
---|
製品スペック (1)
Resource title | Latest update | |||
---|---|---|---|---|
19 Sep 2016 | 19 Sep 2016 |
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
TDA7292 | 5 distributors | Free Sample Buy Direct | 量産中 | EAR99 | NEC | Tube | MW 11L | - | - | MOROCCO | 3.125 / 1k |
(*)概算用の希望小売単価(US$)です。現地通貨でのお見積りについては、STのセールス・オフィスまたは販売代理店までお問い合わせください。