L9678P

量産中

Automotive user configurable airbag IC

データシートのダウンロード
概要
Online design
サンプル & 購入
ソリューション
ドキュメント
CADリソース
ツール & ソフトウェア
品質 & 信頼性
はじめる
Partner products
Sales Briefcase

製品概要

概要

The L9678P IC is a system chip solution targeted for emerging market applications. Base system designs can be completed with the L9678P, SPC560Px microcontroller and an on-board acceleration sensor or PSI5 sensor. Energy reserve voltage is derived through a cost effective high frequency boost regulator. High frequency operation allows the user to pick up low value and cheap inductance. The voltage is programmable to 23 V or 33 V nominal.
Battery voltage is sensed through the VBATMON pin providing start-up and shutdown control for the system. Once battery voltage drops below the minimum operating voltage, the device enables the integrated crossover switch to permit orderly shutdown.
L9678P offers two linear regulators (5 V with external pass transistor and fully integrated 3.3 V). User can use one of these regulators to supply μC. Input/output pins are compatible with both ranges by dedicated supply pin VDDQ. External pass transistor gives the flexibility to easily address different current loads in case of different micro-controllers.
One optional 7.2 V linear regulator with external pass transistor can be used to supply remote sensor interface.
External acceleration data is received through the PSI-5 remote sensor interface. Both channels have independent decoders. Sensor data and diagnostics are available via SPI.
The safing logic monitors inertial sensors (remote sensors via PSI-5 or on-board sensors via SPI) to determine if a crash event is in progress, thereby enabling deployment to occur. Parameters for sensor configuration and thresholds are user programmable.
Squib deployment uses four independent high and low side drivers, capable of deploying at 25 V max. Diagnostic data control is provided through the SPI interface.
The Hall-effect, resistive or switch sensor interface can be used to determine the state of external switch devices, such as buckle switches, seat track position sensors, weight sensors, deactivation switches.
The integrated clock module provides a fixed clock signal for the microcontroller. The clock module provides the user the option of deleting the commonly used resonator or crystal.
  • 特徴

    • AEC-Q100 qualified
    • Energy reserve voltage power supply
      • High frequency boost regulator, 1.882 MHz
      • Output voltage user selectable, 23 V or 33 V ±5%
    • User configurable linear power supplies
      • 5.0 V and 7.2 V ±4% output voltages
      • External pass transistor
    • Fully integrated 3.3 V ±4% linear regulator
    • Battery voltage monitor and shutdown control with wake-up control
    • System voltage diagnostics with integrated ADC
    • Crossover switch
      • Crossover performance, max 3 Ω, 600 mA max.
    • Squib deployment drivers
      • 4 channel HSD/LSD
      • 25 V maximum deployment voltage
      • 1.2 A @ 2 ms and 1.75 A @ 0.5/0.7 ms deployment profiles
      • Integrated safing FET linear regulator, 20 V/25 V nominal
      • Current monitoring
      • Rmeasure, STB, STG and leakage diagnostics
      • High and low side driver FET tests
      • Safing FET test
    • User customizable safing logic
    • Two channel PSI-5 remote sensor interface (asynchronous mode), [only for L9678P-S version]
    • Four channel hall-effect, resistive or switch sensor interface
    • ISO9141 transceiver
    • Dual channel configurable high-side/low-side LED driver
    • Watchdog timer
    • Two integrated oscillators: 7.5/16 MHz
    • Temperature sensor
    • 32 bit SPI communications
    • Minimum operating voltage = 6 V
    • Operating temperature, -40 °C to 95 °C
    • Packaging - 64 pin

推奨コンテンツ

関連アプリケーション

オートモーティブ

EDA Symbols, Footprints and 3D Models

STMicroelectronics - L9678P

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Symbols

Symbols

Footprints

Footprints

3D model

3D models

品質 & 信頼性

製品型番 Marketing Status パッケージ グレード RoHSコンプライアンスグレード 材料宣誓書**
L9678P
量産中
LQFP 64 10x10x1.4 mm オートモーティブ Ecopack2
L9678PTR
量産中
LQFP 64 10x10x1.4 mm オートモーティブ Ecopack2

L9678P

Package:

LQFP 64 10x10x1.4 mm

Material Declaration**:

PDF XML

Marketing Status

量産中

Package

LQFP 64 10x10x1.4 mm

Grade

Automotive

RoHS Compliance Grade

Ecopack2

L9678PTR

Package:

LQFP 64 10x10x1.4 mm

Material Declaration**:

PDF XML

Marketing Status

量産中

Package

LQFP 64 10x10x1.4 mm

Grade

Automotive

RoHS Compliance Grade

Ecopack2

(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください

サンプル & 購入

製品型番
販売代理店から購入
STから購入
製品ステータス
ECCN (US)
ECCN (EU)
梱包タイプ
パッケージ
温度(℃) Country of Origin
Budgetary Price (US$)*/Qty
最小
最大
L9678PTR

販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください

量産中
EAR99 NEC Tape And Reel LQFP 64 10x10x1.4 mm -40 95 MALAYSIA 4.24 / 1k
L9678P

販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください

量産中
EAR99 NEC Tray LQFP 64 10x10x1.4 mm -40 95 MALAYSIA 4.24 / 1k

L9678PTR

製品ステータス

量産中

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

4.24 / 1k

ECCN (EU)

NEC

梱包タイプ

Tape And Reel

パッケージ

LQFP 64 10x10x1.4 mm

Operating Temperature (°C)

(最小)

-40

(最大)

95

Budgetary Price (US$)* / Qty

4.24 / 1k

Country of Origin

MALAYSIA

L9678P

製品ステータス

量産中

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

4.24 / 1k

ECCN (EU)

NEC

梱包タイプ

Tray

パッケージ

LQFP 64 10x10x1.4 mm

Operating Temperature (°C)

(最小)

-40

(最大)

95

Budgetary Price (US$)* / Qty

4.24 / 1k

Country of Origin

MALAYSIA

(*)概算用の希望小売単価(US$)です。現地通貨でのお見積りについては、STのセールス・オフィスまたは販売代理店までお問い合わせください。