L9945

量産中

Automotive fully configurable 8-channel High/Low side MOSFET

データシートのダウンロード
概要
Online design
サンプル & 購入
ソリューション
ドキュメント
CADリソース
ツール & ソフトウェア
品質 & 信頼性
はじめる
Partner products
Sales Briefcase

製品概要

概要

The L9945 is an 8-channel MOSFET pre-driver configurable for low-side, high-side, peak and hold and H-Bridge load control. It is designed to comply with the requirements of 12 V (passenger vehicle) and 24 V (commercial vehicle) battery systems. All outputs can be PWM controlled. Six outputs are capable of driving safety relevant loads. One output can be dedicated to the actuation of safety relevant loads requiring a dedicated enable pin (EN6).
The device offers the possibility of controlling two independent H-Bridges.
The device can also drive up to two loads requiring "peak & hold" control strategy.
The driver outputs are protected against short circuit condition.
The device protects the external MOS in case of an overcurrent event.
Each output provides full diagnostic information such as short to battery, short to ground and open-load. Each output status can be constantly monitored through dedicated SPI registers.
The voltage slew rate of the external transistors 1-8 is controlled during turn ON and turn OFF in order to improve EMI behavior.
A double, redundant, external disable source is available through DIS and NDIS pins in order to improve safety.
The device is configurable via SPI through a 32-bit protocol.
  • 特徴

    • AEC-Q100 qualified
    • 12 V and 24 V battery systems compliance
    • 3.3 V and 5 V logic compatible I/O
    • 8-channel configurable MOSFET pre-driver
      • High-side (N-channel and P-channel MOS)
      • Low-side (N-channel MOS)
      • H-bridge (up to 2 H-bridge)
      • Peak & Hold (2 loads)
    • Operating battery supply voltage 3.8 V to 36 V
    • Operating VDD supply voltage 4.5 V to 5.5 V
    • All device pins, except the ground pins, withstand at least 40 V
    • Programmable gate charge/discharge currents for improving EMI behavior
    • Individual diagnosis for:
      • Short circuit to battery
      • Open load
      • Short circuit to ground
    • Highly flexible overcurrent sensing implementation
      • Possibility of monitoring external MOS drain to source voltage
      • Possibility of monitoring voltage on external shunt resistor
      • 64 programmable overcurrent thresholds independent for each channel
      • Ultra-fast output shutdown in case of overcurrent
    • Current limitation for H-Bridge configuration
    • 32-bit SPI protocol available for configuration and diagnostics
      • Failures latched even if they occur during diagnostics reading
      • Daisy chain operation
      • SDO protected against overvoltage
    • Safety features
      • Fast switch off redundant output disable through two external pins
      • Built In Self Test (BIST) for logic operation
      • Hardware Self Check (HWSC) for VDD5 overvoltage comparator
      • Configurable Communication Check (CC) watchdog timer available
      • Disable feedback through bi-directional pin
      • Highly redundant output monitoring through dedicated SPI registers
    • 10-bit ADC for battery and die temperature measurements available through SPI
    • VDD5 monitoring for over/under voltage
    • VPS (battery) monitoring for under voltage
    • ISO26262 systems compatible

おすすめ製品

All tools & software

    • 製品型番
      ステータス
      概要
      タイプ
      サプライヤ

      EVAL-L9945

      量産中

      Evaluation board for L9945 engine management system

      車載用IC評価ボード ST
      EVAL-L9945

      概要:

      Evaluation board for L9945 engine management system

EDA Symbols, Footprints and 3D Models

STMicroelectronics - L9945

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Symbols

Symbols

Footprints

Footprints

3D model

3D models

品質 & 信頼性

製品型番 Marketing Status パッケージ グレード RoHSコンプライアンスグレード 材料宣誓書**
L9945
量産中
TQFP 64 10x10x1.0 オートモーティブ Ecopack2
L9945TR
量産中
TQFP 64 10x10x1.0 オートモーティブ Ecopack2

L9945

Package:

TQFP 64 10x10x1.0

Material Declaration**:

PDF XML

Marketing Status

量産中

Package

TQFP 64 10x10x1.0

Grade

Automotive

RoHS Compliance Grade

Ecopack2

L9945TR

Package:

TQFP 64 10x10x1.0

Material Declaration**:

PDF XML

Marketing Status

量産中

Package

TQFP 64 10x10x1.0

Grade

Automotive

RoHS Compliance Grade

Ecopack2

(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください

サンプル & 購入

製品型番
販売代理店から購入
STから購入
製品ステータス
ECCN (US)
ECCN (EU)
梱包タイプ
パッケージ
温度(℃) Country of Origin
Budgetary Price (US$)*/Qty
最小
最大
L9945TR

販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください

量産中
EAR99 NEC Tape And Reel TQFP 64 10x10x1.0 -40 150 MALAYSIA 4.5 / 1k
L9945

販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください

量産中
EAR99 NEC Tray TQFP 64 10x10x1.0 -40 150 MALAYSIA 4.5 / 1k

L9945TR

製品ステータス

量産中

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

4.5 / 1k

ECCN (EU)

NEC

梱包タイプ

Tape And Reel

パッケージ

TQFP 64 10x10x1.0

Operating Temperature (°C)

(最小)

-40

(最大)

150

Budgetary Price (US$)* / Qty

4.5 / 1k

Country of Origin

MALAYSIA

L9945

製品ステータス

量産中

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

4.5 / 1k

ECCN (EU)

NEC

梱包タイプ

Tray

パッケージ

TQFP 64 10x10x1.0

Operating Temperature (°C)

(最小)

-40

(最大)

150

Budgetary Price (US$)* / Qty

4.5 / 1k

Country of Origin

MALAYSIA

(*)概算用の希望小売単価(US$)です。現地通貨でのお見積りについては、STのセールス・オフィスまたは販売代理店までお問い合わせください。