製品概要
概要
The L99MM70XP is a microcontroller driven multifunctional system ASSP dedicated for LIN controlled wing mirror applications. The device contains a voltage regulator to supply the microcontroller and a LIN2.1 physical layer. Up to 3 DC motors and five grounded resistive loads can independently be driven with four (five) half bridges and five high-side driver. The EC-glass control block provides overvoltage protection with a fast discharge path versus GND and a negative discharge path for future EC-glass characteristics. The integrated ST SPI controls all operation modes (forward, reverse, brake and high-impedance) and provides all the diagnostic information.-
特徴
- 5 V low-drop voltage regulator (150 mA max.)
- Embedded LIN transceiver: 2.0/2.1 compliant and SAEJ2602 compatible
- Independent control of mirror adjustment motors
- One full bridge for 3 A load (Ron= 300 mΩ)
- Two (three) half bridges for 0.5 A load (Ron= 1.6 Ω)
- One configurable high-side driver for up to 1.5 A load (Ron= 500 mΩ / 10 Watt bulb control, or 1600 mΩ / LED control)
- Two high-side driver for 0.5 A load (Ron= 1600 mΩ)
- One low-side driver 0.5 A load (Ron= 1600 mΩ) used as half bridge with high-side driver for independent mirror axis control
- One high-side driver for 6 A load (Ron= 90 mΩ)
- One high-side driver for 0.5 A load (Ron= 1600 mΩ) to supply an external MOSFET to drive an EC-glass
- Integrated EC glass control via an external MOSFET with fast discharge path: EC-glass can be discharged to GND or to -1 V
- Programmable soft start function to drive loads with higher inrush currents (>6 A, >1.5 A)
- Very low current consumption modes
- All outputs short-circuit and overtemperature protected
- Two thermal shutdown thresholds and early temperature warning
- Current monitor output for all high-side drivers
- Open-load diagnostic for all outputs
- Overload diagnostic for all outputs
- 3 PWM control signals for all outputs
- Charge pump output for active reverse polarity protection via an external N-channel MOSFET
- STM standard serial peripheral interface for control and diagnosis
- INH input for external CAN transceiver
All resources
Resource title | Latest update |
---|
製品スペック (1)
Resource title | Latest update | |||
---|---|---|---|---|
19 Sep 2016 | 19 Sep 2016 |
技術ノート & 解説 (1)
Resource title | Latest update | |||
---|---|---|---|---|
16 Apr 2021 | 16 Apr 2021 |
フライヤ (1)
Resource title | Latest update | |||
---|---|---|---|---|
27 Feb 2020 | 27 Feb 2020 |
セレクション・ガイド (2)
Resource title | Latest update | |||
---|---|---|---|---|
02 Mar 2021 | 02 Mar 2021 | |||
16 Apr 2021 | 16 Apr 2021 |
パンフレット (1)
Resource title | Latest update | |||
---|---|---|---|---|
17 Mar 2021 | 17 Mar 2021 |
EDA Symbols, Footprints and 3D Models
品質 & 信頼性
製品型番 | Marketing Status | パッケージ | グレード | RoHSコンプライアンスグレード | 材料宣誓書** |
---|---|---|---|---|---|
L99MM70XP | NRND | PowerSSO 36 | オートモーティブ | Ecopack2 | |
L99MM70XPTR | 量産中 | PowerSSO 36 | オートモーティブ | Ecopack2 | |
L99MM70XP
Package:
PowerSSO 36Material Declaration**:
L99MM70XPTR
Package:
PowerSSO 36Material Declaration**:
(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください
サンプル & 購入
製品型番 | 販売代理店から購入 | STから購入 | 製品ステータス | ECCN (US) | ECCN (EU) | 梱包タイプ | パッケージ | 温度(℃) | Country of Origin | Budgetary Price (US$)*/Qty | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|
最小 | 最大 | |||||||||||
L99MM70XP | 販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください | NRND | EAR99 | NEC | Tube | PowerSSO 36 | -40 | 150 | MALAYSIA | 3.1861 / 1k | ||
L99MM70XPTR | 1 distributors | Free Sample Buy Direct | 量産中 | EAR99 | NEC | Tape And Reel | PowerSSO 36 | -40 | 150 | MALAYSIA | 3.1861 / 1k |
製品ステータス
NRNDECCN (US)
EAR99Budgetary Price (US$)*/Qty
3.1861 / 1k(*)概算用の希望小売単価(US$)です。現地通貨でのお見積りについては、STのセールス・オフィスまたは販売代理店までお問い合わせください。