業界初のデジタル入力を備えた車載用D級アンプを開発したSTは、主要な車載用オーディオ機器メーカーの高級サウンド・システムとヘッド・ユニットの両方に使われるオーディオ・パワー・アンプを提供しています。
STの広範な製品ポートフォリオでは、マルチチャネルに対するあらゆるニーズに対応するとともに、常に最高の音質、最大のエネルギー効率、先進の機能を保証できるよう、革新的ソリューションの開発を続けています。
- 高い定格増幅効率
- 各種短絡、ESD、ロード・ダンプ、発熱などの電気的オーバーストレスに対する保護機能を内蔵した車載用の堅牢な設計
- 先進の診断プロセッサ
- システム・コスト低減と電磁放射抑制のニーズに応えるST独自のフィードバック・ループ・アーキテクチャ
- 完全なデジタル処理
- 超低インピーダンス・スピーカ(最低1Ω)を駆動可能
- アイドリング・ストップ・エンジンおよびハイブリッド・エンジンの規格に適合
注目ビデオ
New single-channel Class-D amplifiers with unique diagnostic matrix ensures high-end audio performance

Thanks to an innovative architecture that includes a low-pass output filter in the feedback loop, these devices offer high-quality sound at a reduced system cost. Moreover, supporting a very wide supply voltage range (from 3.3 to 18 V) they are the best fit for any automotive audio application including standard car audio systems to today's e-call and acoustic vehicle alerting systems (AVAS).
- FDA802 2x150 W/1x300 W class D digital input automotive power amplifier with diagnostics features and low voltage
- FDA450LV 4 x 50 W PWM digital input power amplifier with built-in diagnostics features and low voltage operation
- FDA903U 1 x 45 W class D digital input automotive power amplifier with ILoad current monitoring, wide voltage operation range for car audio and telematic
- FDA4100LV 4 x 135 W / 2 x 270 W PWM digital input automotive power amplifier with I2C diagnostics, step-up driver and low voltage operation
- FDA801 4x50 W class-D digital input power amplifier with I2C diagnostics and low voltage operation
- FDA803U 1 x 45 W class D digital input automotive power amplifier with diagnostics, wide voltage operation range for car audio and telematic
- FDA901 4 x 50 W class-D digital input power amplifier with load current monitoring and low voltage operation
- FDA801B 4 x 50 W class-D digital input power amplifier with I2C diagnostics, digital impedance meter (DIM) and low voltage operation
- FDA903D 1 x 45 W class D digital input automotive power amplifier with ILoad current monitoring, wide voltage operation range for car audio and telematic
- FDA802B 2x150 W/1x300 W class D digital input automotive power amplifier with load value recognition and low voltage operation
- FDA803D 1 x 45 W class D digital input automotive power amplifier with diagnostics, wide voltage operation range for car audio and telematics
- FDA2100BLV 2 x 180 W / 1 x 300 W PWM digital input automotive power amplifier with built-in diagnostics features and step-up drive
- FDA2100LV 2 x 180 W / 1 x 300 W PWM digital input power amplifier with built-in diagnostics features and step-up driver
- HFDA801A 4x80W digital input class-D automotive audio amplifier with Hi-Fi audio quality, advanced diagnostics, 2MHz switching frequency and High Resolution Bandwidth