製品概要
概要
The SPC560B40x/50x and SPC560C40x/50x is a family of next generation microcontrollers built on the Power Architecture embedded category. The SPC560B40x/50x and SPC560C40x/50x family of 32-bit microcontrollers is the latest achievement in integrated automotive application controllers. It belongs to an expanding family of automotive-focused products designed to address the next wave of body electronics applications within the vehicle. The advanced and cost-efficient host processor core of this automotive controller family complies with the Power Architecture embedded category and only implements the VLE (variable-length encoding) APU, providing improved code density. It operates at speeds of up to 64 MHz and offers high performance processing optimized for low power consumption. It capitalizes on the available development infrastructure of current Power Architecture devices and is supported with software drivers, operating systems and configuration code to assist with users implementations.-
特徴
- High-performance 64 MHz e200z0h CPU
- 32-bit Power Architecture®technology
- Up to 60 DMIPs operation
- Variable length encoding (VLE)
- Memory
- Up to 512 KB Code Flash with ECC
- 64 KB Data Flash with ECC
- Up to 48 KB SRAM with ECC
- 8-entry memory protection unit (MPU)
- Interrupts
- 16 priority levels
- Non-maskable interrupt (NMI)
- Up to 34 external interrupts incl. 18 wakeup lines
- GPIO: 45(LQFP64), 75(LQFP100), 123(LQFP144)
- Timer units
- 6-channel 32-bit periodic interrupt timers
- 4-channel 32-bit system timer module
- Software watchdog timer
- Real-time clock timer
- 16-bit counter time-triggered I/Os
- Up to 56 channels with PWM/MC/IC/OC
- ADC diagnostic via CTU
- Communications interface
- Up to 6 FlexCAN interfaces (2.0B active) with 64-message objects each
- Up to 4 LINFlex/UART
- 3 DSPI / I2C
- Single 5 V or 3.3 V supply
- 10-bit analog-to-digital converter (ADC) with up to 36 channels
- Extendable to 64 channels via external multiplexing
- Individual conversion registers
- Cross triggering unit (CTU)
- Dedicated diagnostic module for lighting
- Advanced PWM generation
- Time-triggered diagnostic
- PWM-synchronized ADC measurements
- Clock generation
- 4 to 16 MHz fast external crystal oscillator (FXOSC)
- 32 kHz slow external crystal oscillator (SXOSC)
- 16 MHz fast internal RC oscillator (FIRC)
- 128 kHz slow internal RC oscillator (SIRC)
- Software-controlled FMPLL
- Clock monitor unit (CMU)
- Exhaustive debugging capability
- Nexus1 on all devices
- Nexus2+ available on emulation package (LBGA208)
- Low power capabilities
- Ultra-low power standby with RTC, SRAM and CAN monitoring
- Fast wakeup schemes
- Operating temp. range up to -40 to 125 °C
- High-performance 64 MHz e200z0h CPU
注目ビデオ
All tools & software
All resources
Resource title | Latest update |
---|
製品スペック (1)
Resource title | Latest update | |||
---|---|---|---|---|
04 Feb 2015 | 04 Feb 2015 |
アプリケーションノート (5 of 10)
Resource title | Latest update | |||
---|---|---|---|---|
13 Sep 2018 | 13 Sep 2018 | |||
13 Sep 2018 | 13 Sep 2018 | |||
13 Sep 2018 | 13 Sep 2018 | |||
13 Sep 2018 | 13 Sep 2018 | |||
13 Sep 2018 | 13 Sep 2018 | |||
16 Apr 2021 | 16 Apr 2021 | |||
13 Sep 2018 | 13 Sep 2018 | |||
12 Dec 2019 | 12 Dec 2019 | |||
17 Mar 2021 | 17 Mar 2021 | |||
13 Sep 2018 | 13 Sep 2018 |
技術ノート & 解説 (2)
Resource title | Latest update | |||
---|---|---|---|---|
25 Sep 2019 | 25 Sep 2019 | |||
30 Oct 2019 | 30 Oct 2019 |
ユーザ・マニュアル (3)
Resource title | Latest update | |||
---|---|---|---|---|
01 Sep 2020 | 01 Sep 2020 | |||
16 Jun 2015 | 16 Jun 2015 | |||
11 May 2015 | 11 May 2015 |
リファレンス・マニュアル (2)
Resource title | Latest update | |||
---|---|---|---|---|
26 May 2015 | 26 May 2015 | |||
03 Jul 2015 | 03 Jul 2015 |
エラッタ・シート (2)
Resource title | Latest update | |||
---|---|---|---|---|
06 Oct 2015 | 06 Oct 2015 | |||
07 Jul 2015 | 07 Jul 2015 |
プレゼンテーション (2)
Resource title | Latest update | |||
---|---|---|---|---|
04 Feb 2016 | 04 Feb 2016 | |||
30 Oct 2015 | 30 Oct 2015 |
パンフレット (3)
Resource title | Latest update | |||
---|---|---|---|---|
17 Mar 2021 | 17 Mar 2021 | |||
10 Apr 2018 | 10 Apr 2018 | |||
16 Apr 2021 | 16 Apr 2021 |
EDA Symbols, Footprints and 3D Models
品質 & 信頼性
製品型番 | Marketing Status | パッケージ | グレード | RoHSコンプライアンスグレード | 材料宣誓書** |
---|---|---|---|---|---|
SPC560C50L1B4E0X | 量産中 | LQFP 64 10x10x1.4 mm | オートモーティブ | Ecopack2 |
(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください
サンプル & 購入
製品型番 | 販売代理店から購入 | STから購入 | 製品ステータス | ECCN (US) | ECCN (EU) | 梱包タイプ | パッケージ | 温度(℃) | CPU Clock Frequency (MHz) (max) | Flash Size (kB) (Data) | Features set | Country of Origin | Budgetary Price (US$)*/Qty | 詳細情報 | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
最小 | 最大 | |||||||||||||||
SPC560C50L1B4E0X | 販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください | 量産中 | 5A991B4A | NEC | Tape And Reel | LQFP 64 10x10x1.4 mm | -40 | 105 | 64 | 64 | - | MALAYSIA | 3.9 / 1k |
製品ステータス
量産中ECCN (US)
5A991B4ABudgetary Price (US$)*/Qty
3.9 / 1k(*)概算用の希望小売単価(US$)です。現地通貨でのお見積りについては、STのセールス・オフィスまたは販売代理店までお問い合わせください。