製品概要
概要
The SPC56XL70 series microcontrollers are system-on-chip devices that are built on Power Architecture technology and contain enhancements that improve the architecture’s fit in embedded applications, include additional instruction support for digital signal processing (DSP) and integrate technologies such as an enhanced time processor unit, enhanced queued analog-to-digital converter, Controller Area Network, and an enhanced modular input-output system. The SPC56XL70 family of 32-bit microcontrollers is the latest achievement in integrated automotive application controllers. It belongs to an expanding range of automotive-focused products designed to address electrical hydraulic power steering (EHPS), electric power steering (EPS) and airbag applications. The advanced and cost-efficient host processor core of the SPC56XL70 automotive controller family complies with the Power Architecture embedded category. It operates at speeds as high as 120 MHz and offers high-performance processing optimized for low power consumption. It capitalizes on the available development infrastructure of current Power Architecture devices and is supported with software drivers, operating systems and configuration code to assist with users’ implementations.-
特徴
- High-performance e200z4d dual core
- 32-bit Power Architecture®technology CPU
- Core frequency as high as 120 MHz
- Dual issue five-stage pipeline core
- Variable Length Encoding (VLE)
- Memory Management Unit (MMU)
- 4 KB instruction cache with error detection code
- Signal Processing Engine (SPE)
- Memory available
- 2 MB flash memory with ECC
- 192 KB on-chip SRAM with ECC
- Built-in RWW capabilities for EEPROM emulation
- SIL3/ASILD innovative safety concept: Lock step mode and Fail-safe protection
- Sphere of Replication (SoR) for key components (such as CPU core, eDMA, crossbar switch)
- Fault Collection and Control Unit (FCCU)
- Redundancy Control and Checker Unit (RCCU) on outputs of the SoR connected to FCCU
- Boot-time Built-In Self-Test for Memory (MBIST) and Logic (LBIST) triggered by hardware
- Boot-time Built-In Self-Test for ADC and flash memory triggered by software
- Replicated safety enhanced watchdog
- Replicated junction temperature sensor
- Non Maskable Interrupt (NMI)
- 16-region Memory Protection Unit (MPU)
- Clock Monitoring Units (CMU)
- Power Management Unit (PMU)
- Cyclic Redundancy Check (CRC) unit
- Decoupled Parallel mode for high performance use of replicated cores
- Nexus Class 3+ interface
- Interrupts
- Replicated 16-priority controller
- Replicated 16-channel eDMA controller
- GPIOs individually programmable as input, output or special function
- Three 6-channel general-purpose eTimer units
- 2 FlexPWM units: Four 16-bit channels per module
- Communications interfaces
- 2 LINFlexD channels
- 3 DSPI channels with automatic chip select generation
- 3 FlexCAN interfaces (2.0B Active) with 32 message objects
- FlexRay module (V2.1 Rev. A) with 2 channels, 64 message buffers and data rates up to 10 Mbit/s
- Two 12-bit Analog-to-digital Converters (ADC)
- 16 input channels
- Programmable Cross Triggering Unit (CTU) to synchronize ADCs conversion with timer and PWM
- Sine wave generator (D/A with low pass filter)
- On-chip CAN/UART/FlexRay Bootstrap loader
- Single 3.0 V to 3.6 V voltage supply
- Ambient temperature range –40 °C to 125 °C
- Junction temperature range –40 °C to 150 °C
- High-performance e200z4d dual core
注目ビデオ
All tools & software
All resources
Resource title | Latest update |
---|
製品スペック (1)
Resource title | Latest update | |||
---|---|---|---|---|
16 Jul 2015 | 16 Jul 2015 |
アプリケーションノート (5 of 7)
Resource title | Latest update | |||
---|---|---|---|---|
16 Apr 2021 | 16 Apr 2021 | |||
13 Sep 2018 | 13 Sep 2018 | |||
13 Sep 2018 | 13 Sep 2018 | |||
13 Sep 2018 | 13 Sep 2018 | |||
17 Mar 2021 | 17 Mar 2021 | |||
13 Sep 2018 | 13 Sep 2018 | |||
13 Sep 2018 | 13 Sep 2018 |
技術ノート & 解説 (2)
Resource title | Latest update | |||
---|---|---|---|---|
25 Sep 2019 | 25 Sep 2019 | |||
13 Sep 2018 | 13 Sep 2018 |
ユーザ・マニュアル (4)
Resource title | Latest update | |||
---|---|---|---|---|
17 Nov 2015 | 17 Nov 2015 | |||
17 Jul 2020 | 17 Jul 2020 | |||
16 Jun 2015 | 16 Jun 2015 | |||
11 May 2015 | 11 May 2015 |
リファレンス・マニュアル (2)
Resource title | Latest update | |||
---|---|---|---|---|
26 May 2015 | 26 May 2015 | |||
16 Sep 2016 | 16 Sep 2016 |
エラッタ・シート (1)
Resource title | Latest update | |||
---|---|---|---|---|
20 Mar 2018 | 20 Mar 2018 |
ツール&ソフトウェア用アプリケーション・ノート (3)
Resource title | Latest update | |||
---|---|---|---|---|
24 Sep 2019 | 24 Sep 2019 | |||
07 Jan 2020 | 07 Jan 2020 | |||
13 Sep 2018 | 13 Sep 2018 |
プレゼンテーション (2)
Resource title | Latest update | |||
---|---|---|---|---|
04 Feb 2016 | 04 Feb 2016 | |||
30 Oct 2015 | 30 Oct 2015 |
パンフレット (2)
Resource title | Latest update | |||
---|---|---|---|---|
17 Mar 2021 | 17 Mar 2021 | |||
10 Apr 2018 | 10 Apr 2018 |
EDA Symbols, Footprints and 3D Models
品質 & 信頼性
製品型番 | Marketing Status | パッケージ | グレード | RoHSコンプライアンスグレード | 材料宣誓書** |
---|---|---|---|---|---|
SPC564L70L5BBOSR | 量産中 | LQFP 144 20x20x1.4 mm | オートモーティブ | Ecopack2 | |
SPC564L70L5BBOSY | 量産中 | LQFP 144 20x20x1.4 mm | オートモーティブ | Ecopack2 | |
SPC564L70L5BBOSR
Package:
LQFP 144 20x20x1.4 mmMaterial Declaration**:
SPC564L70L5BBOSY
Package:
LQFP 144 20x20x1.4 mmMaterial Declaration**:
(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください
サンプル & 購入
製品型番 | 販売代理店から購入 | STから購入 | 製品ステータス | ECCN (US) | ECCN (EU) | 梱包タイプ | パッケージ | 温度(℃) | CPU Clock Frequency (MHz) (max) | Flash Size (kB) (Data) | Features set | Country of Origin | Budgetary Price (US$)*/Qty | 詳細情報 | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
最小 | 最大 | |||||||||||||||
SPC564L70L5BBOSR | 販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください | 量産中 | 5A991B4A | NEC | Tape And Reel | LQFP 144 20x20x1.4 mm | -40 | 105 | 120 | - | - | MALTA | 11.4 / 1k | |||
SPC564L70L5BBOSY | 販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください | 量産中 | 5A991B4A | NEC | Tray | LQFP 144 20x20x1.4 mm | -40 | 105 | 120 | - | - | MALTA | 11.4 / 1k |
製品ステータス
量産中ECCN (US)
5A991B4ABudgetary Price (US$)*/Qty
11.4 / 1k製品ステータス
量産中ECCN (US)
5A991B4ABudgetary Price (US$)*/Qty
11.4 / 1k(*)概算用の希望小売単価(US$)です。現地通貨でのお見積りについては、STのセールス・オフィスまたは販売代理店までお問い合わせください。