製品概要
概要
The SPC564Bxx and SPC56ECxx is a new family of next generation microcontrollers built on the Power Architecture embedded category. This document describes the features of the family and options available within the family members, and highlights important electrical and physical characteristics of the device. The SPC564Bxx and SPC56ECxx family expands the range of the SPC560B microcontroller family. It provides the scalability needed to implement platform approaches and delivers the performance required by increasingly sophisticated software architectures. The advanced and cost-efficient host processor core of the SPC564Bxx and SPC56ECxx automotive controller family complies with the Power Architecture embedded category, which is 100 percent user-mode compatible with the original Power Architecture user instruction set architecture (UISA). It operates at speeds of up to 120 MHz and offers high performance processing optimized for low power consumption. It also capitalizes on the available development infrastructure of current Power Architecture devices and is supported with software drivers, operating systems and configuration code to assist with users implementations.-
特徴
- e200z4d, 32-bit Power Architecture®
- up to 120 MHz and 200 MIPs operation
- e200z0h, 32-bit Power Architecture
- up to 80 MHz and 75 MIPs operation
- Memory
- Up to 3 MByte on-chip Flash with ECC
- Up to 256 KByte on-chip SRAM with ECC
- 64KByte on-chip Data Flash with ECC
- 16-entry memory protection unit (MPU)
- User selectable Memory BIST
- Interrupts
- 255 interrupt sources with 16 priority levels
- Up to 54 ext. IRQ including 30 wake-up
- GPIOs: from 147 (LQFP176) to 199 (LBGA256)
- System timer units
- 8-ch. 32-bit periodic interrupt timer (PIT)
- 4-channel 32-bit system timer (STM)
- Safety System Watchdog Timer (SWT)
- Real-time clock timer (RTC/API)
- eMIOS, 16-bit counter timed I/O units
- Up to 64 channels with PWM/MC/IC/OC
- Two ADC (10-bit and 12-bit)
- Up to 62 channels extendable to 90 ch.
- Multiple Analog Watchdog
- Dedicated diagnostic features for lighting
- Advanced shiffted PWM generation
- ADC conversion synchronized on PWM
- Communication interfaces
- Up to 6 FlexCAN with 64 buffers each
- Up to 10 LINFlex/UART channels
- Up to 8 buffered DSPI channels
- I2C interface
- One FleyRay (dual-ch.) with 128 buffers
- Fast Ethernet Controller
- Cryptographic Services Engine (CSE)
- AES-128 en/decryption, CMAC auth.
- Secured device boot mode
- 32-ch. eDMA with multiple request sources
- Clock generation
- 4 to 40 MHz main oscillator
- 16 MHz internal RC oscillator
- Software-controlled FMPLL
- 128 kHz internal RC oscillator
- 32 kHz auxiliary oscillator
- Clock Monitoring Unit (CMU)
- Low power capabilities
- Ultra low power STANDBY
- CAN Sampler to store CAN ID in STBY
- Fast wake-up and exectute from RAM
- Exhaustive debugging capability
- Nexus 3+ interface on LBGA256 only
- Nexus 1 on all devices
- Voltage supply
- Single 5 V or 3.3 V supply
- On-chip Vreg with external ballast transitor
- Operating temperature range -40 to 125 °C
- e200z4d, 32-bit Power Architecture®
注目ビデオ
All tools & software
All resources
Resource title | Latest update |
---|
製品スペック (2)
Resource title | Latest update | |||
---|---|---|---|---|
01 Apr 2021 | 01 Apr 2021 | |||
19 Sep 2016 | 19 Sep 2016 |
アプリケーションノート (5 of 9)
Resource title | Latest update | |||
---|---|---|---|---|
13 Sep 2018 | 13 Sep 2018 | |||
13 Sep 2018 | 13 Sep 2018 | |||
13 Sep 2018 | 13 Sep 2018 | |||
30 Oct 2019 | 30 Oct 2019 | |||
16 Apr 2021 | 16 Apr 2021 | |||
13 Sep 2018 | 13 Sep 2018 | |||
17 Mar 2021 | 17 Mar 2021 | |||
30 Oct 2019 | 30 Oct 2019 | |||
13 Sep 2018 | 13 Sep 2018 |
技術ノート & 解説 (2)
Resource title | Latest update | |||
---|---|---|---|---|
25 Sep 2019 | 25 Sep 2019 | |||
30 Oct 2019 | 30 Oct 2019 |
ユーザ・マニュアル (3)
Resource title | Latest update | |||
---|---|---|---|---|
01 Sep 2020 | 01 Sep 2020 | |||
16 Jun 2015 | 16 Jun 2015 | |||
11 May 2015 | 11 May 2015 |
リファレンス・マニュアル (3)
Resource title | Latest update | |||
---|---|---|---|---|
26 May 2015 | 26 May 2015 | |||
23 Jan 2015 | 23 Jan 2015 | |||
22 Apr 2015 | 22 Apr 2015 |
エラッタ・シート (2)
Resource title | Latest update | |||
---|---|---|---|---|
20 Apr 2016 | 20 Apr 2016 | |||
20 Apr 2016 | 20 Apr 2016 |
プレゼンテーション (2)
Resource title | Latest update | |||
---|---|---|---|---|
04 Feb 2016 | 04 Feb 2016 | |||
30 Oct 2015 | 30 Oct 2015 |
パンフレット (3)
Resource title | Latest update | |||
---|---|---|---|---|
17 Mar 2021 | 17 Mar 2021 | |||
10 Apr 2018 | 10 Apr 2018 | |||
16 Apr 2021 | 16 Apr 2021 |
EDA Symbols, Footprints and 3D Models
品質 & 信頼性
製品型番 | Marketing Status | パッケージ | グレード | RoHSコンプライアンスグレード | 材料宣誓書** |
---|---|---|---|---|---|
SPC56EC64L7B9E0X | 量産中 | LQFP 176 24x24x1.4 mm | オートモーティブ | Ecopack2 | |
SPC56EC64L7B9E0Y | 量産中 | LQFP 176 24x24x1.4 mm | オートモーティブ | Ecopack2 |
(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください
サンプル & 購入
製品型番 | 販売代理店から購入 | STから購入 | 製品ステータス | ECCN (US) | ECCN (EU) | 梱包タイプ | パッケージ | 温度(℃) | CPU Clock Frequency (MHz) (max) | Flash Size (kB) (Data) | Features set | Country of Origin | Budgetary Price (US$)*/Qty | 詳細情報 | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
最小 | 最大 | |||||||||||||||
SPC56EC64L7B9E0Y | 販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください | 量産中 | 5A991B4A | 5A002A4 | Tray | LQFP 176 24x24x1.4 mm | -40 | 105 | 120 | 64 | - | MALTA | 11.2 / 1k | |||
SPC56EC64L7B9E0X | 販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください | 量産中 | 5A991B4A | 5A002A4 | Tape And Reel | LQFP 176 24x24x1.4 mm | -40 | 105 | 120 | 64 | - | MALTA | 11.2 / 1k |
製品ステータス
量産中ECCN (US)
5A991B4ABudgetary Price (US$)*/Qty
11.2 / 1k製品ステータス
量産中ECCN (US)
5A991B4ABudgetary Price (US$)*/Qty
11.2 / 1k(*)概算用の希望小売単価(US$)です。現地通貨でのお見積りについては、STのセールス・オフィスまたは販売代理店までお問い合わせください。