SPC58NH92C5

量産中
Education

32-bit Power Architecture MCU for Automotive General Purpose Applications - Chorus family

データブリーフのダウンロード
概要
Online design
サンプル & 購入
ソリューション
ドキュメント
CADリソース
ツール & ソフトウェア
品質 & 信頼性
はじめる
Partner products
Sales Briefcase

製品概要

概要

The SPC58 H Line is a general-purpose MCU targeting high-end Body, Networking and Security applications. SPC58 H Line extends the Chorus Series of successful 40nm Automotive MCUs. and offers a seamless extension with compatible devices from 2 M up to 10 Mbytes Flash. Combining the 3x PowerPC cores (200Mhz) with a rich set of communication interfaces like 2x Ethernet, 16x ISO CAN FD and 24x LIN, it introduces new features to support Connected Gateway applications with Gigabit ethernet MAC for fast download, an hyperbus interface to extend the internal RAM and the eMMC interface to allow big data file storage. To manage OTA update while the application keeps running, the 10 Mbyte flash can be programmed in background and its context swapped on reset.
The Smart Standby domain including RAM, RTC, ADC and a new low power SPI module increases the contact monitoring capability keeping the consumption extremely low (< 160 μA) and guaranteeing a fast start-up on wake-up event (< 500 μs).
The SPC58 H Line offers the highest performance and integrated devices available in high-efficiency pin count packages like eTQFP144 fully scalable up to FPBGA386. Designed according to ISO 26262, the SPC58 H Line supports ASIL-B/D offering 1 lockstep core as well as a EVITA full Security supporting asymmetric keys. With its 100 Mbit IPC the Chorus H Line is designed for system scalability coupling 2 Chorus H devices to build a system with 6 cores, 20 Mbytes flash and 2x Gigabit ethernet.
  • 特徴

    • AEC-Q100 qualified
    • High performance e200z4 triple core:
      • 32-bit Power Architecture technology CPU
      • Core frequency as high as 200 MHz
      • Variable Length Encoding (VLE)
      • Floating Point, End-to-End Error Correction
    • 10496 KB (10240 KB code Flash + 256 KB data Flash) on-chip Flash memory:
      • Supports read during program and erase operations, and multiple blocks allowing EEPROM emulation
      • Supports read while read between the two code Flash partitions
      • Hardware support for Flash context switching (for FOTA with multi software versions)
    • 1088 KB on-chip general-purpose SRAM (in addition to 192 KB core local data RAM):
      • 64 KB in CPU_0, 64 KB in CPU_1 and 64 KB in CPU_2
    • 224 KB HSM dedicated Flash memory (192 KB code + 32 KB data)
    • Multi-channel direct memory access controller (eDMA):
      • One eDMA with 64 channels
      • One eDMA with 16 channels
    • One interrupt controller (INTC)
    • Comprehensive new generation ASIL-D safety concept:
      • ASIL-D of ISO 26262
      • One CPU channel in lockstep
      • Logic BIST
      • FCCU for collection and reaction to failure notifications
      • Memory BIST
      • Cyclic redundancy check (CRC) unit
      • Memory Error Management Unit (MEMU) for collection and reporting of error events in memories
    • Crossbar switch architecture for concurrent access to peripherals, Flash, or RAM from multiple bus masters with end-to-end ECC
    • Body cross triggering unit (BCTU):
      • Triggers ADC conversions from any eMIOS channel
      • Triggers ADC conversions from up to 2 dedicated PIT_RTIs
    • Enhanced modular IO subsystem (eMIOS):
      • up to 96 timed IO channels with 16-bit counter resolution
    • Enhanced analog-to-digital converter system with:
      • 4 independent fast 12-bit SAR analog converters
      • One supervisor 12-bit SAR analog converter
      • One standby 10-bit SAR analog converter
      • 100 ADC channels
    • Communication interfaces:
      • 24 LINFlexD modules
      • 10 deserial serial peripheral interface (DSPI) modules
      • 1 deserial serial peripheral interface (DSPI_LP) module available in low power mode
      • 16 MCAN interfaces with advanced shared memory scheme and ISO CAN-FD support
      • Dual-channel FlexRay controller
      • One SD/SDIO/eMMC module
      • One OctalSPI module with double Chip Select
      • Two independent Ethernet controllers, one 10/100Mbps and the other one 10/100Mbps or 1Gbps, compliant IEEE 802.3-2008 and OPEN RGMII EPL v2.3
      • Four I2C modules
      • Two PSI5 modules
    • Low power capabilities:
      • Versatile low power modes
      • Ultra low power standby with RTC
      • Smart Wake-up Unit for contact monitoring
      • Fast wakeup schemes
    • Dual phase-locked loops with stable clock domain for peripherals and FM modulation domain for computational shell
    • Nexus development interface (NDI) per IEEE-ISTO 5001-2003 standard, with some support for 2010 standard
    • Boot assist Flash (BAF) supports factory programming using a serial bootload through the asynchronous CAN or LIN/UART
    • Low power supply options:
      • Single internal linear regulator with external ballast
      • External low voltage supply (1.2 V)
    • Temperature range:
      • -40 °C to 105 °C
      • -40 °C to 125 °C

おすすめ製品

推奨コンテンツ

関連製品

車載用インフォテインメント & テレマティクス

All tools & software

    • 製品型番
      ステータス
      概要
      タイプ
      サプライヤ

      CYCLONE

      量産中

      Automated, Stand-Alone Production Programmer, Debug & Test.

      SPC5xマイクロコントローラ用デバッグ・ハードウェア P&E Microcomputer Systems
      CYCLONE

      概要:

      Automated, Stand-Alone Production Programmer, Debug & Test.

      CYCLONE FX

      量産中

      Automated, Stand-Alone Production Programmer, Debug & Test.

      SPC5xマイクロコントローラ用デバッグ・ハードウェア P&E Microcomputer Systems
      CYCLONE FX

      概要:

      Automated, Stand-Alone Production Programmer, Debug & Test.

      DCI-GSI2

      量産中

      dSPACE DCI-GSI2 is a low latency and high bandwidth on-chip debug interface for bypassing, calibration, measurement and flash programming.

      SPC5xマイクロコントローラ用デバッグ・ハードウェア dSPACE
      DCI-GSI2

      概要:

      dSPACE DCI-GSI2 is a low latency and high bandwidth on-chip debug interface for bypassing, calibration, measurement and flash programming.

      FlashRunner 2.0

      量産中

      FlashRunner 2,0 is a universal, In-System Programming solution (ISP) available in 4 configurations: 4,8,12 and 16 channels which allows to program upto 16 targets - even different each other - in parallel (32 channels using the Demultiplexer tool).

      STM32マイクロコントローラ用プログラミング・ハードウェア SMH Technologies
      FlashRunner 2.0

      概要:

      FlashRunner 2,0 is a universal, In-System Programming solution (ISP) available in 4 configurations: 4,8,12 and 16 channels which allows to program upto 16 targets - even different each other - in parallel (32 channels using the Demultiplexer tool).

      FlashRunner High Speed

      量産中

      FlashRunner HS is a multi-end programming system. The typical programming system functions are shared between a central Control Unit and up to 8 peripheral Active Modules connected through a USB type-C cable (up to 3 meters long)

      パートナー製ハードウェア開発ツール SMH Technologies
      FlashRunner High Speed

      概要:

      FlashRunner HS is a multi-end programming system. The typical programming system functions are shared between a central Control Unit and up to 8 peripheral Active Modules connected through a USB type-C cable (up to 3 meters long)

      FlashRunner LAN2.0 NXG

      量産中

      FlashRunner LAN2.0 NeXt Generation is a universal, In-System Programming solution (ISP) available from 1 to 4 parallel channels and it is designed to be integrated in fixture, so is extremely compact and tiny

      パートナー製ハードウェア開発ツール SMH Technologies
      FlashRunner LAN2.0 NXG

      概要:

      FlashRunner LAN2.0 NeXt Generation is a universal, In-System Programming solution (ISP) available from 1 to 4 parallel channels and it is designed to be integrated in fixture, so is extremely compact and tiny

      Green Hills Probe

      量産中

      Development tools

      SPC5xマイクロコントローラ用デバッグ・ハードウェア Green Hills Software
      Green Hills Probe

      概要:

      Development tools

      Multilink Universal

      量産中

      Debug Probe for ARM and other devices.

      SPC5xマイクロコントローラ用デバッグ・ハードウェア P&E Microcomputer Systems
      Multilink Universal

      概要:

      Debug Probe for ARM and other devices.

      Multilink Universal FX for SPC5

      量産中

      High-Speed Debug Probe for ARM and other devices.

      SPC5xマイクロコントローラ用デバッグ・ハードウェア P&E Microcomputer Systems
      Multilink Universal FX for SPC5

      概要:

      High-Speed Debug Probe for ARM and other devices.

      PowerDebug JTAG Debugger

      量産中

      Our product line TRACE32® supports technologies like JTAG, SWD, NEXUS or ETM with embedded debuggers, software and hardware trace and logic analyzer systems for over 3500 cores and CPUs within 250 families like ARM® Cortex®-A/-M/-R, PowerArchitecture, etc.

      SPC5xマイクロコントローラ用デバッグ・ハードウェア Lauterbach
      PowerDebug JTAG Debugger

      概要:

      Our product line TRACE32® supports technologies like JTAG, SWD, NEXUS or ETM with embedded debuggers, software and hardware trace and logic analyzer systems for over 3500 cores and CPUs within 250 families like ARM® Cortex®-A/-M/-R, PowerArchitecture, etc.

      ProMik MSP2150/2100Net

      量産中

      High Performance Production Programmer for High Speed Parallel Programming.

      パートナー製ハードウェア開発ツール ProMik
      ProMik MSP2150/2100Net

      概要:

      High Performance Production Programmer for High Speed Parallel Programming.

      ProMik SAP2100-AUTO

      量産中

      State-of-the-art semi automated work bench; based on MSP2100NET; suited for economic mass production; in-circuit on-board full parallel Flash memory programming; autarkic or host operated system; comfortable operator interface.

      パートナー製ハードウェア開発ツール ProMik
      ProMik SAP2100-AUTO

      概要:

      State-of-the-art semi automated work bench; based on MSP2100NET; suited for economic mass production; in-circuit on-board full parallel Flash memory programming; autarkic or host operated system; comfortable operator interface.

      SPC5-CONNECT

      NRND

      Programmable interface for PC communication to automotive target systems.

      SPC5xマイクロコントローラ用デバッグ・ハードウェア ST
      SPC5-CONNECT

      概要:

      Programmable interface for PC communication to automotive target systems.

      SPC5-UDESTK

      量産中

      USB/JTAG debugger for SPC5 MCUs with software license included (by PLS)

      SPC5xマイクロコントローラ用デバッグ・ハードウェア ST
      SPC5-UDESTK

      概要:

      USB/JTAG debugger for SPC5 MCUs with software license included (by PLS)

      TRACE32 PowerTools

      量産中

      Our product line TRACE32® supports technologies like JTAG, SWD, NEXUS or ETM with embedded debuggers, software and hardware trace and logic analyzer systems for over 3500 cores and CPUs within 250 families like ARM® Cortex®-A/-M/-R, PowerArchitecture, etc.

      SPC5xマイクロコントローラ用デバッグ・ハードウェア Lauterbach
      TRACE32 PowerTools

      概要:

      Our product line TRACE32® supports technologies like JTAG, SWD, NEXUS or ETM with embedded debuggers, software and hardware trace and logic analyzer systems for over 3500 cores and CPUs within 250 families like ARM® Cortex®-A/-M/-R, PowerArchitecture, etc.

      UDE/UAD2next for SPC5

      量産中

      UDE/UAD2next for SPC5 is a powerful and flexible debug, test and trace platform supporting multi-core microcontrollers of SPC57x/58x Power Architecture® device families.

      SPC5xマイクロコントローラ用デバッグ・ハードウェア PLS
      UDE/UAD2next for SPC5

      概要:

      UDE/UAD2next for SPC5 is a powerful and flexible debug, test and trace platform supporting multi-core microcontrollers of SPC57x/58x Power Architecture® device families.

      UDE/UAD2pro for SPC5

      量産中

      UDE/UAD2pro for SPC5 is a powerful and flexible debug, test and trace platform supporting multi-core microcontrollers of SPC57x/58x Power Architecture® device families.

      SPC5xマイクロコントローラ用デバッグ・ハードウェア PLS
      UDE/UAD2pro for SPC5

      概要:

      UDE/UAD2pro for SPC5 is a powerful and flexible debug, test and trace platform supporting multi-core microcontrollers of SPC57x/58x Power Architecture® device families.

      UDE/UAD3+ for SPC5

      量産中

      UDE/UAD3+ for SPC5 is a powerful and flexible debug, test and trace platform supporting multi-core microcontrollers of SPC57x/58x Power Architecture® device families.

      SPC5xマイクロコントローラ用デバッグ・ハードウェア PLS
      UDE/UAD3+ for SPC5

      概要:

      UDE/UAD3+ for SPC5 is a powerful and flexible debug, test and trace platform supporting multi-core microcontrollers of SPC57x/58x Power Architecture® device families.

      WriteNow! In-Circuit multiple Programmer

      量産中

      WriteNow! Serie of In-System Programmers support large number of devices. WriteNow! Has compact size for easy ATE/Fixture integration.

      STM32マイクロコントローラ用プログラミング・ハードウェア Algocraft
      WriteNow! In-Circuit multiple Programmer

      概要:

      WriteNow! Serie of In-System Programmers support large number of devices. WriteNow! Has compact size for easy ATE/Fixture integration.

      XETK calibration interface

      量産中

      The Ethernet-based ETK, FETK and XETK interfaces by ETAS provide direct access to the control variables and parameters of an ECU.

      SPC5xマイクロコントローラ用デバッグ・ハードウェア ETAS
      XETK calibration interface

      概要:

      The Ethernet-based ETK, FETK and XETK interfaces by ETAS provide direct access to the control variables and parameters of an ECU.

      iC5000 On-chip Analyzer

      量産中

      iC5000 belongs to iSYSTEM's premium embedded development tool family for single and multi-core development and testing.

      STM32マイクロコントローラ用デバッグ・ハードウェア iSYSTEM
      iC5000 On-chip Analyzer

      概要:

      iC5000 belongs to iSYSTEM's premium embedded development tool family for single and multi-core development and testing.

      iC5700 On-chip Analyzer

      量産中

      iC5700 is iSYSTEM's premium embedded development tool for complex single and multi-core development.

      STM32マイクロコントローラ用デバッグ・ハードウェア iSYSTEM
      iC5700 On-chip Analyzer

      概要:

      iC5700 is iSYSTEM's premium embedded development tool for complex single and multi-core development.

      iC6000 On-chip Analyzer with Aurora protocol support

      量産中

      iC6000 is iSYSTEM's premium embedded development solution supporting microcontrollers featuring the Aurora physical interface.

      SPC5xマイクロコントローラ用デバッグ・ハードウェア iSYSTEM
      iC6000 On-chip Analyzer with Aurora protocol support

      概要:

      iC6000 is iSYSTEM's premium embedded development solution supporting microcontrollers featuring the Aurora physical interface.
    • 製品型番
      ステータス
      概要
      タイプ
      サプライヤ

      CycurHSM

      量産中

      Powerful security software for your ECU.

      SPC5セキュリティ・パック ESCRYPT
      CycurHSM

      概要:

      Powerful security software for your ECU.

      EB tresos Autocore SW

      量産中

      AUTOSAR BSW components to be integrated with ST MCAL.

      SPC5 AUTOSAR-MCAL Elektrobit
      EB tresos Autocore SW

      概要:

      AUTOSAR BSW components to be integrated with ST MCAL.

      EB zentur

      量産中

      HSM firmware stack plus Autosar compliant crypto interface

      SPC5 AUTOSAR-MCAL Elektrobit
      EB zentur

      概要:

      HSM firmware stack plus Autosar compliant crypto interface

      Embedded Office Safety AddOns

      量産中

      The "Safety AddOns" provides pre-certified safety measures.

      パートナー製 STM32用組込みソフトウェア Embedded Office
      Embedded Office Safety AddOns

      概要:

      The "Safety AddOns" provides pre-certified safety measures.

      Flexible Safety RTOS

      量産中

      The "Flexible Safety RTOS" is a pre-certified real time kernel for use in safety critical systems with or without the need of formal approval through a product certification.

      パートナー製 STM32用組込みソフトウェア Embedded Office
      Flexible Safety RTOS

      概要:

      The "Flexible Safety RTOS" is a pre-certified real time kernel for use in safety critical systems with or without the need of formal approval through a product certification.

      K-SAR - AUTOSAR SUITE

      量産中

      AUTOSAR and embedded SW configuration.

      SPC5 AUTOSAR-MCAL KPIT
      K-SAR - AUTOSAR SUITE

      概要:

      AUTOSAR and embedded SW configuration.

      ORIENTAIS - AUTOSAR SUITE

      量産中

      AUTOSAR and embedded SW configuration.

      SPC5x マイクロコントローラ用ソフトウェア ISOFT Infrastructure Software
      ORIENTAIS - AUTOSAR SUITE

      概要:

      AUTOSAR and embedded SW configuration.

      RTA Solution

      量産中

      AUTOSAR solutions for SPC5 32-bit Power Architecture Automotive MCU

      SPC5 AUTOSAR-MCAL ETAS
      RTA Solution

      概要:

      AUTOSAR solutions for SPC5 32-bit Power Architecture Automotive MCU

      SPC5-CRYP-LIB

      量産中

      Software Cryptography Library for SPC5 MCUs

      SPC5セキュリティ・パック ST
      SPC5-CRYP-LIB

      概要:

      Software Cryptography Library for SPC5 MCUs

      SPC58-HSM-FW

      量産中

      SPC58 HSM Firmware

      SPC5セキュリティ・パック ST
      SPC58-HSM-FW

      概要:

      SPC58 HSM Firmware

      SPC58XEC-FLASH

      量産中

      Flash drivers for SPC58 B, C, E, H, G and N lines

      SPC5x マイクロコントローラ用ソフトウェア ST
      SPC58XEC-FLASH

      概要:

      Flash drivers for SPC58 B, C, E, H, G and N lines
    • 製品型番
      ステータス
      概要
      タイプ
      サプライヤ

      SGP-TC-EVK

      量産中

      Evaluation Kit for SPC58 Gateway enhanced by Telemaco3P ASIL-B Processor

      SPC5x 車載用マイクロコントローラ用評価ツール ST
      SGP-TC-EVK

      概要:

      Evaluation Kit for SPC58 Gateway enhanced by Telemaco3P ASIL-B Processor

      SPC58NH-DISP

      量産中

      Discovery Kit for SPC58 H line

      SPC5x 車載用マイクロコントローラ用評価ツール ST
      SPC58NH-DISP

      概要:

      Discovery Kit for SPC58 H line

      SPC58NHADPT176S

      量産中

      Socketed mini module for SPC58 H line in QFP176 package

      SPC5x 車載用マイクロコントローラ用評価ツール ST
      SPC58NHADPT176S

      概要:

      Socketed mini module for SPC58 H line in QFP176 package

      SPC58NHADPT302S

      量産中

      Socketed mini module for SPC58 H line in BGA302 package

      SPC5x 車載用マイクロコントローラ用評価ツール ST
      SPC58NHADPT302S

      概要:

      Socketed mini module for SPC58 H line in BGA302 package

      SPC58NHADPT386S

      量産中

      Socketed mini module for SPC58 H line in BGA386 package

      SPC5x 車載用マイクロコントローラ用評価ツール ST
      SPC58NHADPT386S

      概要:

      Socketed mini module for SPC58 H line in BGA386 package
    • 製品型番
      ステータス
      概要
      タイプ
      サプライヤ

      SEL-SPC5

      量産中

      Smart Selector for Micro 32bit Power Architecture products

      車載用製品セレクタ --
      SEL-SPC5

      概要:

      Smart Selector for Micro 32bit Power Architecture products
    • 製品型番
      ステータス
      概要
      タイプ
      サプライヤ

      ASH/ETEC

      量産中

      ETEC C Compiler Toolkit

      SPC5 ソフトウェア開発ツール Ash Ware
      ASH/ETEC

      概要:

      ETEC C Compiler Toolkit

      ASH/ETPU

      量産中

      ETPU/ETPU2 Development Kit

      SPC5 ソフトウェア開発ツール Ash Ware
      ASH/ETPU

      概要:

      ETPU/ETPU2 Development Kit

      BYTE/eTPU

      量産中

      eTPU_C Code Development System

      SPC5 ソフトウェア開発ツール Byte Craft
      BYTE/eTPU

      概要:

      eTPU_C Code Development System

      Diab Compiler

      量産中

      The Proven Development Tool for Automotive Safety.

      SPC5 ソフトウェア開発ツール Wind River
      Diab Compiler

      概要:

      The Proven Development Tool for Automotive Safety.

      EB tresos Studio - Development Tools

      量産中

      AUTOSAR and embedded SW configuration.

      SPC5 ソフトウェア開発ツール Elektrobit
      EB tresos Studio - Development Tools

      概要:

      AUTOSAR and embedded SW configuration.

      ECU Interface Software

      量産中

      dSPACE ECU Interface Software prepares ECUs, RCP Hardware and HIL Simulators for ECU Interfacing like bypassing, calibration, measurement and testing.

      SPC5 ソフトウェア開発ツール dSPACE
      ECU Interface Software

      概要:

      dSPACE ECU Interface Software prepares ECUs, RCP Hardware and HIL Simulators for ECU Interfacing like bypassing, calibration, measurement and testing.

      ICDPPCNEXUS

      量産中

      In-circuit debug software for SPC5 and similar devices.

      SPC5 ソフトウェア開発ツール P&E Microcomputer Systems
      ICDPPCNEXUS

      概要:

      In-circuit debug software for SPC5 and similar devices.

      MULTI Integrated Development Environment

      量産中

      MULTI Integrated Development Environment

      SPC5 ソフトウェア開発ツール Green Hills Software
      MULTI Integrated Development Environment

      概要:

      MULTI Integrated Development Environment

      MULTISPC56

      量産中

      MULTI IDE

      SPC5 ソフトウェア開発ツール Green Hills Software
      MULTISPC56

      概要:

      MULTI IDE

      PROGPPCNEXUS

      量産中

      Flash programming software for SPC5 and similar devices.

      SPC5 ソフトウェア開発ツール P&E Microcomputer Systems
      PROGPPCNEXUS

      概要:

      Flash programming software for SPC5 and similar devices.

      Power Architecture Development Platform

      量産中

      Eclipse based multi-architecture and multi-core compiler suite with leading optimization technology, including support of GTM and HSM module.

      SPC5 ソフトウェア開発ツール HighTec
      Power Architecture Development Platform

      概要:

      Eclipse based multi-architecture and multi-core compiler suite with leading optimization technology, including support of GTM and HSM module.

      PowerView Debugger IDE

      量産中

      Our product line TRACE32® supports technologies like JTAG, SWD, NEXUS or ETM with embedded debuggers, software and hardware trace and logic analyzer systems for over 3500 cores and CPUs within 250 families like ARM® Cortex®-A/-M/-R, PowerArchitecture, etc.

      SPC5 ソフトウェア開発ツール Lauterbach
      PowerView Debugger IDE

      概要:

      Our product line TRACE32® supports technologies like JTAG, SWD, NEXUS or ETM with embedded debuggers, software and hardware trace and logic analyzer systems for over 3500 cores and CPUs within 250 families like ARM® Cortex®-A/-M/-R, PowerArchitecture, etc.

      SPC5-STUDIO

      量産中

      Code Generator, Quick resources configurator and Eclipse development environment for SPC5 MCUs

      SPC5 ソフトウェア開発ツール ST
      SPC5-STUDIO

      概要:

      Code Generator, Quick resources configurator and Eclipse development environment for SPC5 MCUs

      SPC5-UDEDEBG

      量産中

      PLS JTAG debugger software full license or license renewal

      SPC5 ソフトウェア開発ツール ST
      SPC5-UDEDEBG

      概要:

      PLS JTAG debugger software full license or license renewal

      TargetLink

      量産中

      The production code generator dSPACE TargetLink generates highly efficient C code straight from MATLAB®/Simulink®/Stateflow®.

      SPC5 ソフトウェア開発ツール dSPACE
      TargetLink

      概要:

      The production code generator dSPACE TargetLink generates highly efficient C code straight from MATLAB®/Simulink®/Stateflow®.

      UNITPPCNEXUS

      量産中

      Interface library for SPC5-compatible PEmicro interfaces.

      SPC5 ソフトウェア開発ツール P&E Microcomputer Systems
      UNITPPCNEXUS

      概要:

      Interface library for SPC5-compatible PEmicro interfaces.

      WIND-WORKBENCH

      量産中

      Wind River Workbench

      SPC5 ソフトウェア開発ツール Wind River
      WIND-WORKBENCH

      概要:

      Wind River Workbench

      isystem.connect

      量産中

      Automate your testing or other embedded debugging activitites with iSYSTEM's SDK.

      SPC5 ソフトウェア開発ツール iSYSTEM
      isystem.connect

      概要:

      Automate your testing or other embedded debugging activitites with iSYSTEM's SDK.

      testIDEA

      量産中

      iSYSTEM's testing tools supporting original binary code testing on target together with their BlueBox™ On-Chip Analysers and iTAG Debuggers.

      SPC5 ソフトウェア開発ツール iSYSTEM
      testIDEA

      概要:

      iSYSTEM's testing tools supporting original binary code testing on target together with their BlueBox™ On-Chip Analysers and iTAG Debuggers.

      winIDEA Open SPC5

      量産中

      iSYSTEM's integrated development environment (IDE) supporting its range of BlueBox On-Chip Analysers and iTAG Debuggers

      SPC5 ソフトウェア開発ツール iSYSTEM
      winIDEA Open SPC5

      概要:

      iSYSTEM's integrated development environment (IDE) supporting its range of BlueBox On-Chip Analysers and iTAG Debuggers
    • 製品型番
      ステータス
      概要
      タイプ
      サプライヤ

      SPC56XX 32-Bit Single-Core Power Architecture Training

      量産中

      Technical training and consulting for SPC560/SPC570/SPC580

      トレーニング MicroConsult
      SPC56XX 32-Bit Single-Core Power Architecture Training

      概要:

      Technical training and consulting for SPC560/SPC570/SPC580

      ST_POWER_SPC58

      量産中

      Course on SPC58.

      トレーニング MOVE.B
      ST_POWER_SPC58

      概要:

      Course on SPC58.

      Vector Academy

      量産中

      Seminars and workshops dealing with Training on Vector software tools, Vector standard software components, AUTOSAR as well as bus technologies and protocols.

      トレーニング Vector
      Vector Academy

      概要:

      Seminars and workshops dealing with Training on Vector software tools, Vector standard software components, AUTOSAR as well as bus technologies and protocols.

EDA Symbols, Footprints and 3D Models

STMicroelectronics - SPC58NH92C5

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Symbols

Symbols

Footprints

Footprints

3D model

3D models

品質 & 信頼性

製品型番 Marketing Status パッケージ グレード RoHSコンプライアンスグレード 材料宣誓書**
SPC58NH92C5RMI0X
量産中
FPBGA 19X19X1.8 386 Automotive Safety Ecopack2

SPC58NH92C5RMI0X

Package:

FPBGA 19X19X1.8 386

Material Declaration**:

PDF XML

Marketing Status

量産中

Package

FPBGA 19X19X1.8 386

Grade

Automotive Safety

RoHS Compliance Grade

Ecopack2

(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください

サンプル & 購入

製品型番
販売代理店から購入
STから購入
製品ステータス
ECCN (US)
ECCN (EU)
梱包タイプ
パッケージ
温度(℃) CPU Clock Frequency (MHz) (max)
Budgetary Price (US$)*/Qty
詳細情報
最小
最大
SPC58NH92C5RMI0X

販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください

量産中
5A991B4A 5A002A4 Tape And Reel FPBGA 19X19X1.8 386 -40 125 200 27.3 / 1k
詳細情報

Flash Size (kB) (Data):

256

Features set:

-

単価(US$):

27.3

Country of Origin:

MALTA

SPC58NH92C5RMI0X

製品ステータス

量産中

ECCN (US)

5A991B4A

Budgetary Price (US$)*/Qty

27.3 / 1k

ECCN (EU)

5A002A4

梱包タイプ

Tape And Reel

パッケージ

FPBGA 19X19X1.8 386

Operating Temperature (°C)

(最小)

-40

(最大)

125

CPU Clock Frequency (MHz) (max)

200

Flash Size (kB) (Data)

256

Features set

-

Budgetary Price (US$)* / Qty

27.3 / 1k

Country of Origin

MALTA

(*)概算用の希望小売単価(US$)です。現地通貨でのお見積りについては、STのセールス・オフィスまたは販売代理店までお問い合わせください。