M41ST85W

量産中

3.0/3.3 V I²C combination real-time clock, NVRAM supervisor and microprocessor supervisor

データシートのダウンロード Order Direct
概要
Online design
サンプル & 購入
ソリューション
ドキュメント
CADリソース
ツール & ソフトウェア
品質 & 信頼性
Partner products
Sales Briefcase

製品概要

概要

The M41ST85W is a combination serial real-time clock, microprocessor supervisor, and NVRAM supervisor. It is built in a low-power CMOS SRAM process and has a 64-byte memory space with 44 bytes of NVRAM and 20 memory-mapped RTC registers. The RTC registers are configured in binary coded decimal (BCD) format. The M41ST85W combines a 400 kHz I2C serial RTC with an automatic backup battery switchover circuit for powering an external LPSRAM as well as the internal RTC. When power begins to fail, the switchover automatically connects to the backup battery to keep the RTC and external LPSRAM alive in the absence of system power. Access to the LPSRAM is also cut off via a chip-enable gate function, thereby write-protecting the memory. A programmable watchdog and power-on reset/low voltage detect function are the key elements in the microprocessor supervisor section.
The real-time clock includes a built-in 32.768 kHz oscillator (crystal-controlled), which provides the time base for the timekeeping and calendar functions. Eight of the 20 clock registers provide the basic clock/calendar functions while the other 12 bytes provide status/control for the alarm, watchdog, and squarewave functions.
RTC addresses and data are transferred serially via the two-line, bidirectional I2C interface. The built-in address register is incremented automatically after each WRITE or READ data byte.
The M41ST85W has a built-in power sense circuit which detects power failures and automatically switches to the backup battery when a power failure occurs. During an outage, the power to sustain the SRAM and clock operations is typically supplied by a small lithium button-cell battery as is the case when using the SNAPHAT®package option.
Functions available to the user include a non-volatile, time-of-day clock/calendar, alarm interrupts, watchdog timer, and programmable squarewave generator. Other features include a power-on reset as well as two additional debounce reset inputs (RSTIN1and RSTIN2) which can also generate an output reset (RST).
The eight registers for basic clock/calendar functions contain the century, year, month, date, day, hour, minute, second, and tenths/hundredths of a second in 24-hour BCD format. Corrections for 28, 29 (leap year - valid until year 2100), 30 and 31 day months are made automatically.
The M41ST85W is offered in two 28-lead SOIC packages. The 300 mil SOH28 SNAPHAT®IC package mates with ST’s SNAPHAT battery/crystal top (ordered separately). SNAPHAT battery options include 48 mAh and 120 mAh. ST’s 300 mil SOX28 embedded crystal IC includes the 32 KHz crystal and is perfect for applications where a low profile is a must.
The SOH28 SNAPHAT SOIC includes sockets with gold plated contacts at both ends for direct connection to the SNAPHAT top. The SNAPHAT battery/crystal top is inserted atop the IC package after the completion of the surface mount assembly process which avoids potential battery and crystal damage due to the high temperatures required for device surface-mounting. The unique design allows the battery to be replaced, thus extending the life of the RTC and NVRAM indefinitely.
The SNAPHAT top is keyed to prevent reverse insertion. The SNAPHAT IC and SNAPHAT tops are shipped separately. The ICs are available in plastic anti-static tubes or in tape & reel form. The SNAPHAT tops are shipped in plastic anti-static tubes. The part numbers are M4T28-BR12SH1 (48 mAh) and M4T32-BR12SH1 (120 mAh). For the extended temperature requirement, the 120 mAh M4T32-BR12SH6 is available.
  • 特徴

    • Automatic battery switchover and WRITE protect for:
      • Internal serial RTC and
      • External low power SRAM (LPSRAM)
    • 400 kHz I2C serial interface
    • 3.0/3.3 V operating voltage
      • VCC= 2.7 to 3.6 V
    • Ultralow battery supply current of 500 nA (max)
    • RoHS compliant
      • Lead-free second level interconnect
    • Serial RTC features
      • 400 kHz I2C
      • 44 bytes of general purpose NVRAM
      • Counters for:
        • Seconds, minutes, hours, day, date, month, and year
        • Century
        • Tenths/hundredths of seconds
        • Clock calibration register allows compensation for crystal variations over temperature
      • Programmable alarm with repeat modes
        • Functions in battery back-up mode
      • Power-down timestamp (HT bit)
      • 2.5 to 5.5 V oscillator operating voltage
    • Microprocessor supervisor features
      • Programmable watchdog
        • 62.5 ms to 128 s time-out period
      • Early power-fail warning circuit (PFI/PFO) with 1.25 V precision reference
      • Power-on reset/low voltage detect
        • Open drain reset output
        • Reset voltage, VPFD= 2.60 V (nom)
        • Two reset input pins
        • Watchdog can be steered to reset output
    • NVRAM supervisor features
      • Non-volatizes external LPSRAM
        • Automatically switches to back-up battery and deselects (write-protects) external LPSRAM via chip-enable gate
        • Power-fail deselect (write protect) voltage, VPFD= 2.60 V (nom)
        • Switchover, VSO= 2.50 V (nom)
      • Battery monitor (battery low flag)
    • Other features
      • Programmable squarewave generator (1 Hz to 32 KHz)
      • –40°C to +85°C operation
      • Package options:
        • 28-lead SNAPHAT®IC (SOH28) SNAPHAT battery/crystal top to be ordered separately
        • 28-lead embedded crystal SOIC (SOX28)

回路ダイアグラム

推奨コンテンツ

All tools & software

    • 製品型番
      ステータス
      概要
      タイプ
      サプライヤ

      STSW-SRTC001

      量産中

      I2C code for Serial RTC

      Clocks and Timers Software ST
      STSW-SRTC001

      概要:

      I2C code for Serial RTC

      STSW-SRTC002

      量産中

      SPI code -Serial RTC

      Clocks and Timers Software ST
      STSW-SRTC002

      概要:

      SPI code -Serial RTC

EDAシンボル / フットプリント / 3Dモデル

STMicroelectronics - M41ST85W

アプリケーションに適したEDAシンボル、フットプリント、および3Dモデルをダウンロードしてご利用頂けます。また、ご使用の設計ツールチェーンに対応したさまざまなCADフォーマットもご利用頂けます。

Symbols

EDAシンボル

Footprints

フットプリント

3D model

3Dモデル

品質 & 信頼性

製品型番 マーケティング・ステータス パッケージ グレード RoHSコンプライアンスグレード 材料宣誓書**
M41ST85WMH6F
量産中
SO-28 インダストリアル Ecopack1
M41ST85WMX6TR
量産中
SO28 WITH EMBEDDED CRYSTAL インダストリアル Ecopack1

M41ST85WMH6F

Package:

SO-28

Material Declaration**:

PDF XML

Marketing Status

量産中

Package

SO-28

Grade

Industrial

RoHS Compliance Grade

Ecopack1

M41ST85WMX6TR

Package:

SO28 WITH EMBEDDED CRYSTAL

Material Declaration**:

PDF XML

Marketing Status

量産中

Package

SO28 WITH EMBEDDED CRYSTAL

Grade

Industrial

RoHS Compliance Grade

Ecopack1

(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください

サンプル & 購入

製品型番
販売代理店から購入
STから購入
製品ステータス
ECCN (US)
ECCN (EU)
梱包タイプ
パッケージ
温度(℃) Budgetary Price (US$)*/Qty
詳細情報
最小
最大
M41ST85WMH6F Available at 2 distributors

販売代理店在庫M41ST85WMH6F

販売代理店
地域 在庫 最小発注数量 パートナー企業リンク
DIGIKEY WORLDWIDE 23 1 発注する
Newark Element14 AMERICA 1 0 発注する

販売代理店在庫データ: 2021-07-30

販売代理店

DIGIKEY

在庫

23

Min.Order

1

地域

WORLDWIDE 発注する

Newark Element14

在庫

1

Min.Order

0

地域

AMERICA 発注する

販売代理店在庫データ: 2021-07-30

Free Sample Buy Direct
量産中
EAR99 NEC Tape And Reel SO-28 -40 85 4.6816 / 1k
詳細情報

NVRAM size (B):

44

Country of Origin:

MALAYSIA

M41ST85WMX6TR Available at 4 distributors

販売代理店在庫M41ST85WMX6TR

販売代理店
地域 在庫 最小発注数量 パートナー企業リンク
DIGIKEY WORLDWIDE 426 1 発注する
RS COMPONENTS EUROPE 411 1 発注する
AVNET AMERICA 4000 0 発注する
FUTURE WORLDWIDE 2000 1000 発注する

販売代理店在庫データ: 2021-07-30

販売代理店

DIGIKEY

在庫

426

Min.Order

1

地域

WORLDWIDE 発注する

RS COMPONENTS

在庫

411

Min.Order

1

地域

EUROPE 発注する

AVNET

在庫

4000

Min.Order

0

地域

AMERICA 発注する

FUTURE

在庫

2000

Min.Order

1000

地域

WORLDWIDE 発注する

販売代理店在庫データ: 2021-07-30

Free Sample Buy Direct
量産中
EAR99 NEC Tape And Reel SO28 WITH EMBEDDED CRYSTAL -40 85 3.223 / 1k
詳細情報

NVRAM size (B):

44

Country of Origin:

PHILIPPINES

M41ST85WMH6F

製品ステータス

量産中

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

4.6816 / 1k

販売代理店在庫M41ST85WMH6F

販売代理店
地域 在庫 最小発注数量 パートナー企業リンク
DIGIKEY WORLDWIDE 23 1 発注する
Newark Element14 AMERICA 1 0 発注する

販売代理店在庫データ: 2021-07-30

販売代理店

DIGIKEY

在庫

23

Min.Order

1

地域

WORLDWIDE 発注する

Newark Element14

在庫

1

Min.Order

0

地域

AMERICA 発注する

販売代理店在庫データ: 2021-07-30

ECCN (EU)

NEC

梱包タイプ

Tape And Reel

パッケージ

SO-28

Operating Temperature (°C)

(最小)

-40

(最大)

85

Budgetary Price (US$)* / Qty

4.6816 / 1k

NVRAM size (B)

44

Country of Origin

MALAYSIA

M41ST85WMX6TR

製品ステータス

量産中

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

3.223 / 1k

販売代理店在庫M41ST85WMX6TR

販売代理店
地域 在庫 最小発注数量 パートナー企業リンク
DIGIKEY WORLDWIDE 426 1 発注する
RS COMPONENTS EUROPE 411 1 発注する
AVNET AMERICA 4000 0 発注する
FUTURE WORLDWIDE 2000 1000 発注する

販売代理店在庫データ: 2021-07-30

販売代理店

DIGIKEY

在庫

426

Min.Order

1

地域

WORLDWIDE 発注する

RS COMPONENTS

在庫

411

Min.Order

1

地域

EUROPE 発注する

AVNET

在庫

4000

Min.Order

0

地域

AMERICA 発注する

FUTURE

在庫

2000

Min.Order

1000

地域

WORLDWIDE 発注する

販売代理店在庫データ: 2021-07-30

ECCN (EU)

NEC

梱包タイプ

Tape And Reel

パッケージ

SO28 WITH EMBEDDED CRYSTAL

Operating Temperature (°C)

(最小)

-40

(最大)

85

Budgetary Price (US$)* / Qty

3.223 / 1k

NVRAM size (B)

44

Country of Origin

PHILIPPINES

(*)概算用の参考価格(US$)です。現地通貨でのお見積りについては、STのセールス・オフィス または販売代理店 までお問い合わせください。